MOSFETs - P-channel - PowerPAK ChipFET
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK ChipFET | DUAL | P | -20 | 12 | 0.059 | 0.096 | 13.2 | 6.9 | 1.6 | 1.8 | 6.0 | 10.4 | 0.6 | 8.0 | |||
| PowerPAK ChipFET | DUAL | P | -30 | 20 | 0.054 | 0.088 | 9.5 | 4.8 | 1.6 | 2.2 | 6.0 | 10.4 | 1.2 | 8.0 | |||
| PowerPAK ChipFET | N&P PAIR | P | -20 | 8 | 0.072 | 0.1 | 0.131 | 5.5 | 0.75 | 1.5 | 6.0 | 8.3 | 0.4 | 8.0 | |||
| PowerPAK ChipFET | SINGLE | P | -20 | 12 | 0.052 | 0.082 | 17.0 | 8.0 | 2.0 | 3.0 | 8.0 | 10.9 | 0.6 | 6.0 | |||
| PowerPAK ChipFET | SINGLE | P | -30 | 20 | 0.015 | 0.022 | 42.0 | 20.0 | 6.3 | 6.3 | 12.0 | 31.0 | 1.0 | 4.2 | |||
| PowerPAK ChipFET | SINGLE | P | -30 | 20 | 0.02 | 0.033 | 30.0 | 15.5 | 4.5 | 7.5 | 12.0 | 31.0 | 1.2 | 6.7 |