|
FEATURES
|
Leadframe and plastic encapsulation
construction
Provides
better die protection and reliability
Easier
manufacturing handling
Fixed
footprint and pad layout independent of die size across range of family
Multiple Sources Available
Top (1 °C/W) and bottom (1
°C/W) cooling provides dual heat dissipation paths for forced air applications
Up to 48% lower on-resistance and up to 12% lower on-resistance x gate charge
Easy to parallel devices, lowering
inductance from board layouts
Low parasitic inductance improves
efficiency, especially at higher frequencies
Double current density (>60 A)
reduces space and cost
Same footprint area as SO-8
0.8 mm profile, less than half of
SO-8 |
APPLICATIONS
VRM modules for servers and workstations
Fixed telecom and data communication systems
Oring
Synchronous Rectification
High current point-of-Load (POL)
Graphics cards

PolarPAK® Selector Guide
|