VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs>PolarPAKĀ® (16 datasheets)
Breakthrough Package Brings High Reliability to Double Sided-Cooling
Dual Thermal Paths
    Top (1°C/W) and bottom (1°C/W) cooling provides dual heat dissipation paths for forced air applications in SO-8 footprint
Up to 48% lower on-resistance and up to 12% lower on-resistance x gate charge
Leadframe-Based Packaging
    Plastic encapsulation provides easy handling & good die protection for high assembly yield & reliability
    Fixed footprint and pad layout across family
Multi-sources available
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (102):
  Application Note (4)
  Markings (1)
  Package Drawing (2)
  Pad Guidlines (1)
  RC Thermal Models (16)
  Reel Info (1)
  Reliability Data (5)
  Tape Info (2)
  SPICE (70)
Press Releases
MOSFETs: PolarPAKĀ®
PackagePolarPAK
ChannelN
BrandVishay Siliconix

All 16 datasheets shown.
Part numberConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
SiE810DFinfoSINGLE20120.00140.00160.0027200902119221
SiE808DFinfoSINGLE20200.00160.002510246268220
SiE820DFinfoSINGLE20120.00350.0064954311.510136
SiE822DFinfoSINGLE20200.00340.00555224135138
SiE806DFinfoSINGLE30120.00170.002116575239.5202
SiE802DFinfoSINGLE30200.00190.002610550211460
SiE850DFinfoSINGLE30120.00250.00291205516660
SiE830DFinfoSINGLE30120.00420.00487533115.1120
SiE844DFinfoSINGLE30200.0070.012913.163.144.5
SiE800DFinfoSINGLE30200.00720.011523125.6350
SiE812DFinfoSINGLE40200.00260.0034111522515163
SiE832DFinfoSINGLE40200.00550.0075125127103
SiE816DFinfoSINGLE60200.007451191560
SiE818DFinfoSINGLE75200.00950.01256333111779
SiE854DFinfoSINGLE100200.014250161364
SiE726DFinfoSINGLE PLUS INTEGRATED SCHOTTKY (SkyFET)30200.00240.0033105502212175
Part numberConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account