Searching . . .

MOSFETs - PowerPAK 1212-8 to PowerPAK SO-8 packages

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 6 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
info
PolarPAK SINGLE N 100 20 0.0142 50.0 16.0 13.0 60.0 125.0 2.5 1.0
info
PolarPAK SINGLE N 150 20 0.038 0.04 70.0 46.0 11.0 19.0 37.0 125.0 1.0 2.1
info
PolarPAK SINGLE N 20 12 0.0035 0.0064 95.0 43.0 11.5 10.0 50.0 104.0 0.6 1.0
info
PolarPAK SINGLE N 20 20 0.0034 0.0055 52.0 24.0 13.0 5.0 50.0 104.0 1.5 1.0
info
PolarPAK SINGLE N 200 30 0.13 27.0 7.0 10.0 18.3 104.0 2.5 1.0
info
PolarPAK SINGLE N 25 20 0.0014 0.0018 96.0 46.0 18.0 12.0 60.0 125.0 1.0 1.1
info
PolarPAK SINGLE N 25 20 0.0052 0.0068 24.0 11.2 4.2 3.0 45.0 25.0 1.0 1.2
info
PolarPAK SINGLE N 30 20 0.0016 0.0022 92.0 43.0 17.0 11.0 60.0 125.0 1.0 1.1
info
PolarPAK SINGLE N 30 20 0.0021 0.0028 70.0 34.0 14.0 9.0 60.0 104.0 1.0 0.9
info
PolarPAK SINGLE N 30 20 0.0032 0.0041 48.0 23.0 8.0 6.8 50.0 104.0 1.2 1.4
info
PolarPAK SINGLE N 30 20 0.0070 0.01 29.0 13.1 6.0 3.1 44.5 25.0 1.0 1.2
info
PolarPAK SINGLE N 40 20 0.0023 0.0029 95.0 45.0 17.0 12.0 60.0 125.0 1.0 1.1
info
PolarPAK SINGLE N 40 20 0.0055 0.0070 51.0 25.0 12.0 7.0 50.0 104.0 1.5 1.1
info
PolarPAK SINGLE N 60 20 0.0061 51.0 19.0 15.0 60.0 125.0 2.5 1.1
info
PolarPAK SINGLE N 75 20 0.0095 0.0125 63.0 33.0 11.0 17.0 60.0 125.0 1.5 0.95
info
PolarPAK SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0024 0.0033 105.0 50.0 22.0 12.0 60.0 125.0 1.0 1.0
info
PowerPAK 1212-8 COMMON DRAIN N 20 12 0.026 0.03 0.036 10.5 1.9 1.8 8.5 3.1 0.4
info
PowerPAK 1212-8 DUAL P -20 8 0.037 0.048 0.066 15.3 2.0 3.9 7.4 2.8 0.4 7.0
info
PowerPAK 1212-8 DUAL P -20 8 0.051 0.067 0.094 9.5 1.6 2.5 5.7 2.5 0.4 7.2
info
PowerPAK 1212-8 DUAL P -30 20 0.047 0.075 14.0 7.5 2.4 3.8 6.4 2.8 1.0 8.5
info
PowerPAK 1212-8 DUAL P -40 20 0.06 0.089 20.0 11.0 3.0 5.0 6.0 20.8 1.0 5.7
info
PowerPAK 1212-8 DUAL N 100 20 0.195 0.23 5.2 1.2 1.1 1.9 2.5 2.6 2.5 1.7
info
PowerPAK 1212-8 DUAL N 20 8 0.0164 0.02 0.024 12.0 2.0 1.3 25.0 23.0 0.4 1.8
info
PowerPAK 1212-8 DUAL N 20 8 0.03 0.036 0.045 9.0 1.4 1.4 6.0 17.8 0.45 3.2
info
PowerPAK 1212-8 DUAL N 30 20 0.02 0.025 8.5 4.1 1.5 1.3 26.0 23.0 1.0 3.2
info
PowerPAK 1212-8 DUAL N 30 12 0.036 0.039 15.0 7.0 2.0 1.7 6.8 2.6 0.6 3.0
info
PowerPAK 1212-8 DUAL N 40 20 0.032 0.039 12.5 5.5 2.0 2.0 6.0 20.8 1.0 3.4
info
PowerPAK 1212-8 DUAL N 40 12 0.042 0.047 19.0 8.0 1.5 2.4 6.0 17.8 0.6 1.9
info
PowerPAK 1212-8 DUAL N 60 20 0.06 0.075 13.0 6.0 2.3 2.6 4.8 2.6 1.0 2.0
info
PowerPAK 1212-8 DUAL N 75 20 0.186 0.228 3.9 2.1 0.8 0.6 4.0 15.4 1.2 2.0
info
PowerPAK 1212-8 DUAL N 2 N 30 20 0.028 0.035 12.0 5.5 2.5 1.7 6.0 23.0 1.5 2.7
info
PowerPAK 1212-8 DUAL N 1 N 30 16 0.035 0.042 9.5 4.5 1.5 1.2 6.0 17.8 1.0 3.3
info
PowerPAK 1212-8 SINGLE P -100 20 0.113 0.145 35.0 16.5 4.7 8.0 13.2 52.0 1.0 5.3
info
PowerPAK 1212-8 SINGLE P -12 8 0.013 0.017 0.024 46.0 4.5 14.0 16.0 33.0 0.4 3.0
info
PowerPAK 1212-8 SINGLE P -150 20 0.295 0.315 27.5 23.2 5.4 8.4 8.9 52.0 2.0 6.1
info
PowerPAK 1212-8 SINGLE P -150 20 1.2 1.3 7.7 1.5 2.5 2.17 12.5 2.5 9.0
info
PowerPAK 1212-8 SINGLE P -20 12 0.0039 0.0055 0.0098 122.0 62.0 9.4 17.2 35.0 52.0 0.4 2.0
info
PowerPAK 1212-8 SINGLE P -20 12 0.0046 0.0062 0.0117 118.0 59.0 9.2 17.1 35.0 52.0 0.4 2.2
info
PowerPAK 1212-8 SINGLE P -20 8 0.0095 0.0138 0.0195 38.0 4.0 10.0 25.0 33.0 0.4 4.4
info
PowerPAK 1212-8 SINGLE P -20 16 0.0087 0.014 58.0 28.1 8.8 7.6 35.0 52.1 1.0 1.9
info
PowerPAK 1212-8 SINGLE P -20 8 0.019 0.025 0.034 27.0 3.9 7.0 11.4 3.6 0.4 5.0
info
PowerPAK 1212-8 SINGLE P -20 8 0.074 0.11 5.6 0.95 1.4 8.0 9.6 0.45 10.0
info
PowerPAK 1212-8 SINGLE P -20 12 0.09 0.18 3.9 0.7 1.25 4.0 12.5 0.7 8.0
info
PowerPAK 1212-8 SINGLE P -200 20 1.05 1.1 16.2 10.6 2.5 4.9 3.8 52.0 2.0 5.3
info
PowerPAK 1212-8 SINGLE P -30 20 0.0070 0.011 84.5 39.5 11.0 13.5 35.0 52.0 1.0 1.8
info
PowerPAK 1212-8 SINGLE P -30 20 0.0114 0.02 47.5 24.6 7.7 12.0 35.0 52.1 1.5 1.8
info
PowerPAK 1212-8 SINGLE P -30 25 0.0123 0.0222 39.0 20.5 6.0 11.0 35.0 52.0 1.2 2.0
info
PowerPAK 1212-8 SINGLE P -30 25 0.018 0.0305 43.0 22.0 6.0 11.0 16.0 52.0 1.0 1.3
info
PowerPAK 1212-8 SINGLE P -30 20 0.021 0.034 32.0 15.0 4.0 7.5 24.0 27.8 1.0 5.8
info
PowerPAK 1212-8 SINGLE P -40 20 0.025 0.033 41.0 21.0 7.0 10.0 18.0 39.0 1.0 1.9
info
PowerPAK 1212-8 SINGLE P -60 20 0.065 0.11 15.0 7.5 4.0 3.2 5.7 3.8 1.0
info
PowerPAK 1212-8 SINGLE P -60 20 0.115 0.146 14.5 7.5 2.2 3.7 8.0 19.8 1.0 14.0
info
PowerPAK 1212-8 SINGLE N 100 20 0.058 13.0 3.7 3.0 18.0 52.0 2.5 1.3
info
PowerPAK 1212-8 SINGLE N 100 20 0.062 0.084 13.0 7.8 3.0 4.6 5.4 3.8 2.0
info
PowerPAK 1212-8 SINGLE N 100 20 0.029 0.042 14.2 6.7 1.6 3.6 30.0 52.0 1.2 5.5
info
PowerPAK 1212-8 SINGLE N 12 8 0.0038 0.0047 41.0 4.5 8.5 35.0 52.0 0.4 1.4
info
PowerPAK 1212-8 SINGLE N 150 20 0.135 0.142 20.0 10.0 2.7 4.7 3.4 3.8 2.0 1.7
info
PowerPAK 1212-8 SINGLE N 20 20 0.0037 0.0054 35.0 18.5 5.2 7.4 35.0 52.0 1.0 0.9
info
PowerPAK 1212-8 SINGLE N 20 20 0.0045 0.0058 28.0 13.2 3.8 4.0 35.0 52.0 1.2 0.7
info
PowerPAK 1212-8 SINGLE N 20 12 0.0062 0.0098 17.5 6.6 2.8 19.5 3.8 0.6 1.4
info
PowerPAK 1212-8 SINGLE N 20 20 0.0048 0.0063 27.0 16.7 4.5 3.5 35.0 5.2 1.2 1.3
info
PowerPAK 1212-8 SINGLE N 20 20 0.0064 0.0089 20.0 9.5 3.6 2.4 35.0 39.0 1.0 1.4
info
PowerPAK 1212-8 SINGLE N 20 20 0.0095 0.0125 15.0 7.3 2.2 2.1 16.0 27.7 1.0 0.9
info
PowerPAK 1212-8 SINGLE N 200 20 0.24 0.25 12.1 7.0 2.5 4.1 2.6 3.8 2.0 2.3
info
PowerPAK 1212-8 SINGLE N 25 20 0.0051 0.0069 26.5 13.0 4.6 4.1 35.0 52.0 1.2 1.5
info
PowerPAK 1212-8 SINGLE N 25 20 0.0105 0.013 14.3 6.7 2.0 1.8 16.0 27.7 1.0 0.9
info
PowerPAK 1212-8 SINGLE N 250 20 0.435 0.445 14.0 7.5 2.8 4.4 1.95 3.8 2.4 1.6
info
PowerPAK 1212-8 SINGLE N 30 20 0.0033 0.0043 68.0 33.5 7.7 13.8 35.0 52.0 1.2 0.7
info
PowerPAK 1212-8 SINGLE N 30 20 0.0051 0.0068 36.0 18.5 4.7 7.5 35.0 52.0 1.0 0.9
info
PowerPAK 1212-8 SINGLE N 30 20 0.0056 0.0075 23.0 11.2 3.8 3.6 35.0 52.0 1.2 0.75
info
PowerPAK 1212-8 SINGLE N 30 20 0.0060 0.0080 28.0 12.0 5.4 4.6 50.0 5.2 1.0 1.2
info
PowerPAK 1212-8 SINGLE N 30 20 0.0075 0.0098 21.0 10.2 3.9 3.2 35.0 39.0 1.2 1.6
info
PowerPAK 1212-8 SINGLE N 30 20 0.0084 0.011 18.0 8.1 3.0 2.4 35.0 33.0 1.2 1.5
info
PowerPAK 1212-8 SINGLE N 30 20 0.0089 0.0124 19.5 9.8 3.7 3.7 20.0 28.0 1.2 1.2
info
PowerPAK 1212-8 SINGLE N 30 25 0.011 0.0145 18.2 8.4 2.9 2.4 14.0 3.7 1.0 2.2
info
PowerPAK 1212-8 SINGLE N 30 12 0.016 0.02 22.0 8.2 1.3 1.9 20.0 31.0 0.6 2.7
info
PowerPAK 1212-8 SINGLE N 30 20 0.0135 0.0165 15.4 7.3 2.3 2.2 16.0 27.7 1.2 0.8
info
PowerPAK 1212-8 SINGLE N 30 20 0.024 0.03 8.0 3.8 1.4 1.1 12.0 15.6 1.0 3.2
info
PowerPAK 1212-8 SINGLE N 30 25 0.02 0.03 7.0 3.6 1.1 1.4 12.0 15.6 1.2 2.4
info
PowerPAK 1212-8 SINGLE N 40 20 0.0076 0.0092 25.0 12.5 3.9 3.9 35.0 52.0 1.2 1.3
info
PowerPAK 1212-8 SINGLE N 60 20 0.021 0.031 30.0 6.9 5.8 9.5 3.8 1.5 1.3
info
PowerPAK 1212-8 SINGLE N 60 20 0.025 0.036 16.0 8.0 2.7 4.4 8.7 3.8 1.0 1.0
info
PowerPAK 1212-8 SINGLE N 60 20 0.058 0.072 13.0 6.0 2.3 2.6 6.0 19.8 1.0 2.0
info
PowerPAK 1212-8 SINGLE N 75 20 0.037 0.046 16.0 8.0 2.8 3.6 16.0 52.0 1.0 1.0
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.048 0.068 0.09 26.0 12.0 2.5 2.9 6.3 2.8 0.45
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0062 0.0087 24.0 11.6 3.5 3.6 35.0 52.0 1.0 1.5
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0095 0.012 20.3 9.5 2.8 3.2 16.0 41.0 1.0 0.9
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0095 0.0125 28.5 12.5 4.8 3.2 35.0 52.0 1.4 1.25
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0125 0.015 30.0 13.7 5.0 4.0 12.0 52.0 1.2 1.2
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0135 0.0175 16.3 7.3 2.2 2.0 18.0 27.7 1.0 1.1
info
PowerPAK SO-8 DUAL P -30 20 0.0055 0.0078 106.0 51.0 17.0 16.5 60.0 46.0 1.0 4.6
info
PowerPAK SO-8 DUAL P -30 20 0.02 0.031 49.0 27.0 7.3 13.0 10.9 3.5 1.0
info
PowerPAK SO-8 DUAL P -60 20 0.064 0.08 26.0 13.0 4.5 7.0 5.0 3.5 1.0 7.0
info
PowerPAK SO-8 DUAL N 100 20 0.049 0.06 16.0 3.5 3.8 5.5 5.9 3.5 2.0 2.2
info
PowerPAK SO-8 DUAL N 12 12 0.0034 0.0050 80.0 37.0 7.4 7.2 60.0 46.0 0.6 2.5
info
PowerPAK SO-8 DUAL N 150 20 0.15 0.168 12.6 2.5 2.8 4.5 3.3 3.5 2.0 3.5
info
PowerPAK SO-8 DUAL N 150 20 0.105 0.115 17.0 3.8 3.9 5.5 4.1 3.5 2.0 2.0
info
PowerPAK SO-8 DUAL N 20 12 0.0052 0.0070 68.0 31.0 7.5 5.0 60.0 46.0 0.6 3.5
info
PowerPAK SO-8 DUAL N 30 20 0.0056 0.0070 52.0 24.0 10.0 7.0 60.0 46.0 1.0 2.3
info
PowerPAK SO-8 DUAL N 30 20 0.0093 0.0124 17.0 8.2 3.2 2.7 25.0 22.0 1.2 3.5
info
PowerPAK SO-8 DUAL N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
PowerPAK SO-8 DUAL N 40 20 0.0058 0.0070 43.0 21.0 6.2 6.5 60.0 46.0 1.0 2.5
info
PowerPAK SO-8 DUAL N 40 20 0.019 0.022 10.0 4.9 1.4 1.5 20.0 15.6 1.2 2.7
info
PowerPAK SO-8 DUAL N 60 20 0.021 0.025 49.0 24.0 5.7 8.6 9.7 3.5 1.0 2.0
info
PowerPAK SO-8 DUAL N 2 N 30 20 0.0053 0.0070 32.0 15.3 6.3 4.7 30.0 40.0 1.2 3.5
info
PowerPAK SO-8 DUAL N 1 N 30 20 0.0093 0.0124 17.0 8.2 3.2 2.7 25.0 22.0 1.2 3.5
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 20 16 0.015 0.019 22.5 10.3 3.4 2.6 8.0 21.9 1.4 1.3
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 20 16 0.022 0.025 17.5 8.0 2.5 2.1 8.0 19.8 1.0 1.1
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
PowerPAK SO-8 N&P PAIR P -12 8 0.032 0.053 13.0 4.1 1.9 8.9 3.5 0.6 3.5
info
PowerPAK SO-8 N&P PAIR N 12 8 0.017 0.025 11.5 3.2 2.5 11.8 3.5 0.6 1.7
info
PowerPAK SO-8 SINGLE P -100 20 0.041 0.047 106.0 54.0 14.0 26.0 28.0 83.0 1.0 4.0
info
PowerPAK SO-8 SINGLE P -150 20 0.09 0.095 88.0 43.0 17.5 26.5 5.2 5.4 2.0 3.0
info
PowerPAK SO-8 SINGLE P -20 12 0.00195 0.0025 0.0039 390.0 188.0 33.6 46.0 60.0 104.0 0.5 1.8
info
PowerPAK SO-8 SINGLE P -20 20 0.0019 0.0030 265.0 128.0 36.0 42.0 60.0 104.0 1.0 1.7
info
PowerPAK SO-8 SINGLE P -20 20 0.0033 0.0055 173.0 85.0 24.0 37.0 60.0 104.0 1.0 1.5
info
PowerPAK SO-8 SINGLE P -20 16 0.0049 0.0075 95.3 46.5 13.7 12.5 40.0 54.0 1.0 1.9
info
PowerPAK SO-8 SINGLE P -200 20 0.174 0.18 88.0 40.0 16.5 25.0 3.8 5.4 2.0 3.0
info
PowerPAK SO-8 SINGLE P -30 20 0.0026 0.00375 275.0 129.0 37.0 40.0 60.0 104.0 1.0 1.6
info
PowerPAK SO-8 SINGLE P -30 20 0.0039 0.0062 167.0 78.0 27.0 35.0 60.0 104.0 1.0 1.7
info
PowerPAK SO-8 SINGLE P -30 20 0.0055 0.0090 97.0 49.5 11.7 22.6 40.0 48.0 1.2 1.6
info
PowerPAK SO-8 SINGLE P -30 25 0.0052 0.0094 98.0 51.0 11.7 25.0 50.0 69.0 1.2 2.0
info
PowerPAK SO-8 SINGLE P -30 20 0.01 0.0186 47.5 24.6 7.7 12.0 35.0 35.7 1.2 1.5
info
PowerPAK SO-8 SINGLE P -40 20 0.0092 0.014 121.0 60.0 19.2 30.3 18.6 5.4 1.0 2.7
info
PowerPAK SO-8 SINGLE P -60 20 0.0145 0.019 121.0 62.0 20.0 32.0 14.4 5.4 1.0 3.0
info
PowerPAK SO-8 SINGLE P -60 20 0.064 0.08 26.0 13.0 4.5 7.0 5.0 3.5 1.0 7.0
info
PowerPAK SO-8 SINGLE P -80 20 0.025 0.029 105.0 55.0 16.0 26.0 28.0 83.0 1.0 4.0
info
PowerPAK SO-8 SINGLE N 100 20 0.034 0.04 24.0 14.0 7.6 5.4 7.8 4.8 2.0
info
PowerPAK SO-8 SINGLE N 100 20 0.025 0.028 36.0 20.0 10.0 8.6 9.3 5.2 2.0 1.0
info
PowerPAK SO-8 SINGLE N 100 20 0.0306 0.0327 21.0 5.9 5.4 28.4 54.0 2.0 0.9
info
PowerPAK SO-8 SINGLE N 100 20 0.0078 0.0085 47.5 10.4 9.1 60.0 104.0 1.5 1.9
info
PowerPAK SO-8 SINGLE N 100 20 0.0060 0.0064 0.0078 55.7 26.7 8.4 11.7 60.0 104.0 1.2 0.95
info
PowerPAK SO-8 SINGLE N 100 20 0.0072 0.0103 50.8 24.8 8.1 10.6 60.0 104.0 1.2 2.0
info
PowerPAK SO-8 SINGLE N 100 20 0.0087 0.0094 0.0115 38.5 18.3 5.5 7.8 60.0 83.0 1.2 1.9
info
PowerPAK SO-8 SINGLE N 100 20 0.014 0.0148 0.019 28.3 13.6 3.7 6.4 40.0 44.5 1.2 2.3
info
PowerPAK SO-8 SINGLE N 12 20 0.0012 0.0017 98.0 50.0 16.5 15.0 60.0 104.0 1.0 1.05
info
PowerPAK SO-8 SINGLE N 12 8 0.0025 0.0030 0.0037 56.0 5.9 12.5 40.0 48.0 0.4 0.65
info
PowerPAK SO-8 SINGLE N 12 8 0.0038 0.0047 41.0 4.5 8.5 40.0 36.0 0.4 1.4
info
PowerPAK SO-8 SINGLE N 150 20 0.045 0.047 28.5 8.0 6.5 26.0 64.0 2.5 0.85
info
PowerPAK SO-8 SINGLE N 150 20 0.038 35.0 8.0 9.0 30.0 96.0 2.0 1.6
info
PowerPAK SO-8 SINGLE N 150 20 0.085 0.095 17.0 10.0 3.2 6.0 4.8 5.0 2.0 0.85
info
PowerPAK SO-8 SINGLE N 150 20 0.033 33.0 14.0 4.0 35.0 96.0 2.0 1.4
info
PowerPAK SO-8 SINGLE N 20 12 0.0016 0.00175 0.00225 64.5 11.4 12.1 60.0 104.0 0.6 1.0
info
PowerPAK SO-8 SINGLE N 20 20 0.00155 0.0020 100.0 43.5 13.5 12.5 60.0 104.0 1.0 1.0
info
PowerPAK SO-8 SINGLE N 20 20 0.0019 0.00255 71.0 35.3 11.7 9.5 60.0 83.0 1.2 0.95
info
PowerPAK SO-8 SINGLE N 20 12 0.0023 0.0026 0.0034 89.0 41.0 7.4 7.6 50.0 69.0 0.6 1.2
info
PowerPAK SO-8 SINGLE N 20 20 0.0029 0.0040 42.0 20.0 6.2 5.2 50.0 50.0 1.0 0.7
info
PowerPAK SO-8 SINGLE N 20 12 0.0050 0.0057 0.0076 32.0 15.5 3.0 3.6 30.0 27.7 0.6 0.75
info
PowerPAK SO-8 SINGLE N 20 20 0.0045 0.0058 28.0 13.2 3.8 4.0 35.0 27.7 1.2 0.7
info
PowerPAK SO-8 SINGLE N 20 20 0.0048 0.0063 27.0 16.7 4.5 3.5 35.0 36.0 1.2 1.3
info
PowerPAK SO-8 SINGLE N 20 20 0.0055 0.0074 22.0 9.6 3.5 2.9 30.0 41.7 1.0 1.0
info
PowerPAK SO-8 SINGLE N 20 20 0.0083 0.0115 15.0 7.1 2.7 1.6 20.0 29.8 1.0 1.9
info
PowerPAK SO-8 SINGLE N 200 20 0.07 0.076 51.0 34.0 14.0 15.5 25.0 96.0 2.0 1.0
info
PowerPAK SO-8 SINGLE N 200 20 0.08 0.09 34.0 20.0 7.5 12.0 5.3 5.2 2.0
info
PowerPAK SO-8 SINGLE N 200 20 0.13 0.142 20.0 5.5 4.5 6.5 4.1 4.8 2.0 2.0
info
PowerPAK SO-8 SINGLE N 200 20 0.24 0.26 12.0 2.5 2.5 3.8 2.8 4.2 2.0 2.5
info
PowerPAK SO-8 SINGLE N 25 20 0.0018 0.0023 70.0 32.6 9.7 9.1 60.0 83.0 1.0 1.0
info
PowerPAK SO-8 SINGLE N 25 20 0.0028 0.0035 60.0 28.4 9.3 7.0 50.0 69.0 1.2 1.1
info
PowerPAK SO-8 SINGLE N 25 20 0.0032 0.0042 40.0 20.0 6.3 5.2 50.0 50.0 1.0 0.7
info
PowerPAK SO-8 SINGLE N 25 20 0.0038 0.0048 33.0 15.8 4.8 4.4 40.0 48.0 1.2 0.85
info
PowerPAK SO-8 SINGLE N 25 20 0.0046 0.0062 31.0 13.0 4.5 3.9 40.0 50.0 1.0 1.0
info
PowerPAK SO-8 SINGLE N 25 20 0.0063 0.0080 21.5 9.3 3.2 2.6 21.5 4.8 1.0 0.8
info
PowerPAK SO-8 SINGLE N 25 20 0.0070 0.0090 19.0 8.4 3.3 2.0 30.0 41.7 1.0 1.0
info
PowerPAK SO-8 SINGLE N 25 20 0.0068 0.0093 16.3 7.4 2.7 2.3 30.0 25.0 1.2 0.9
info
PowerPAK SO-8 SINGLE N 25 20 0.0089 0.0119 15.2 7.5 2.3 2.1 20.0 29.8 1.0 1.3
info
PowerPAK SO-8 SINGLE N 25 20 0.012 0.015 10.7 4.9 1.4 1.4 20.0 15.6 1.2 2.7
info
PowerPAK SO-8 SINGLE N 250 20 0.118 0.124 48.0 32.0 12.0 15.0 18.4 96.0 2.0 0.9
info
PowerPAK SO-8 SINGLE N 250 20 0.155 0.162 34.0 7.0 6.8 10.5 3.8 5.2 2.0 1.2
info
PowerPAK SO-8 SINGLE N 30 20 0.0018 0.0023 87.0 41.5 10.6 13.8 60.0 83.0 1.2 0.7
info
PowerPAK SO-8 SINGLE N 30 20 0.0022 0.0028 74.0 34.0 12.0 10.0 60.0 83.0 1.2 0.8
info
PowerPAK SO-8 SINGLE N 30 20 0.0028 0.0033 63.0 30.5 8.3 9.6 50.0 69.0 1.0 0.45
info
PowerPAK SO-8 SINGLE N 30 20 0.0030 0.0038 63.0 28.6 9.1 9.4 40.0 37.8 1.2 0.85
info
PowerPAK SO-8 SINGLE N 30 20 0.0032 0.0040 51.0 25.0 6.5 8.5 40.0 48.0 1.2 1.5
info
PowerPAK SO-8 SINGLE N 30 20 0.0036 0.0045 43.0 20.0 5.9 5.8 40.0 54.0 1.2 1.1
info
PowerPAK SO-8 SINGLE N 30 20 0.0035 0.0051 42.5 21.5 6.9 7.1 40.0 54.0 1.2 0.8
info
PowerPAK SO-8 SINGLE N 30 20 0.0047 0.0061 36.0 16.8 5.1 5.2 40.0 48.0 1.0 0.85
info
PowerPAK SO-8 SINGLE N 30 20 0.0054 0.0070 45.5 21.5 8.0 6.2 40.0 48.0 1.4 0.8
info
PowerPAK SO-8 SINGLE N 30 20 0.0056 0.0075 23.0 11.2 3.8 3.6 35.0 27.7 1.2 0.75
info
PowerPAK SO-8 SINGLE N 30 20 0.0057 0.0076 29.0 13.8 5.0 4.6 40.0 50.0 1.0 1.1
info
PowerPAK SO-8 SINGLE N 30 20 0.0060 0.0080 28.0 12.0 5.4 4.6 50.0 36.0 1.0 1.2
info
PowerPAK SO-8 SINGLE N 30 20 0.0075 0.0095 21.0 9.5 2.8 2.8 30.0 22.7 1.2 0.5
info
PowerPAK SO-8 SINGLE N 30 20 0.0079 0.01 20.0 8.8 3.5 2.2 30.0 41.7 1.0 1.0
info
PowerPAK SO-8 SINGLE N 30 20 0.0089 0.0124 19.5 9.8 3.7 3.7 20.0 29.8 1.2 1.2
info
PowerPAK SO-8 SINGLE N 30 20 0.012 0.015 15.0 6.8 2.5 2.3 20.0 29.8 1.2 1.8
info
PowerPAK SO-8 SINGLE N 40 20 0.0017 0.0022 75.0 34.6 11.0 8.2 60.0 104.0 1.0 1.3
info
PowerPAK SO-8 SINGLE N 40 20 0.0023 0.00265 102.0 45.5 13.8 14.4 60.0 104.0 1.0 1.0
info
PowerPAK SO-8 SINGLE N 40 20 0.0021 0.0029 57.0 27.0 9.0 6.6 60.0 104.0 1.0 1.2
info
PowerPAK SO-8 SINGLE N 40 20 0.0028 0.0032 78.0 38.0 13.0 11.0 50.0 83.0 1.0 0.7
info
PowerPAK SO-8 SINGLE N 40 20 0.0038 0.0042 59.0 28.2 7.7 9.0 50.0 69.0 1.2 1.1
info
PowerPAK SO-8 SINGLE N 40 20 0.0050 0.0060 50.0 24.0 6.5 7.0 40.0 39.0 1.1 0.7
info
PowerPAK SO-8 SINGLE N 40 20 0.0066 0.0080 32.0 16.1 4.5 5.6 40.0 34.7 1.2 0.8
info
PowerPAK SO-8 SINGLE N 40 20 0.0105 0.0125 20.5 9.3 3.1 2.5 30.0 41.7 1.2 0.8
info
PowerPAK SO-8 SINGLE N 40 20 0.019 0.0225 11.8 5.8 1.6 2.1 21.0 15.6 1.2 2.4
info
PowerPAK SO-8 SINGLE N 60 20 0.00625 49.5 15.1 12.2 60.0 104.0 2.5 1.2
info
PowerPAK SO-8 SINGLE N 60 20 0.0027 0.0035 64.0 30.0 11.6 7.2 60.0 104.0 1.0 1.2
info
PowerPAK SO-8 SINGLE N 60 20 0.0075 0.0088 105.0 45.0 22.0 19.0 20.0 5.4 1.0 1.0
info
PowerPAK SO-8 SINGLE N 60 20 0.0096 0.012 65.0 32.0 10.5 16.0 18.0 5.4 1.0
info
PowerPAK SO-8 SINGLE N 60 20 0.022 0.031 18.0 9.5 3.4 5.3 10.3 4.5 1.0 1.0
info
PowerPAK SO-8 SINGLE N 75 20 0.0070 47.5 13.8 14.4 60.0 104.0 2.5 1.2
info
PowerPAK SO-8 SINGLE N 80 20 0.0125 46.0 15.0 13.0 32.0 64.0 2.5 0.8
info
PowerPAK SO-8 SINGLE N 80 20 0.017 0.021 30.5 9.0 8.0 30.0 62.5 2.5 0.7
info
PowerPAK SO-8 SINGLE N 80 20 0.0046 0.0052 0.0065 60.0 27.9 8.5 12.0 60.0 104.0 1.2 0.95
info
PowerPAK SO-8 SINGLE N 80 20 0.0059 0.0067 0.0085 49.0 23.0 7.6 9.2 60.0 104.0 1.2 2.1
info
PowerPAK SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0021 0.0026 90.0 41.0 11.8 12.6 60.0 104.0 1.0 0.9
info
PowerPAK SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0034 0.0042 48.0 23.0 6.4 7.2 60.0 48.0 1.0 1.1
info
PowerPAK SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0038 0.0047 44.0 21.5 5.8 6.1 60.0 48.0 1.0 2.1
info
PowerPAK SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0048 0.0066 61.0 27.8 10.2 7.3 50.0 56.0 1.3 1.0
info
PowerPAK SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.013 0.0165 18.5 8.3 2.8 2.0 35.6 29.8 1.2 1.3
info
SO-8 DUAL P -12 8 0.018 0.022 0.028 34.5 5.1 9.6 8.9 2.0 0.4 9.0
info
SO-8 DUAL P -12 8 0.035 0.056 13.0 2.6 4.0 6.4 2.0 0.6 9.0
info
SO-8 DUAL P -20 8 0.015 0.019 0.024 43.0 7.1 10.9 9.4 2.0 0.4
info
SO-8 DUAL P -20 20 0.0192 0.033 41.0 20.0 7.0 9.0 8.0 3.1 1.0 2.5
info
SO-8 DUAL P -20 12 0.058 0.094 17.0 8.0 2.0 3.0 4.0 3.1 0.6 6.0
info
SO-8 DUAL P -30 20 0.029 0.041 32.0 15.0 4.0 7.5 8.0 5.0 1.0 5.8
info
SO-8 DUAL P -30 20 0.053 0.09 15.0 7.0 4.0 2.0 4.9 2.0 1.0
info
SO-8 DUAL P -30 20 0.08 0.135 10.0 5.8 1.9 2.0 3.9 2.0 1.0
info
SO-8 DUAL P -40 20 0.027 0.034 41.5 21.7 5.6 9.8 8.0 3.2 1.2 6.0
info
SO-8 DUAL P -60 20 0.12 0.15 14.5 7.5 2.2 3.7 3.1 2.4 1.0 14.0
info
SO-8 DUAL N 20 20 0.0046 0.0060 30.0 14.5 4.5 3.9 19.8 3.25 1.0 1.4
info
SO-8 DUAL N 20 12 0.018 0.022 22.0 10.0 2.5 1.7 8.0 3.1 0.6 2.4
info
SO-8 DUAL N 25 12 0.018 0.02 0.024 16.5 7.8 1.6 1.7 8.0 3.1 0.6 2.5
info
SO-8 DUAL N 25 16 0.025 0.03 7.6 3.6 1.3 0.9 8.0 2.8 1.0 4.1
info
SO-8 DUAL N 30 20 0.014 0.017 11.2 5.4 1.6 1.6 12.1 3.7 1.0 2.5
info
SO-8 DUAL N 30 20 0.0195 0.023 14.5 7.1 1.9 2.7 8.5 3.1 1.2 2.6
info
SO-8 DUAL N 30 20 0.0355 0.044 8.0 3.7 1.4 1.05 6.5 2.7 1.2 4.3
info
SO-8 DUAL N 30 20 0.04 0.05 6.0 2.8 1.1 0.8 5.8 2.3 1.2 2.8
info
SO-8 DUAL N 40 16 0.016 0.019 56.0 26.0 5.5 9.7 8.0 3.25 0.8 2.6
info
SO-8 DUAL N 40 20 0.02 0.023 10.0 4.9 1.5 1.5 9.2 3.1 1.2 2.7
info
SO-8 DUAL N 40 20 0.0325 0.04 6.8 3.3 1.0 1.1 7.0 2.9 1.0 3.7
info
SO-8 DUAL N 60 20 0.041 0.052 17.0 9.2 3.3 3.7 6.5 3.7 1.0 6.5
info
SO-8 DUAL N 60 20 0.058 0.072 13.0 6.0 2.3 2.6 5.3 3.1 1.0 2.0
info
SO-8 DUAL N 75 20 0.048 0.062 14.0 7.0 2.4 3.5 4.8 2.4 1.0 3.6
info
SO-8 DUAL N 1 N 30 20 0.0153 0.0184 17.2 8.4 3.0 2.6 8.0 3.6 1.2 3.1
info
SO-8 DUAL N 2 N 30 20 0.028 0.034 7.3 3.6 1.1 1.3 8.0 2.8 1.2 2.6
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 2.8 1.0 2.5
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 2.8 1.0 2.5
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 16 0.01 0.0115 39.0 17.0 5.6 4.0 15.2 4.16 1.0 1.9
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.0115 0.016 11.6 4.8 3.7 11.4 2.4 1.0 1.8
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 16 0.017 0.0195 29.0 12.5 4.1 3.4 8.0 1.98 1.0 1.8
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.018 0.022 8.9 3.4 2.4 10.5 3.5 1.5 2.3
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.0185 0.0225 7.8 2.9 2.3 6.8 1.4 1.0 3.0
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.018 0.023 6.6 2.9 2.3 10.0 3.3 1.5 1.9
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.02 0.025 16.5 7.3 2.7 2.1 8.0 2.9 1.0 1.2
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.02 0.025 16.5 7.3 2.7 2.1 8.0 2.9 1.0 1.2
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.02 0.025 7.0 2.8 2.0 8.0 3.1 1.2 2.0
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.021 0.027 6.7 2.8 2.0 8.4 2.7 1.2 2.9
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) 1 N 30 20 0.016 0.0186 40.0 19.0 8.0 6.0 8.0 3.3 1.5 1.3
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) 2 N 30 16 0.0264 0.029 13.2 6.0 2.1 1.4 8.0 3.1 1.0 3.1
info
SO-8 N&P PAIR P -20 12 0.033 0.05 17.0 4.1 4.3 6.2 2.0 0.6
info
SO-8 N&P PAIR P -20 12 0.06 0.1 6.0 1.3 1.6 5.3 2.5 0.6
info
SO-8 N&P PAIR P -30 20 0.089 0.14 7.8 4.1 1.3 1.8 4.3 2.78 1.0 10.0
info
SO-8 N&P PAIR P -40 20 0.021 0.028 41.5 21.7 5.6 9.8 9.2 3.2 1.2 6.4
info
SO-8 N&P PAIR P -40 20 0.045 0.062 25.0 11.8 3.0 5.2 5.8 3.1 1.2 5.5
info
SO-8 N&P PAIR P -60 20 0.12 0.15 14.5 8.0 2.2 3.7 3.9 3.4 1.0 14.0
info
SO-8 N&P PAIR P -8 8 0.027 0.037 16.5 2.2 4.8 8.0 3.1 0.45 4.2
info
SO-8 N&P PAIR N 20 16 0.0145 0.017 23.0 11.5 3.7 3.3 9.6 2.0 0.6
info
SO-8 N&P PAIR N 20 12 0.02 0.03 11.0 2.5 3.2 9.1 2.5 0.6
info
SO-8 N&P PAIR N 30 20 0.017 0.02 16.5 7.9 2.2 2.7 12.0 4.5 0.8 1.1
info
SO-8 N&P PAIR N 30 20 0.047 0.065 6.0 2.75 1.3 0.9 6.0 2.78 1.0 3.1
info
SO-8 N&P PAIR N 40 16 0.0175 0.02 20.5 9.8 2.6 2.6 10.0 3.1 0.8 1.5
info
SO-8 N&P PAIR N 40 20 0.0355 0.0425 11.7 5.3 1.9 1.7 6.8 3.0 1.4 2.2
info
SO-8 N&P PAIR N 60 20 0.058 0.072 13.0 6.0 2.3 2.6 5.3 3.1 1.0 2.0
info
SO-8 SINGLE P -150 20 1.2 1.3 7.7 4.8 1.5 2.5 1.3 4.6 2.0 9.0
info
SO-8 SINGLE P -150 20 0.295 0.315 27.5 23.2 5.4 8.4 2.8 5.9 2.0 6.1
info
SO-8 SINGLE P -20 12 0.0062 0.0105 125.0 59.0 10.0 19.0 26.6 6.6 0.6 1.3
info
SO-8 SINGLE P -20 12 0.0080 0.01 0.014 108.0 54.0 7.8 18.5 18.6 5.0 0.6 2.3
info
SO-8 SINGLE P -20 12 0.011 0.014 0.02 37.0 8.7 11.0 13.7 3.0 0.6 2.7
info
SO-8 SINGLE P -20 8 0.0155 0.0195 0.025 36.5 3.1 9.9 13.4 5.0 0.4 4.8
info
SO-8 SINGLE P -20 8 0.017 0.023 0.032 33.0 4.2 7.6 9.9 2.5 0.45
info
SO-8 SINGLE P -20 12 0.04 8.8 1.8 2.4 6.2 2.5 0.6 8.5
info
SO-8 SINGLE P -30 20 0.0033 0.0046 190.0 90.0 27.5 26.5 36.0 7.8 1.0 2.3
info
SO-8 SINGLE P -30 20 0.0050 0.00775 129.0 61.0 16.5 23.5 29.0 7.8 1.0 3.0
info
SO-8 SINGLE P -30 25 0.0088 0.0153 90.0 44.8 12.2 21.7 19.2 5.9 1.2 1.8
info
SO-8 SINGLE P -30 20 0.0098 0.0165 53.0 27.0 8.0 13.0 19.7 5.7 1.2 2.1
info
SO-8 SINGLE P -30 25 0.0125 0.0205 57.0 29.5 8.0 22.0 14.9 5.0 1.4 2.2
info
SO-8 SINGLE P -30 25 0.018 0.03 43.0 22.0 6.0 11.0 13.0 5.6 1.0 1.3
info
SO-8 SINGLE P -30 20 0.024 0.035 32.0 15.0 4.0 7.5 11.4 5.0 1.0 5.8
info
SO-8 SINGLE P -30 25 0.0205 0.0375 24.0 12.4 3.4 5.8 11.6 5.0 1.2 5.5
info
SO-8 SINGLE P -30 20 0.032 0.049 25.0 13.0 3.5 5.5 9.0 4.2 1.0 2.0
info
SO-8 SINGLE P -30 20 0.042 0.072 13.6 7.0 2.3 3.2 6.0 5.0 1.2 5.0
info
SO-8 SINGLE P -40 20 0.015 0.022 64.0 33.0 9.8 15.7 16.1 6.3 1.2 2.0
info
SO-8 SINGLE P -40 20 0.045 0.062 25.0 11.8 3.0 5.2 7.2 4.2 1.2 5.5
info
SO-8 SINGLE P -60 20 0.12 0.15 14.5 8.0 2.2 3.7 4.7 5.0 1.0 14.0
info
SO-8 SINGLE P -8 8 0.0090 0.011 0.016 55.0 6.0 10.0 13.7 3.0 0.45 2.5
info
SO-8 SINGLE N 100 20 0.063 0.084 13.5 9.0 3.0 4.6 6.8 6.0 2.0 1.0
info
SO-8 SINGLE N 100 20 0.158 0.175 7.1 4.6 1.7 2.0 3.8 4.8 2.0 3.0
info
SO-8 SINGLE N 100 20 0.105 8.5 3.0 2.5 4.6 5.0 2.5 1.3
info
SO-8 SINGLE N 100 20 0.034 0.04 24.0 14.0 7.6 5.4 6.9 3.8 2.0
info
SO-8 SINGLE N 100 20 0.025 0.028 36.0 20.0 10.0 8.6 7.9 3.8 2.0
info
SO-8 SINGLE N 100 20 0.0088 0.012 38.6 18.3 5.4 7.3 20.0 7.8 1.2 2.7
info
SO-8 SINGLE N 12 8 0.0027 0.0032 0.0040 56.0 5.9 12.5 34.0 5.7 0.4 0.65
info
SO-8 SINGLE N 12 8 0.0053 0.0060 0.0074 52.0 6.2 8.9 21.5 4.45 0.4 0.8
info
SO-8 SINGLE N 150 20 0.045 0.047 28.5 8.0 6.5 7.7 5.9 2.5 0.85
info
SO-8 SINGLE N 150 20 0.05 30.0 16.5 8.5 8.5 5.0 3.1 2.0
info
SO-8 SINGLE N 150 20 0.085 0.095 17.0 10.0 3.2 6.0 3.7 3.0 2.0
info
SO-8 SINGLE N 20 20 0.0020 0.0025 73.0 34.0 11.0 9.0 46.0 7.8 1.0 1.5
info
SO-8 SINGLE N 20 20 0.0026 0.0032 60.0 28.7 8.9 7.4 35.8 6.0 1.2 1.2
info
SO-8 SINGLE N 20 16 0.0060 0.0070 62.0 27.5 8.0 6.0 20.0 5.7 1.0 0.7
info
SO-8 SINGLE N 20 20 0.0138 0.0192 21.6 10.6 4.2 3.1 12.0 5.0 1.2 3.6
info
SO-8 SINGLE N 200 20 0.13 0.142 20.0 4.5 4.5 6.5 3.0 2.5 2.0 2.0
info
SO-8 SINGLE N 200 20 0.48 0.51 6.0 3.25 0.9 1.9 1.5 2.5 2.0 3.7
info
SO-8 SINGLE N 200 20 0.24 0.26 12.0 2.5 2.5 3.8 2.2 2.5 2.0 2.5
info
SO-8 SINGLE N 200 20 0.08 0.09 34.0 20.0 7.5 12.0 4.0 3.1 2.0
info
SO-8 SINGLE N 25 16 0.0027 0.0032 107.5 49.0 15.7 13.6 40.0 7.8 1.0 1.5
info
SO-8 SINGLE N 25 16 0.0040 0.0050 63.0 29.0 8.5 7.2 28.6 5.9 1.0 0.9
info
SO-8 SINGLE N 25 12 0.0086 0.0095 0.0115 37.0 17.5 3.7 3.3 18.0 5.0 0.6 1.6
info
SO-8 SINGLE N 25 12 0.01 0.011 0.014 22.4 10.7 1.9 2.2 16.5 5.0 0.6 0.6
info
SO-8 SINGLE N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 5.0 1.0 2.5
info
SO-8 SINGLE N 250 20 0.155 0.162 34.0 7.0 6.8 10.5 3.0 3.1 2.0 1.2
info
SO-8 SINGLE N 30 20 0.00275 0.0034 70.0 30.0 10.2 7.4 39.0 7.8 1.0 1.4
info
SO-8 SINGLE N 30 20 0.0032 0.0039 62.0 26.5 8.5 7.3 30.0 6.0 1.2 1.1
info
SO-8 SINGLE N 30 20 0.0039 0.0055 42.5 21.5 6.9 7.1 30.5 6.5 1.2 0.8
info
SO-8 SINGLE N 30 20 0.0049 0.0063 36.0 16.8 5.1 5.2 25.4 5.7 1.0 0.85
info
SO-8 SINGLE N 30 20 0.0052 0.0067 45.5 21.5 8.0 6.2 24.5 5.7 1.4 0.75
info
SO-8 SINGLE N 30 20 0.0057 0.0076 29.0 13.8 5.0 4.6 24.0 5.7 1.0 1.1
info
SO-8 SINGLE N 30 20 0.0060 0.0080 28.0 12.0 5.4 4.6 24.0 6.0 1.15 1.2
info
SO-8 SINGLE N 30 20 0.0079 0.01 20.0 8.8 3.5 2.2 19.3 5.0 1.0 1.0
info
SO-8 SINGLE N 30 20 0.0085 0.0105 34.0 15.0 6.5 4.0 19.3 5.7 1.0 0.65
info
SO-8 SINGLE N 30 20 0.0095 0.013 18.0 8.0 2.4 2.3 17.0 5.0 1.0 1.3
info
SO-8 SINGLE N 30 20 0.012 0.015 15.0 6.8 2.5 2.3 15.0 4.5 1.2 1.8
info
SO-8 SINGLE N 30 20 0.014 0.0175 15.4 7.3 2.3 2.2 14.0 5.0 1.2 0.8
info
SO-8 SINGLE N 30 25 0.021 0.033 7.5 3.7 1.6 1.3 12.0 5.0 1.4 2.6
info
SO-8 SINGLE N 40 20 0.0033 0.0039 70.0 32.5 9.7 8.6 36.0 7.8 1.0 1.25
info
SO-8 SINGLE N 40 25 0.0045 0.0060 62.0 29.0 12.0 9.0 27.2 6.0 1.2 1.0
info
SO-8 SINGLE N 40 20 0.0075 0.0090 51.0 21.0 10.7 3.0 20.5 5.7 1.0 0.75
info
SO-8 SINGLE N 40 20 0.0090 0.012 33.0 15.0 6.7 5.1 19.0 6.0 1.0 1.4
info
SO-8 SINGLE N 40 12 0.04 0.045 8.0 1.5 2.4 5.2 2.0 0.6 1.9
info
SO-8 SINGLE N 60 20 0.011 0.013 46.0 25.0 11.5 11.5 12.7 3.75 2.0
info
SO-8 SINGLE N 60 20 0.022 0.031 18.0 9.5 3.4 5.3 8.5 3.3 1.0
info
SO-8 SINGLE N 60 20 0.036 0.043 21.0 10.5 3.5 4.2 8.0 5.0 1.5 3.3
info
SO-8 SINGLE N 75 20 0.0098 36.0 10.8 10.0 20.5 7.8 2.0 1.1
info
SO-8 SINGLE N 80 20 0.013 35.0 12.5 8.0 17.3 7.8 2.0 1.1
info
SO-8 SINGLE N 80 20 0.0165 0.022 34.0 21.0 7.5 11.0 9.5 3.1 2.0
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.108 0.175 8.0 4.0 0.8 1.4 4.1 2.8 0.6 6.0
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY P -30 20 0.072 0.11 9.8 4.6 1.4 2.4 4.6 2.75 1.0 8.0
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY P -30 20 0.068 0.11 9.0 4.6 1.3 2.1 4.6 2.75 1.0 7.3
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY N 30 20 0.016 0.021 8.5 3.0 2.6 9.5 2.5 1.0 0.7
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY N 30 20 0.035 0.052 8.6 4.2 1.8 1.5 7.5 3.1 1.2 2.8
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0030 0.0038 58.0 27.5 8.3 7.5 38.0 7.8 1.0 1.7
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0055 0.0076 28.5 13.8 4.2 3.8 25.0 6.25 1.0 1.4
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0095 0.012 20.3 9.5 2.8 3.2 16.0 5.0 1.0 1.0
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.013 0.0165 18.5 8.3 2.8 2.0 14.6 5.0 1.2 1.2
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0135 0.0175 16.3 7.3 2.2 2.0 13.6 4.5 1.0 1.1
info
TSSOP-8 COMMON DRAIN N 20 12 0.022 0.03 12.0 2.2 3.6 6.5 1.5 0.6
info
TSSOP-8 COMMON DRAIN N 28 14 0.033 0.042 6.5 1.2 1.5 4.6 1.3 0.6
info
TSSOP-8 DUAL P -12 8 0.021 0.028 0.037 18.5 2.7 5.0 5.8 1.14 0.4 4.6
info
TSSOP-8 DUAL P -12 8 0.08 0.105 5.7 0.8 1.6 2.5 1.1 0.45
info
TSSOP-8 DUAL P -20 8 0.031 0.041 0.058 15.0 2.4 3.8 4.8 1.14 0.4
info
TSSOP-8 DUAL P -20 12 0.045 0.08 16.5 8.6 1.2 2.8 3.9 1.13 0.6 7.0
info
TSSOP-8 DUAL P -30 20 0.031 0.048 13.0 3.0 5.8 4.7 1.14 1.0 4.6
info
TSSOP-8 DUAL N 20 8 0.03 0.035 0.043 7.5 1.2 1.2 4.5 1.0 0.4 1.9
info
TSSOP-8 DUAL N 20 12 0.045 0.065 4.0 0.9 1.0 3.9 1.13 0.6 1.9
info
TSSOP-8 DUAL N 30 20 0.035 0.05 17.5 9.0 4.0 2.5 4.0 1.0 1.0
info
TSSOP-8 DUAL N 30 20 0.053 0.075 8.0 3.5 1.4 1.2 3.4 1.0 1.0
info
TSSOP-8 N&P PAIR P -20 12 0.03 0.045 34.0 17.0 3.0 5.5 6.1 1.7 0.6 6.0
info
TSSOP-8 N&P PAIR P -30 20 0.043 0.073 16.0 8.0 2.3 4.5 3.8 1.14 1.0 8.8
info
TSSOP-8 N&P PAIR N 20 12 0.022 0.036 15.0 6.7 1.8 0.9 6.7 1.6 0.6 2.0
info
TSSOP-8 N&P PAIR N 30 20 0.032 0.046 9.5 4.5 1.8 1.55 4.3 1.14 1.0 0.45
info
TSSOP-8 SINGLE P -12 8 0.0085 0.0106 0.014 74.0 9.0 19.0 9.5 1.5 0.4
info
TSSOP-8 SINGLE P -12 8 0.0125 0.0155 0.02 46.0 5.0 15.5 8.0 1.5 0.45
info
TSSOP-8 SINGLE P -12 8 0.04 0.07 10.0 1.8 3.0 4.8 1.5 0.6 7.7
info
TSSOP-8 SINGLE P -20 8 0.015 0.02 0.027 40.0 5.2 8.0 7.4 1.5 0.45
info
TSSOP-8 SINGLE P -30 20 0.019 0.03 47.0 23.0 9.5 8.0 6.5 1.5 -1.0
info
TSSOP-8 SINGLE P -30 20 0.03 0.055 26.5 15.0 5.7 5.0 5.5 1.5 1.0
info
TSSOP-8 SINGLE N 20 8 0.014 0.02 18.0 3.2 4.0 8.1 1.5 0.45
info
TSSOP-8 SINGLE N 30 20 0.014 0.021 40.0 22.5 9.0 7.0 7.8 1.5 1.0