| SiE726DF |  | PolarPAK | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0024 | 0.0033 | 105 | 50 | 22 | 12 | 175 | 125 | 1 | 1 |
| Si7726DN |  | PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0095 | 0.0125 | 28.5 | 12.5 | 4.8 | 3.2 | 35 | 52 | 1.4 | 1.25 |
| Si7758DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0029 | 0.0038 | 105 | 46 | 20 | 12 | 60 | 104 | 1.3 | 1 |
| Si7742DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0035 | 0.0045 | 75 | 34 | 14.5 | 8.3 | 60 | 83 | 1.3 | .9 |
| Si7748DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0048 | 0.0066 | 61 | 27.8 | 10.2 | 7.3 | 50 | 56 | 1.3 | 1 |
| Si4622DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.016 | 0.0186 | 40 | 19 | 8 | 6 | 8 | 3.3 | 1.5 | 1.3 |
| Si4642DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.00375 | 0.0047 | 74 | 35.7 | 16.8 | 10.7 | 34 | 7.8 | 1.5 | 1.5 |
| Si4638DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0065 | 0.008 | 66.5 | 27.5 | 11.5 | 7 | 22.4 | 5.9 | 1.3 | .95 |
| Si4646DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | 0.0115 | 0.0145 | 30 | 13.7 | 5 | 4 | 12 | 6.25 | 1.2 | 1.2 |
| Series | Package | Configuration | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) | PD Max. (W) | VGS(th) | Rg Typ. |