VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> PowerPAK SO-8 and larger packages>N & P pair (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (23):
  Markings (1)
  Package Drawing (1)
  Pad Guidlines (2)
  RC Thermal Models (2)
  Reel Info (1)
  Reliability Data (4)
  Tape Info (2)
  SPICE (10)
Press Releases
MOSFETs: PowerPAK SO-8 and larger packages - N & P pair
PackagePowerPAK SO-8
ConfigurationN&P PAIR
BrandVishay Siliconix

All 2 datasheets shown.
Part numberChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si7530DPinfoP-60200.0640.0826134.575
Si7540DPinfoP-1280.0320.053134.11.98.9
N120.0170.02511.53.22.511.8
Si7530DPinfoN60200.0750.1125.423.54.6
Part numberChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account