Searching . . .

Related press releases

March 31, 2011

New 40 V and 60 V Vishay Siliconix N-Channel TrenchFET® Power MOSFETs Feature Industry-Low On-Resistance and FOMs in PowerPAK SO-8 Package

March 29, 2011

Vishay Intertechnology’s T97 and 597D Solid Tantalum Chip Capacitors and SiR880DP ThunderFET® 80 V N-Channel Power MOSFET Named as Design News Golden Mousetrap Best Product Finalists

March 28, 2011

Vishay Intertechnology VCNL4000 Proximity and Ambient Light Optical Sensor and SiR880DP ThunderFET® 80 V Power MOSFET Honored With EN-Genius Product of the Year Awards

February 24, 2011

New 100 V Vishay Siliconix N-Channel TrenchFET® Power MOSFETs Featuring New ThunderFET® Technology Offer Lowest On-Resistance at 4.5 V VGS Rating in SO-8 and PowerPAK® SO-8 Packages

November 08, 2010

Vishay’s SiR880DP ThunderFET® Power MOSFET Named as Top-10 DC/DC Power Product by Electronic Products China Magazine

October 14, 2010

New 500-V Vishay Siliconix N-Channel Power MOSFETs Feature Low 0.38 Ω On-Resistance and Improved Gate Charge of 68 nC in TO-220AB,TO-220 FULLPAK, D²PAK, and TO-247AC Packages

July 12, 2010

New 500-V Vishay Siliconix N-Channel Power MOSFETs Feature Low 0.555-Ω On-Resistance and Improved Gate Charge of 48 nC in TO-220,TO-220 FULLPAK, and D²PAK Packages

July 01, 2010

New Vishay Siliconix ThunderFET™ Power MOSFET is Industry’s First 80-V MOSFET with On-Resistance Specified at 4.5-V Gate Drive, with Value of 8.5 mΩ

May 03, 2010

Vishay Siliconix Introduces First 30-V P-Channel TrenchFET® Gen III Power MOSFET in PowerPAK® 1212-8 Package

January 22, 2010

New 600-V Vishay Siliconix Super Junction FET™ Power MOSFETs Feature 0.190-Ω On-Resistance in TO-220, TO-220F, TO-247, and TO-263 Packages

September 10, 2009

Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75

August 21, 2009

Vishay Launches 60-V TrenchFET Power MOSFET with Industry-First 6.1 Milliohms On-Resistance in SO-8 Size Package

July 24, 2009

New Vishay Siliconix 12-V TrenchFET® Gen III Power MOSFET Features Industry-Best 1.2-mΩ Maximum On-Resistance at 10 V and 1.7 mΩ at 4.5 V

June 25, 2009

Vishay Siliconix 30-V P-Channel TrenchFET® Gen III Power MOSFET Sets New Industry First with 2.6-mΩ Maximum On-Resistance in SO-8 Footprint Area

May 11, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for 3.3-mm by 3.3-mm Footprint Area of 3.9 mΩ at 10 V, 5.5 mΩ at 4.5 V, and 9.8 mΩ at 2.5 V

April 01, 2009

Vishay Siliconix TrenchFET® Gen III Power MOSFETs Honored with EN-Genius Product of the Year Award

March 25, 2009

Vishay’s SiR440DP TrenchFET® Gen III Power MOSFET Chosen as Product of the Year by Electronic Products China Magazine

March 04, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for SO-8 Footprint of 1.9 mΩ at 10 V and 2.5 mΩ at 4.5 V

December 17, 2008

Vishay Siliconix Releases New 20-V and 30-V P-Channel TrenchFET® Power MOSFETs With Industry’s Lowest On-Resistance in the SO-8 Footprint Down to 3.3 mΩ at 10 V and 5.5 mΩ at 4.5 V

December 03, 2008

Siliconix Releases First 20-V and 30-V N-Channel TrenchFET® Gen III Power MOSFETs With TurboFET™ Technology For Low Switching Losses and Faster Switching

November 19, 2008

New Vishay Siliconix 20-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.0-mΩ On-Resistance at 4.5 V and 1.55 mΩ at 10 V

October 22, 2008

New Siliconix 25-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.1-mΩ On-Resistance at 4.5 V and 1.7 mΩ at 10 V in PowerPAK® SO-8 Package

September 24, 2008

Vishay Releases Industry’s First 30-V Monolithic Power MOSFET and Schottky Diode With Double-Sided Cooling

January 22, 2007

Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms

April 27, 2005

New Vishay Siliconix -150-V and -200-V P-Channel Power MOSFETs Save Space for Active Clamp Configurations

March 29, 2004

Siliconix Targets Automotive 12-V Boardnet With New P-Channel −40-V and −60-V TrenchFET® Power MOSFETs

January 28, 2004

Vishay's New 250-V N-Channel TrenchFET® Power MOSFETs Offer Up to 50% Improved On-Resistance in SO-8 and D2PAK Footprints

July 16, 2003

Vishay's New 20-V VDS/20-V VGS MOSFETs Provide On-Resistance Down to 3.2 mΩ for Efficient Desktop and Server Core DC-to-DC Converters

April 21, 2003

Siliconix Launches Complete Family of TrenchFET® Power MOSFETs Built on Advanced P-Channel Technology

October 04, 2002

New PowerPAK™ SO-8 Power MOSFETs Provide Industry-Best Specifications for Point of Load DC-to-DC Conversion Applications

March 25, 2002

TrenchFETs® in New Thermally Enhanced D2PAK Package Save Board Space and Lower Costs With Industry's Best Thermal Performance

August 22, 2001

New Siliconix Power MOSFETs for Isolated DC/DC Conversion Meet Higher Voltage Demands in Low-Profile PowerPAK™ Package

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links