Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - Dual

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 6 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
rDS(on) @ 1.2 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET DUAL N 20 12 0.075 0.134 4.0 0.6 1.3 4.2 2.1 0.6
info
1206-8 ChipFET DUAL N 20 8 0.04 0.045 0.052 5.0 0.85 1.0 5.9 2.1 0.4 1.9
info
1206-8 ChipFET DUAL N 30 20 0.065 0.1 4.5 2.0 0.7 0.7 4.0 3.12 1.5 3.0
info
PowerPAIR 3 x 3 DUAL N 2 N 30 20 0.011 0.0165 14.2 6.8 2.2 2.3 28.0 31.0 1.0 2.6
info
PowerPAIR 3 x 3 DUAL N 1 N 30 20 0.024 0.032 7.4 3.5 1.5 1.1 11.0 16.7 1.0 2.6
info
PowerPAIR 6 x 3.7 DUAL N 2 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 30.0 1.0 2.0
info
PowerPAIR 6 x 3.7 DUAL N 1 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 27.0 1.0 2.0
info
PowerPAIR 6 x 3.7 DUAL N 2 N 30 20 0.0135 0.017 15.4 7.3 2.3 2.2 16.0 30.0 1.2 0.8
info
PowerPAIR 6 x 3.7 DUAL N 1 N 30 20 0.024 0.03 8.0 3.8 1.4 1.1 12.0 20.0 1.0 3.2
info
PowerPAIR 6 x 5 DUAL N 1 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 29.0 1.0 2.0
info
PowerPAIR 6 x 5 DUAL N 1 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 29.0 1.0 2.0
info
PowerPAIR 6 x 5 DUAL N 2 N 30 20 0.0135 0.017 15.4 7.3 2.3 2.2 16.0 33.0 1.2 0.8
info
PowerPAIR 6 x 5 DUAL N 1 N 30 20 0.024 0.03 8.0 3.8 1.4 1.1 12.0 20.0 1.0 3.2
info
PowerPAK 1212-8 DUAL P -20 8 0.037 0.048 0.066 15.3 2.0 3.9 7.4 2.8 0.4 7.0
info
PowerPAK 1212-8 DUAL P -20 8 0.051 0.067 0.094 9.5 1.6 2.5 5.7 2.5 0.4 7.2
info
PowerPAK 1212-8 DUAL P -30 20 0.047 0.075 14.0 7.5 2.4 3.8 6.4 2.8 1.0 8.5
info
PowerPAK 1212-8 DUAL P -40 20 0.06 0.089 20.0 11.0 3.0 5.0 6.0 20.8 1.0 5.7
info
PowerPAK 1212-8 DUAL N 20 8 0.0164 0.02 0.024 12.0 2.0 1.3 25.0 23.0 0.4 1.8
info
PowerPAK 1212-8 DUAL N 20 8 0.03 0.036 0.045 9.0 1.4 1.4 6.0 17.8 0.45 3.2
info
PowerPAK 1212-8 DUAL N 30 12 0.036 0.039 15.0 7.0 2.0 1.7 6.8 2.6 0.6 3.0
info
PowerPAK 1212-8 DUAL N 30 20 0.02 0.025 8.5 4.1 1.5 1.3 26.0 23.0 1.0 3.2
info
PowerPAK 1212-8 DUAL N 40 12 0.042 0.047 19.0 8.0 1.5 2.4 6.0 17.8 0.6 1.9
info
PowerPAK 1212-8 DUAL N 40 20 0.032 0.039 12.5 5.5 2.0 2.0 6.0 20.8 1.0 3.4
info
PowerPAK 1212-8 DUAL N 60 20 0.06 0.075 13.0 6.0 2.3 2.6 4.8 2.6 1.0 2.0
info
PowerPAK 1212-8 DUAL N 1 N 30 16 0.035 0.042 9.5 4.5 1.5 1.2 6.0 17.8 1.0 3.3
info
PowerPAK 1212-8 DUAL N 2 N 30 20 0.028 0.035 12.0 5.5 2.5 1.7 6.0 23.0 1.5 2.7
info
PowerPAK ChipFET DUAL P -20 12 0.059 0.096 13.2 6.9 1.6 1.8 6.0 10.4 0.6 8.0
info
PowerPAK ChipFET DUAL P -30 20 0.054 0.088 9.5 4.8 1.6 2.2 6.0 10.4 1.2 8.0
info
PowerPAK ChipFET DUAL N 30 20 0.031 0.04 5.7 2.9 1.0 1.1 6.0 10.4 1.2 1.8
info
PowerPAK SC-70 DUAL P -12 8 0.041 0.06 0.11 10.5 2.3 2.5 4.5 7.8 0.4 5.5
info
PowerPAK SC-70 DUAL P -12 8 0.061 0.081 0.115 8.2 1.2 2.8 4.5 6.5 0.4 10.0
info
PowerPAK SC-70 DUAL P -20 12 0.059 0.098 15.0 7.1 1.3 2.1 4.5 7.8 0.5 6.3
info
PowerPAK SC-70 DUAL P -20 8 0.054 0.07 0.104 0.165 9.5 1.4 2.3 4.5 7.8 0.5 5.1
info
PowerPAK SC-70 DUAL P -30 12 0.064 0.078 0.12 14.0 6.6 1.2 1.9 4.5 7.8 0.6 5.5
info
PowerPAK SC-70 DUAL P -30 20 0.087 0.145 6.0 3.2 1.1 1.5 4.5 6.5 1.0 7.5
info
PowerPAK SC-70 DUAL N 12 8 0.028 0.033 0.042 6.2 0.8 1.6 4.5 7.8 0.4 4.0
info
PowerPAK SC-70 DUAL N 20 12 0.046 0.063 7.5 3.5 0.95 0.75 4.5 7.8 0.6 3.5
info
PowerPAK SC-70 DUAL N 8 5 0.027 0.031 0.036 0.047 0.11 4.8 0.63 0.6 4.5 7.8 0.35 4.0
info
PowerPAK SO-8 DUAL P -30 20 0.02 0.031 49.0 27.0 7.3 13.0 10.9 3.5 1.0
info
PowerPAK SO-8 DUAL P -60 20 0.064 0.08 26.0 13.0 4.5 7.0 5.0 3.5 1.0 7.0
info
PowerPAK SO-8 DUAL N 100 20 0.049 0.06 16.0 3.5 3.8 5.5 5.9 3.5 2.0 2.2
info
PowerPAK SO-8 DUAL N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
PowerPAK SO-8 DUAL N 40 20 0.019 0.022 10.0 4.9 1.4 1.5 20.0 15.6 1.2 2.7
info
PowerPAK SO-8 DUAL N 60 20 0.021 0.025 49.0 24.0 5.7 8.6 9.7 3.5 1.0 2.0
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 20 16 0.015 0.019 22.5 10.3 3.4 2.6 8.0 21.9 1.4 1.3
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 20 16 0.022 0.025 17.5 8.0 2.5 2.1 8.0 19.8 1.0 1.1
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
SO-8 DUAL P -12 8 0.018 0.022 0.028 34.5 5.1 9.6 8.9 2.0 0.4 9.0
info
SO-8 DUAL P -12 8 0.035 0.056 13.0 2.6 4.0 6.4 2.0 0.6 9.0
info
SO-8 DUAL P -20 12 0.058 0.094 17.0 8.0 2.0 3.0 4.0 3.1 0.6 6.0
info
SO-8 DUAL P -20 20 0.0192 0.033 41.0 20.0 7.0 9.0 8.0 3.1 1.0 2.5
info
SO-8 DUAL P -20 8 0.015 0.019 0.024 43.0 7.1 10.9 9.4 2.0 0.4
info
SO-8 DUAL P -30 20 0.029 0.041 32.0 15.0 4.0 7.5 8.0 5.0 1.0 5.8
info
SO-8 DUAL P -30 20 0.053 0.09 15.0 7.0 4.0 2.0 4.9 2.0 1.0
info
SO-8 DUAL P -40 20 0.027 0.034 41.5 21.7 5.6 9.8 8.0 3.2 1.2 6.0
info
SO-8 DUAL N 20 12 0.018 0.022 22.0 10.0 2.5 1.7 8.0 3.1 0.6 2.4
info
SO-8 DUAL N 25 12 0.018 0.02 0.024 16.5 7.8 1.6 1.7 8.0 3.1 0.6 2.5
info
SO-8 DUAL N 25 16 0.025 0.03 7.6 3.6 1.3 0.9 8.0 2.8 1.0 4.1
info
SO-8 DUAL N 30 20 0.014 0.017 11.2 5.4 1.6 1.6 12.1 3.7 1.0 2.5
info
SO-8 DUAL N 30 20 0.0195 0.023 14.5 7.1 1.9 2.7 8.5 3.1 1.2 2.6
info
SO-8 DUAL N 30 20 0.0355 0.044 8.0 3.7 1.4 1.05 6.5 2.7 1.2 4.3
info
SO-8 DUAL N 30 20 0.04 0.05 6.0 2.8 1.1 0.8 5.8 2.3 1.2 2.8
info
SO-8 DUAL N 40 16 0.016 0.019 56.0 26.0 5.5 9.7 8.0 3.25 0.8 2.6
info
SO-8 DUAL N 40 20 0.02 0.023 10.0 4.9 1.5 1.5 9.2 3.1 1.2 2.7
info
SO-8 DUAL N 40 20 0.0325 0.04 6.8 3.3 1.0 1.1 7.0 2.9 1.0 3.7
info
SO-8 DUAL N 60 20 0.041 0.052 17.0 9.2 3.3 3.7 6.5 3.7 1.0 6.5
info
SO-8 DUAL N 60 20 0.058 0.072 13.0 6.0 2.3 2.6 5.3 3.1 1.0 2.0
info
SO-8 DUAL N 1 N 30 20 0.0153 0.0184 17.2 8.4 3.0 2.6 8.0 3.6 1.2 3.1
info
SO-8 DUAL N 2 N 30 20 0.028 0.034 7.3 3.6 1.1 1.3 8.0 2.8 1.2 2.6
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 2.8 1.0 2.5
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 2.8 1.0 2.5
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 16 0.017 0.0195 29.0 12.5 4.1 3.4 8.0 1.98 1.0 1.8
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.0115 0.016 11.6 4.8 3.7 11.4 2.4 1.0 1.8
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.018 0.022 8.9 3.4 2.4 10.5 3.5 1.5 2.3
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.0185 0.0225 7.8 2.9 2.3 6.8 1.4 1.0 3.0
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.018 0.023 6.6 2.9 2.3 10.0 3.3 1.5 1.9
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.02 0.025 16.5 7.3 2.7 2.1 8.0 2.9 1.0 1.2
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.02 0.025 16.5 7.3 2.7 2.1 8.0 2.9 1.0 1.2
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.02 0.025 7.0 2.8 2.0 8.0 3.1 1.2 2.0
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.021 0.027 6.7 2.8 2.0 8.4 2.7 1.2 2.9
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) 2 N 30 16 0.0264 0.029 13.2 6.0 2.1 1.4 8.0 3.1 1.0 3.1
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) 1 N 30 20 0.016 0.0186 40.0 19.0 8.0 6.0 8.0 3.3 1.5 1.3
info
Thin PowerPAK SC-70 DUAL P -20 12 0.057 0.095 15.0 7.1 1.3 2.1 4.5 7.8 0.5 7.0
info
TSOP-6 DUAL N 30 20 0.058 0.073 3.7 1.8 0.74 0.42 3.7 1.4 1.2 5.0
info
TSSOP-8 DUAL P -12 8 0.021 0.028 0.037 18.5 2.7 5.0 5.8 1.14 0.4 4.6
info
TSSOP-8 DUAL P -12 8 0.08 0.105 5.7 0.8 1.6 2.5 1.1 0.45
info
TSSOP-8 DUAL P -20 12 0.045 0.08 16.5 8.6 1.2 2.8 3.9 1.13 0.6 7.0
info
TSSOP-8 DUAL P -20 8 0.031 0.041 0.058 15.0 2.4 3.8 4.8 1.14 0.4
info
TSSOP-8 DUAL P -30 20 0.031 0.048 13.0 3.0 5.8 4.7 1.14 1.0 4.6
info
TSSOP-8 DUAL N 20 12 0.045 0.065 4.0 0.9 1.0 3.9 1.13 0.6 1.9
info
TSSOP-8 DUAL N 20 8 0.03 0.035 0.043 7.5 1.2 1.2 4.5 1.0 0.4 1.9
info
TSSOP-8 DUAL N 30 20 0.035 0.05 17.5 9.0 4.0 2.5 4.0 1.0 1.0
info
TSSOP-8 DUAL N 30 20 0.053 0.075 8.0 3.5 1.4 1.2 3.4 1.0 1.0