Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - P-Channel Gen III

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET SINGLE P -20 12 0.02 0.028 0.062 64.0 30.0 6.0 7.0 6.0 6.3 0.6 5.0
info
MICRO FOOT 1.5 x 1 SINGLE P -12 10 0.026 0.035 0.055 0.092 43.0 21.0 2.1 4.8 16.0 13.0 0.4 2.2
info
MICRO FOOT 1.5 x 1 SINGLE P -20 12 0.032 0.046 0.12 14.5 2.0 4.1 16.0 13.0 0.5 7.0
info
MICRO FOOT 1.5 x 1 SINGLE P -30 12 0.053 0.071 32.6 16.3 2.5 4.9 13.0 13.0 0.5 8.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -30 12 0.031 0.035 0.045 52.0 25.0 4.1 5.7 7.7 2.7 0.6 15.0
info
PowerPAK ChipFET SINGLE P -30 20 0.015 0.022 42.0 20.0 6.3 6.3 12.0 31.0 1.0 4.2
info
PowerPAK SC-70 DUAL P -12 8 0.041 0.06 0.11 10.5 2.3 2.5 4.5 7.8 0.4 5.5
info
PowerPAK SC-70 DUAL P -20 12 0.059 0.098 15.0 7.1 1.3 2.1 4.5 7.8 0.5 6.3
info
PowerPAK SC-70 DUAL P -20 8 0.054 0.07 0.104 0.165 9.5 1.4 2.3 4.5 7.8 0.5 5.1
info
PowerPAK SC-70 DUAL P -30 12 0.064 0.078 0.12 14.0 6.6 1.2 1.9 4.5 7.8 0.6 5.5
info
PowerPAK SC-70 SINGLE P -12 8 0.0135 0.0194 0.0344 0.071 31.0 4.2 7.8 12.0 19.0 0.4 4.3
info
PowerPAK SC-70 SINGLE P -20 12 0.0165 0.03 48.0 23.0 3.1 6.7 12.0 19.0 0.5 6.0
info
PowerPAK SC-70 SINGLE P -20 12 0.018 0.026 0.065 20.0 3.3 8.4 12.0 19.0 0.5 1000.0
info
PowerPAK SC-75 SINGLE P -12 10 0.027 0.039 0.069 0.165 11.3 0.9 4.3 9.0 13.0 0.4 1400.0
info
PowerPAK SC-75 SINGLE P -20 8 0.035 0.049 0.079 0.157 22.0 13.0 1.2 3.0 9.0 13.0 0.4 1400.0
info
SC70-6 SINGLE P -12 10 0.034 0.046 0.07 0.11 14.1 1.9 4.0 4.0 2.8 0.4 420.0
info
SC70-6 SINGLE P -20 10 0.041 0.054 0.1 12.5 1.8 3.3 4.0 2.8 0.4 430.0
info
SC70-6 SINGLE P -30 12 0.054 0.062 0.085 18.5 8.6 1.7 2.5 4.0 2.8 0.6 450.0
info
Thin PowerPAK SC-70 DUAL P -20 12 0.057 0.095 15.0 7.1 1.3 2.1 4.5 7.8 0.5 7.0
info
TSOP-6 SINGLE P -12 10 0.0175 0.023 0.033 58.0 28.3 4.2 7.8 8.0 4.2 0.4 4.5