MOSFETs - 10 mOhms to 100 mOhms - Medium Voltage/ThunderFET®
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 7.5 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.0235 | 0.0245 | 0.0315 | 19.1 | 9.5 | 2.8 | 4.9 | 30.0 | 52.0 | 1.5 | 0.9 | |
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.029 | 0.042 | 14.2 | 6.7 | 1.6 | 3.6 | 30.0 | 52.0 | 1.2 | 5.5 | ||
| PowerPAK 1212-8 | SINGLE | N | 80 | 20 | 0.0195 | 0.021 | 0.032 | 18.1 | 8.7 | 2.6 | 3.9 | 30.0 | 52.0 | 1.5 | 1.0 | |
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0108 | 0.0114 | 0.0145 | 32.8 | 16.3 | 5.0 | 7.4 | 40.0 | 62.5 | 1.5 | 0.8 | |
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.014 | 0.0148 | 0.018 | 27.9 | 13.9 | 4.2 | 6.3 | 40.0 | 44.5 | 1.2 | 1.05 | |
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.014 | 0.0148 | 0.019 | 28.3 | 13.6 | 3.7 | 6.4 | 40.0 | 44.5 | 1.2 | 2.3 |