Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - MICRO FOOT package

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
rDS(on) @ 1.2 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
MICRO FOOT 0.8 x 0.8 SINGLE P -20 8 0.09 0.119 0.155 6.0 0.8 1.85 2.6 0.9 0.4 10.0
info
MICRO FOOT 0.8 x 0.8 SINGLE P -8 5 0.068 0.088 0.155 0.29 6.7 0.7 1.8 3.1 0.9 0.35 10.0
info
MICRO FOOT 0.8 x 0.8 SINGLE N 20 8 0.08 0.09 0.105 0.15 3.2 0.42 0.5 2.8 0.9 0.4 1000.0
info
MICRO FOOT 0.8 x 0.8 SINGLE N 8 5 0.054 0.06 0.068 0.086 0.135 4.3 0.44 0.72 3.5 0.9 0.35 3.5
info
MICRO FOOT 1 x 1 SINGLE P -20 12 0.073 0.125 14.0 6.9 1.0 2.4 3.7 1.8 0.6 6.0
info
MICRO FOOT 1 x 1 SINGLE P -8 5 0.064 0.076 0.115 0.18 11.0 0.85 2.5 4.6 1.8 0.35 6.0
info
MICRO FOOT 1 x 1 SINGLE N 20 8 0.044 0.05 0.056 0.07 6.8 0.8 1.1 4.5 1.8 0.4 5.3
info
MICRO FOOT 1.5 x 1 SINGLE P -12 10 0.026 0.035 0.055 0.092 43.0 21.0 2.1 4.8 16.0 13.0 0.4 2.2
info
MICRO FOOT 1.5 x 1 SINGLE P -20 12 0.032 0.046 0.12 14.5 2.0 4.1 16.0 13.0 0.5 7.0
info
MICRO FOOT 1.5 x 1 SINGLE P -30 12 0.053 0.071 32.6 16.3 2.5 4.9 13.0 13.0 0.5 8.0
info
MICRO FOOT 1.5 x 1 SINGLE N 8 5 0.023 0.025 0.03 0.04 0.095 17.0 1.8 3.4 16.0 13.0 0.35 2.5
info
MICRO FOOT 1.6 x 1.6 SINGLE P -12 8 0.037 0.046 0.06 19.0 1.9 4.8 7.3 2.77 0.4 19.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -20 12 0.041 0.055 7.1 2.7 0.6 3600.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -20 12 0.048 0.063 14.0 1.7 5.1 6.5 2.77 0.6 18.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -30 12 0.031 0.035 0.045 52.0 25.0 4.1 5.7 7.7 2.7 0.6 15.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -30 12 0.046 0.065 17.0 2.2 5.7 6.3 2.77 0.6 22.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -8 5 0.025 0.03 0.037 0.061 0.125 33.0 3.5 7.2 9.2 2.7 0.4 27.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -8 5 0.035 0.042 0.052 0.069 0.098 21.0 1.8 3.7 11.7 6.25 0.35 22.0
info
MICRO FOOT 1.6 x 1.6 SINGLE N 20 8 0.037 0.039 0.043 17.0 2.0 3.1 7.3 2.77 0.4 15.0
info
MICRO FOOT 1.6 x 1.6 SINGLE N 8 5 0.031 0.033 0.035 0.043 0.077 20.0 3.5 1.8 12.2 6.25 0.35 13.0
info
MICRO FOOT 2.4 x 1.6 COMMON DRAIN P -20 12 0.03 0.04 0.0525 4.4 1.7 0.45
info
MICRO FOOT 2.4 x 1.6 COMMON DRAIN N 20 12 0.0225 0.0285 0.036 5.0 1.7 0.45
info
MICRO FOOT 2.4 x 1.6 SINGLE P -20 8 0.027 0.032 0.045 32.0 3.6 8.5 8.2 2.9 0.4