Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - MOSFET + Schottky Combo

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.084 0.108 0.175 8.0 4.0 0.8 1.4 4.0 3.1 0.6 6.0
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.048 0.068 0.09 26.0 12.0 2.5 2.9 6.3 2.8 0.45
info
PowerPAK SC-70 SINGLE PLUS INTEGRATED SCHOTTKY N 30 12 0.061 0.072 0.11 7.0 3.2 0.9 0.8 4.5 6.5 0.6 2.0
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 20 16 0.015 0.019 22.5 10.3 3.4 2.6 8.0 21.9 1.4 1.3
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 20 16 0.022 0.025 17.5 8.0 2.5 2.1 8.0 19.8 1.0 1.1
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
PowerPAK SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.021 0.025 14.0 6.6 2.5 1.7 8.0 17.8 1.2 1.4
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 2.8 1.0 2.5
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 25 16 0.023 0.028 12.0 5.5 2.0 1.5 8.0 2.8 1.0 2.5
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 16 0.017 0.0195 29.0 12.5 4.1 3.4 8.0 1.98 1.0 1.8
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.0115 0.016 11.6 4.8 3.7 11.4 2.4 1.0 1.8
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.018 0.022 8.9 3.4 2.4 10.5 3.5 1.5 2.3
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.0185 0.0225 7.8 2.9 2.3 6.8 1.4 1.0 3.0
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.018 0.023 6.6 2.9 2.3 10.0 3.3 1.5 1.9
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.02 0.025 16.5 7.3 2.7 2.1 8.0 2.9 1.0 1.2
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.02 0.025 16.5 7.3 2.7 2.1 8.0 2.9 1.0 1.2
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 2 N 30 20 0.02 0.025 7.0 2.8 2.0 8.0 3.1 1.2 2.0
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY 1 N 30 20 0.021 0.027 6.7 2.8 2.0 8.4 2.7 1.2 2.9
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY P -30 20 0.068 0.11 9.0 4.6 1.3 2.1 4.6 2.75 1.0 7.3
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY N 30 20 0.035 0.052 8.6 4.2 1.8 1.5 7.5 3.1 1.2 2.8
info
TSOP-6 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.084 0.108 0.175 8.0 4.0 0.8 1.4 3.3 1.4 0.6 6.0