Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - N & P pair

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET N&P PAIR N 20 12 0.055 0.085 2.6 0.7 0.5 4.0 3.1 0.6 3.0
info
1206-8 ChipFET N&P PAIR N 20 8 0.036 0.041 0.05 6.5 1.1 0.9 4.0 3.1 0.4 3.3
info
1206-8 ChipFET N&P PAIR N 30 20 0.065 0.1 4.5 2.0 0.7 0.7 4.0 3.12 1.5 3.0
info
PowerPAK ChipFET N&P PAIR P -20 8 0.072 0.1 0.131 5.5 0.75 1.5 6.0 8.3 0.4 8.0
info
PowerPAK ChipFET N&P PAIR N 20 8 0.039 0.045 0.055 6.0 0.91 0.7 6.0 8.3 0.4 1.9
info
PowerPAK SC-70 N&P PAIR P -12 8 0.059 0.081 0.115 0.215 13.0 7.8 1.3 2.3 4.5 7.8 0.4 7.0
info
PowerPAK SC-70 N&P PAIR P -12 8 0.061 0.081 0.115 0.17 8.2 1.2 2.8 4.5 6.5 0.4 10.0
info
PowerPAK SC-70 N&P PAIR P -20 12 0.09 0.137 10.5 5.3 0.75 2.0 4.5 7.8 0.5 10.0
info
PowerPAK SC-70 N&P PAIR N 12 8 0.029 0.034 0.044 0.065 5.6 0.72 0.74 4.5 6.5 0.4 3.5
info
PowerPAK SC-70 N&P PAIR N 12 8 0.034 0.04 0.05 0.07 10.0 5.6 0.7 0.85 4.5 7.8 0.4 3.5
info
PowerPAK SC-70 N&P PAIR N 20 12 0.04 0.065 7.7 3.7 0.85 0.95 4.5 7.8 0.6 3.5
info
PowerPAK SO-8 N&P PAIR P -12 8 0.032 0.053 13.0 4.1 1.9 8.9 3.5 0.6 3.5
info
PowerPAK SO-8 N&P PAIR N 12 8 0.017 0.025 11.5 3.2 2.5 11.8 3.5 0.6 1.7
info
SO-8 N&P PAIR P -20 12 0.033 0.05 17.0 4.1 4.3 6.2 2.0 0.6
info
SO-8 N&P PAIR P -20 12 0.06 0.1 6.0 1.3 1.6 5.3 2.5 0.6
info
SO-8 N&P PAIR P -30 20 0.089 0.14 7.8 4.1 1.3 1.8 4.3 2.78 1.0 10.0
info
SO-8 N&P PAIR P -40 20 0.021 0.028 41.5 21.7 5.6 9.8 9.2 3.2 1.2 6.4
info
SO-8 N&P PAIR P -40 20 0.027 0.034 41.5 21.7 5.6 9.8 8.0 3.2 1.2 6.4
info
SO-8 N&P PAIR P -40 20 0.045 0.062 25.0 11.8 3.0 5.2 5.8 3.1 1.2 5.5
info
SO-8 N&P PAIR P -8 8 0.027 0.037 16.5 2.2 4.8 8.0 3.1 0.45 4.2
info
SO-8 N&P PAIR N 20 12 0.02 0.03 11.0 2.5 3.2 9.1 2.5 0.6
info
SO-8 N&P PAIR N 20 16 0.0145 0.017 23.0 11.5 3.7 3.3 9.6 2.0 0.6
info
SO-8 N&P PAIR N 30 20 0.017 0.02 16.5 7.9 2.2 2.7 12.0 4.5 0.8 1.1
info
SO-8 N&P PAIR N 30 20 0.047 0.065 6.0 2.75 1.3 0.9 6.0 2.78 1.0 3.1
info
SO-8 N&P PAIR N 40 16 0.0175 0.02 20.5 9.8 2.6 2.6 10.0 3.1 0.8 1.5
info
SO-8 N&P PAIR N 40 20 0.024 0.027 13.3 6.5 2.3 1.7 8.0 3.1 1.0 1.3
info
SO-8 N&P PAIR N 40 20 0.0355 0.0425 11.7 5.3 1.9 1.7 6.8 3.0 1.4 2.2
info
SO-8 N&P PAIR N 60 20 0.058 0.072 13.0 6.0 2.3 2.6 5.3 3.1 1.0 2.0
info
TSOP-6 LEVEL SHIFT P -12 0.054 0.077 0.106 0.165 2.8
info
TSOP-6 LEVEL SHIFT P -20 8 0.075 0.145 2.3 0.83
info
TSOP-6 N&P PAIR N 20 12 0.058 0.078 1.6 0.3 0.4 3.9 1.4 0.6 4.8
info
TSOP-6 N&P PAIR N 20 8 0.06 0.07 0.1 4.1 0.65 0.8 3.4 1.15 0.4 2.6
info
TSOP-6 N&P PAIR N 20 8 0.08 0.1 0.128 5.0 0.65 0.9 3.0 1.15 0.45
info
TSOP-6 N&P PAIR N 30 12 0.077 0.12 3.0 0.6 1.0 3.0 1.15 0.6
info
TSSOP-8 N&P PAIR P -20 12 0.03 0.045 34.0 17.0 3.0 5.5 6.1 1.7 0.6 6.0
info
TSSOP-8 N&P PAIR P -30 20 0.043 0.073 16.0 8.0 2.3 4.5 3.8 1.14 1.0 8.8
info
TSSOP-8 N&P PAIR N 20 12 0.022 0.036 15.0 6.7 1.8 0.9 6.7 1.6 0.6 2.0
info
TSSOP-8 N&P PAIR N 30 20 0.032 0.046 9.5 4.5 1.8 1.55 4.3 1.14 1.0 0.45