- Drain-to-source voltage (VDS)
-
- P-channel
- 5 V to 20 V (93)
- 21 V to 30 V (37)
- 31 V to 80 V (23)
- 81 V and up (6)
- P-channel
- Package (smallest to largest)
-
- MICRO FOOT® (16)
- PowerPAK® SC-75 (5)
- SC-70 (8)
- PowerPAK® SC-70 (23)
- SOT-23 (10)
- TSOP-5 and TSOP-6 (13)
- 1206-8 ChipFET® (7)
- PowerPAK ChipFET (6)
- PowerPAK® 1212-8 (13)
- TSSOP-8 (12)
- SO-8 (26)
- PowerPAK® SO-8 (8)
- DPAK (TO-252) (5)
- D2PAK (TO-263) (5)
- TO-220 and TO-220AB (3)
- Latest technology
-
- E Series High Voltage (159)
- D Series High Voltage (159)
- P-Channel Gen III (20)
- SQ Rugged Series (NaN)
- Type and configuration
-
- Single (110)
- Dual (28)
- N & P pair (16)
- MOSFET + Schottky Combo (4)
- Special applications
- Enhanced Process Flows
-
- Automotive MOSFETs (NaN)
- Hi-Rel Military (159)
- Medical MOSFETs (159)
Latest Press Release
-
- New Vishay Siliconix 30 V P-Channel Chipscale MOSFETs Industry’s Lowest On-Resistance for 30 V in 1.6 mm by 1.6 mm Size February 13, 2012
- Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package October 20, 2011
All MOSFETs press releases
Related Information