MOSFETs - 10 mOhms to 100 mOhms - PolarPAK®
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 6 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PolarPAK | SINGLE | N | 100 | 20 | 0.0142 | 50.0 | 16.0 | 13.0 | 60.0 | 125.0 | 2.5 | 1.0 | |||
| PolarPAK | SINGLE | N | 150 | 20 | 0.038 | 0.04 | 70.0 | 46.0 | 11.0 | 19.0 | 37.0 | 125.0 | 1.0 | 2.1 |