Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - PowerPAIR®

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAIR 3 x 3 DUAL N 2 N 30 20 0.011 0.0165 14.2 6.8 2.2 2.3 28.0 31.0 1.0 2.6
info
PowerPAIR 3 x 3 DUAL N 1 N 30 20 0.024 0.032 7.4 3.5 1.5 1.1 11.0 16.7 1.0 2.6
info
PowerPAIR 6 x 3.7 DUAL N 2 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 30.0 1.0 2.0
info
PowerPAIR 6 x 3.7 DUAL N 1 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 27.0 1.0 2.0
info
PowerPAIR 6 x 3.7 DUAL N 2 N 30 20 0.0135 0.017 15.4 7.3 2.3 2.2 16.0 30.0 1.2 0.8
info
PowerPAIR 6 x 3.7 DUAL N 1 N 30 20 0.024 0.03 8.0 3.8 1.4 1.1 12.0 20.0 1.0 3.2
info
PowerPAIR 6 x 5 DUAL N 1 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 29.0 1.0 2.0
info
PowerPAIR 6 x 5 DUAL N 1 N 30 20 0.012 0.0145 14.0 6.8 2.6 1.9 16.0 29.0 1.0 2.0
info
PowerPAIR 6 x 5 DUAL N 2 N 30 20 0.0135 0.017 15.4 7.3 2.3 2.2 16.0 33.0 1.2 0.8
info
PowerPAIR 6 x 5 DUAL N 1 N 30 20 0.024 0.03 8.0 3.8 1.4 1.1 12.0 20.0 1.0 3.2