Searching . . .

Related press releases

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

February 13, 2012

New Vishay Siliconix 30 V P-Channel Chipscale MOSFETs Industry’s Lowest On-Resistance for 30 V in 1.6 mm by 1.6 mm Size

November 14, 2011

Vishay Siliconix PowerPAIR® Dual Asymmetric Power MOSFET Family Expands to Three Size Options, Including 3 mm x 3 mm

October 20, 2011

Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package

October 12, 2011

New Vishay Siliconix 600 V and 650 V N-Channel Power MOSFETs Feature Currents From 22 A to 47 A and Ultra-Low Maximum On-Resistance Down to 64 mΩ

August 15, 2011

Vishay Siliconix 8 V P-Channel TrenchFET® Power MOSFET Offers Industry’s Lowest On-Resistance Down to 34 mΩ at 4.5 V in the 1.6 mm by 1.6 mm Footprint Area With Sub-0.8-mm Profile

February 28, 2011

Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile

February 10, 2011

Vishay Siliconix Dual 20 V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance Down to 54 mΩ at 4.5 V in the 2 mm by 2 mm Footprint Area

January 17, 2011

Vishay Siliconix 8 V P-Channel TrenchFET® Power MOSFET Offers Industry’s Lowest On-Resistance Down to 16 mΩ in PowerPAK® SC-70 2 mm by 2 mm Footprint Area

July 26, 2010

Vishay Siliconix Releases Industry’s Smallest and Thinnest N-Channel Chipscale Power MOSFET With 0.64-mm2 Area

April 23, 2010

Vishay Siliconix Introduces First P-Channel TrenchFET® Gen III Power MOSFET in Chipscale MICRO FOOT® Package

April 08, 2010

Vishay Siliconix Extends P-Channel TrenchFET® Gen III Technology to Dual 12-V Power MOSFET; New Device Lowers On-Resistance Up to 32 % in 2-mm by 2-mm Footprint Area

December 21, 2009

Vishay Siliconix 12-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 27 mΩ at 4.5 V to 130 mΩ at 1.5 V in Ultra-Small 1.6-mm by 1.6-mm Footprint Area

November 18, 2009

Vishay Siliconix 20-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 18 mΩ at 4.5 V to 65 mΩ at 1.8 V in Compact 2-mm by 2-mm Footprint Area

September 10, 2009

Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75

August 14, 2009

Vishay Siliconix Extends Family of N-Channel TrenchFET® Power MOSFETs in Compact PowerPAK® SC-75 Package to Offer 8-V to 30-V VDS Range

April 30, 2009

Vishay Siliconix Extends P-Channel TrenchFET® Gen III Technology to Ultra-Small Packages, Lowering On-Resistance Up to 44 % With New Dual 20-V Power MOSFET in 2-mm by 2-mm Footprint Area

August 20, 2008

New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

October 10, 2007

Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms

August 15, 2007

Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage

July 16, 2007

New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint

January 15, 2007

New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint

November 21, 2005

New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms

June 15, 2005

New Vishay Siliconix P-Channel Load Switches Are Industry's First Designed for On-Resistance Ratings at 1.5 V

April 27, 2005

New Vishay Siliconix -150-V and -200-V P-Channel Power MOSFETs Save Space for Active Clamp Configurations

August 11, 2004

Vishay's New Common-Drain MICRO FOOT® Power MOSFETs Offer On-Resistance Comparable to TSSOP-8 Devices in 81% Smaller Chipscale Package

May 26, 2004

New Chipscale P-Channel MOSFET Sets New Record at 48 Milliohms

March 29, 2004

Siliconix Targets Automotive 12-V Boardnet With New P-Channel −40-V and −60-V TrenchFET® Power MOSFETs

January 28, 2004

Vishay's New 250-V N-Channel TrenchFET® Power MOSFETs Offer Up to 50% Improved On-Resistance in SO-8 and D2PAK Footprints

July 16, 2003

Vishay's New 20-V VDS/20-V VGS MOSFETs Provide On-Resistance Down to 3.2 mΩ for Efficient Desktop and Server Core DC-to-DC Converters

April 21, 2003

Siliconix Launches Complete Family of TrenchFET® Power MOSFETs Built on Advanced P-Channel Technology

October 04, 2002

New PowerPAK™ SO-8 Power MOSFETs Provide Industry-Best Specifications for Point of Load DC-to-DC Conversion Applications

August 07, 2002

New Vishay Siliconix Power MOSFETs For Battery Protection Set New Records for On-Resistance in Three Package Types

March 25, 2002

TrenchFETs® in New Thermally Enhanced D2PAK Package Save Board Space and Lower Costs With Industry's Best Thermal Performance

August 22, 2001

New Siliconix Power MOSFETs for Isolated DC/DC Conversion Meet Higher Voltage Demands in Low-Profile PowerPAK™ Package

May 11, 2001

New LITTLE FOOT® Power MOSFETs for Isolated DC-to-DC Converters are PWM Optimized

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links