Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - SkyFET

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0135 0.0175 16.3 7.3 2.2 2.0 18.0 27.7 1.0 1.1
info
PowerPAK SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.013 0.0165 18.5 8.3 2.8 2.0 35.6 29.8 1.2 1.3
info
SO-8 DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) 1 N 30 20 0.016 0.0186 40.0 19.0 8.0 6.0 8.0 3.3 1.5 1.3
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.013 0.0165 18.5 8.3 2.8 2.0 14.6 5.0 1.2 1.2
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.0135 0.0175 16.3 7.3 2.2 2.0 13.6 4.5 1.0 1.1
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) N 30 20 0.016 0.02 11.6 5.5 1.5 1.9 11.9 4.1 1.0 0.8