MOSFETs - 10 mOhms to 100 mOhms - TrenchFET® Gen III
Latest Press Release
-
- Vishay Siliconix PowerPAIR® Dual Asymmetric Power MOSFET Family Expands to Three Size Options, Including 3 mm x 3 mm November 14, 2011
- Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile February 28, 2011
All MOSFETs press releases
Related Information
|
Series
|
Package
|
Configuration
|
CH_ID
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.028 | 0.034 | 8.0 | 3.8 | 1.4 | 1.1 | 6.0 | 5.7 | 1.0 | 3.2 | ||||
| PowerPAIR 3 x 3 | DUAL N | 2 | N | 30 | 20 | 0.011 | 0.0165 | 14.2 | 6.8 | 2.2 | 2.3 | 28.0 | 31.0 | 1.0 | 2.6 | |||
| PowerPAIR 6 x 3.7 | DUAL N | 2 | N | 30 | 20 | 0.012 | 0.0145 | 14.0 | 6.8 | 2.6 | 1.9 | 16.0 | 30.0 | 1.0 | 2.0 | |||
| PowerPAIR 6 x 3.7 | DUAL N | 1 | N | 30 | 20 | 0.012 | 0.0145 | 14.0 | 6.8 | 2.6 | 1.9 | 16.0 | 27.0 | 1.0 | 2.0 | |||
| PowerPAIR 6 x 3.7 | DUAL N | 2 | N | 30 | 20 | 0.0135 | 0.017 | 15.4 | 7.3 | 2.3 | 2.2 | 16.0 | 30.0 | 1.2 | 0.8 | |||
| PowerPAIR 6 x 3.7 | DUAL N | 1 | N | 30 | 20 | 0.024 | 0.03 | 8.0 | 3.8 | 1.4 | 1.1 | 12.0 | 20.0 | 1.0 | 3.2 | |||
| PowerPAIR 6 x 5 | DUAL N | 1 | N | 30 | 20 | 0.012 | 0.0145 | 14.0 | 6.8 | 2.6 | 1.9 | 16.0 | 29.0 | 1.0 | 2.0 | |||
| PowerPAIR 6 x 5 | DUAL N | 1 | N | 30 | 20 | 0.012 | 0.0145 | 14.0 | 6.8 | 2.6 | 1.9 | 16.0 | 29.0 | 1.0 | 2.0 | |||
| PowerPAIR 6 x 5 | DUAL N | 2 | N | 30 | 20 | 0.0135 | 0.017 | 15.4 | 7.3 | 2.3 | 2.2 | 16.0 | 33.0 | 1.2 | 0.8 | |||
| PowerPAIR 6 x 5 | DUAL N | 1 | N | 30 | 20 | 0.024 | 0.03 | 8.0 | 3.8 | 1.4 | 1.1 | 12.0 | 20.0 | 1.0 | 3.2 | |||
| PowerPAK 1212-8 | DUAL | N | 30 | 20 | 0.02 | 0.025 | 8.5 | 4.1 | 1.5 | 1.3 | 26.0 | 23.0 | 1.0 | 3.2 | ||||
| PowerPAK 1212-8 | SINGLE | N | 25 | 20 | 0.0105 | 0.013 | 14.3 | 6.7 | 2.0 | 1.8 | 16.0 | 27.7 | 1.0 | 0.9 | ||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 12 | 0.016 | 0.02 | 22.0 | 8.2 | 1.3 | 1.9 | 20.0 | 31.0 | 0.6 | 2.7 | ||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0135 | 0.0165 | 15.4 | 7.3 | 2.3 | 2.2 | 16.0 | 27.7 | 1.2 | 0.8 | ||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.024 | 0.03 | 8.0 | 3.8 | 1.4 | 1.1 | 12.0 | 15.6 | 1.0 | 3.2 | ||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0135 | 0.0175 | 16.3 | 7.3 | 2.2 | 2.0 | 18.0 | 27.7 | 1.0 | 1.1 | ||||
| PowerPAK ChipFET | DUAL | N | 30 | 20 | 0.031 | 0.04 | 5.7 | 2.9 | 1.0 | 1.1 | 6.0 | 10.4 | 1.2 | 1.8 | ||||
| PowerPAK SC-75 | SINGLE | N | 30 | 8 | 0.042 | 0.046 | 0.052 | 10.0 | 5.7 | 0.85 | 0.75 | 9.0 | 13.0 | 0.4 | 3.0 | |||
| PowerPAK SO-8 | DUAL | N | 40 | 20 | 0.019 | 0.022 | 10.0 | 4.9 | 1.4 | 1.5 | 20.0 | 15.6 | 1.2 | 2.7 | ||||
| PowerPAK SO-8 | SINGLE | N | 25 | 20 | 0.012 | 0.015 | 10.7 | 4.9 | 1.4 | 1.4 | 20.0 | 15.6 | 1.2 | 2.7 | ||||
| PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.012 | 0.015 | 15.0 | 6.8 | 2.5 | 2.3 | 20.0 | 29.8 | 1.2 | 1.8 | ||||
| PowerPAK SO-8 | SINGLE | N | 40 | 20 | 0.0105 | 0.0125 | 20.5 | 9.3 | 3.1 | 2.5 | 30.0 | 41.7 | 1.2 | 0.8 | ||||
| PowerPAK SO-8 | SINGLE | N | 40 | 20 | 0.019 | 0.0225 | 11.8 | 5.8 | 1.6 | 2.1 | 21.0 | 15.6 | 1.2 | 2.4 | ||||
| SC70-6 | SINGLE | N | 30 | 8 | 0.046 | 0.05 | 0.057 | 10.0 | 5.7 | 0.85 | 0.75 | 4.0 | 2.8 | 0.4 | 3.0 | |||
| SO-8 | DUAL | N | 25 | 12 | 0.018 | 0.02 | 0.024 | 16.5 | 7.8 | 1.6 | 1.7 | 8.0 | 3.1 | 0.6 | 2.5 | |||
| SO-8 | DUAL | N | 25 | 16 | 0.025 | 0.03 | 7.6 | 3.6 | 1.3 | 0.9 | 8.0 | 2.8 | 1.0 | 4.1 | ||||
| SO-8 | DUAL | N | 30 | 20 | 0.014 | 0.017 | 11.2 | 5.4 | 1.6 | 1.6 | 12.1 | 3.7 | 1.0 | 2.5 | ||||
| SO-8 | DUAL | N | 30 | 20 | 0.0195 | 0.023 | 14.5 | 7.1 | 1.9 | 2.7 | 8.5 | 3.1 | 1.2 | 2.6 | ||||
| SO-8 | DUAL | N | 40 | 20 | 0.02 | 0.023 | 10.0 | 4.9 | 1.5 | 1.5 | 9.2 | 3.1 | 1.2 | 2.7 | ||||
| SO-8 | DUAL | N | 40 | 20 | 0.0325 | 0.04 | 6.8 | 3.3 | 1.0 | 1.1 | 7.0 | 2.9 | 1.0 | 3.7 | ||||
| SO-8 | DUAL N | 1 | N | 30 | 20 | 0.0153 | 0.0184 | 17.2 | 8.4 | 3.0 | 2.6 | 8.0 | 3.6 | 1.2 | 3.1 | |||
| SO-8 | DUAL N | 2 | N | 30 | 20 | 0.028 | 0.034 | 7.3 | 3.6 | 1.1 | 1.3 | 8.0 | 2.8 | 1.2 | 2.6 | |||
| SO-8 | N&P PAIR | N | 30 | 20 | 0.017 | 0.02 | 16.5 | 7.9 | 2.2 | 2.7 | 12.0 | 4.5 | 0.8 | 1.1 | ||||
| SO-8 | N&P PAIR | N | 40 | 16 | 0.0175 | 0.02 | 20.5 | 9.8 | 2.6 | 2.6 | 10.0 | 3.1 | 0.8 | 1.5 | ||||
| SO-8 | N&P PAIR | N | 40 | 20 | 0.024 | 0.027 | 13.3 | 6.5 | 2.3 | 1.7 | 8.0 | 3.1 | 1.0 | 1.3 | ||||
| SO-8 | SINGLE | N | 30 | 20 | 0.012 | 0.015 | 15.0 | 6.8 | 2.5 | 2.3 | 15.0 | 4.5 | 1.2 | 1.8 | ||||
| SO-8 | SINGLE | N | 30 | 20 | 0.014 | 0.0175 | 15.4 | 7.3 | 2.3 | 2.2 | 14.0 | 5.0 | 1.2 | 0.8 | ||||
| SO-8 | SINGLE | N | 30 | 25 | 0.021 | 0.033 | 7.5 | 3.7 | 1.6 | 1.3 | 12.0 | 5.0 | 1.4 | 2.6 | ||||
| SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0135 | 0.0175 | 16.3 | 7.3 | 2.2 | 2.0 | 13.6 | 4.5 | 1.0 | 1.1 | ||||
| SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.016 | 0.02 | 11.6 | 5.5 | 1.5 | 1.9 | 11.9 | 4.1 | 1.0 | 0.8 | ||||
| SOT-23 | SINGLE | N | 30 | 20 | 0.028 | 0.033 | 8.2 | 4.2 | 1.4 | 1.4 | 6.0 | 2.5 | 1.2 | 12.6 | ||||
| SOT-23 | SINGLE | N | 30 | 20 | 0.036 | 0.042 | 6.4 | 3.2 | 1.1 | 1.3 | 5.8 | 2.1 | 1.2 | 3.5 | ||||
| SOT-23 | SINGLE | N | 30 | 8 | 0.042 | 0.046 | 0.052 | 10.0 | 5.7 | 0.85 | 0.75 | 5.2 | 1.8 | 0.4 | 3.0 | |||
| SOT-23 | SINGLE | N | 40 | 20 | 0.042 | 0.051 | 5.8 | 2.9 | 1.1 | 0.9 | 5.6 | 2.1 | 1.2 | 3.3 | ||||
| Thin PowerPAK SC-70 | SINGLE | N | 30 | 20 | 0.017 | 0.022 | 10.0 | 5.0 | 1.5 | 1.7 | 12.0 | 19.0 | 1.0 | 3.5 | ||||
| TSOP-6 | N&P PAIR | N | 20 | 12 | 0.058 | 0.078 | 1.6 | 0.3 | 0.4 | 3.9 | 1.4 | 0.6 | 4.8 |