Searching . . .

MOSFETs - 10 mOhms to 100 mOhms - TrenchFET® Gen III TurboFET™

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAIR 3 x 3 DUAL N 1 N 30 20 0.024 0.032 7.4 3.5 1.5 1.1 11.0 16.7 1.0 2.6
info
PowerPAK 1212-8 SINGLE N 30 20 0.0113 0.0146 11.7 5.1 1.7 1.5 20.0 50.0 1.2 1.5