VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZMOSFETsPress Releases
All MOSFETs press releases

August 20, 2008

New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

August 15, 2007

Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage

July 16, 2007

New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint

January 15, 2007

New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint

May 24, 2001

New TrenchFET® MOSFETs Break Performance Records in Tiny LITTLE FOOT® SC-89 and SC-75 Packages

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account