November 07, 2007
Vishay TrenchFET® Power MOSFETs For OR-ing Applications Feature Industry-Best On-Resistance Down to 1.5 Milliohms in SO-8 Footprint Area with 20-V Drain-to-Source and Gate-to-Source Ratings
January 22, 2007
Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms