Sept. 24, 2008
Vishay Releases Industry’s First 30-V Monolithic Power MOSFET and Schottky Diode With Double-Sided Cooling
March 26, 2008
New 30-V TrenchFET Power MOSFET with Industry-Best Maximum 2.25-Milliohm On-Resistance at a 4.5-V Gate Drive Voltage is First Device in Vishay Siliconix TrenchFET® Gen III Family
December 12, 2007
Vishay’s Monolithic SkyFET™ Power MOSFET and Schottky Diode Enables 6 % Improvement in DC/DC Converter Efficiency
November 07, 2007
Vishay TrenchFET® Power MOSFETs For OR-ing Applications Feature Industry-Best On-Resistance Down to 1.5 Milliohms in SO-8 Footprint Area with 20-V Drain-to-Source and Gate-to-Source Ratings
January 22, 2007
Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms
December 12, 2005
New Vishay Siliconix PolarPAK® Power MOSFETs With Double-Sided Cooling Offer On-Resistance Down to 1.9 Milliohms Maximum, Current Handling Up to 60 A in 5-mm by 6-mm Footprint
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms
March 29, 2004
Siliconix Targets Automotive 12-V Boardnet With New P-Channel −40-V and −60-V TrenchFET® Power MOSFETs
April 21, 2003
Siliconix Launches Complete Family of TrenchFET® Power MOSFETs Built on Advanced P-Channel Technology