| Si7980DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 16 | 0.015 | 0.019 | 22.5 | 10.3 | 3.4 | 2.6 | 8 |
| Si7374DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0055 | 0.0066 | 81 | 38 | 18 | 11 | 24 |
| Si7160DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | 30 | 16 | 0.0087 | 0.01 | 44 | 21 | 6.9 | 5.8 | 20 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 16 | 0.008 | 0.0095 | 31 | 14.1 | 5 | 3.5 | 20 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 16 | 0.01 | 0.0115 | | 17 | 4.5 | 4.5 | 13.5 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 20 | 0.0094 | 0.0125 | 21 | 9.6 | 4 | 3 | 14.1 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 20 | 0.012 | 0.0175 | | 10 | 3.3 | 3.1 | 9.6 |
| Si4310BDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0085 | 0.0095 | | 19 | 10 | 5 | 14 |
| 0.011 | 0.016 | 25 | 12 | 5.3 | 4.3 | 10 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 16 | 0.01 | 0.0115 | 39 | 17 | 5.6 | 4 | 15.2 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0115 | 0.016 | | 11.6 | 4.8 | 3.7 | 11.4 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 12 | 0.015 | 0.017 | 41 | 19 | 3.5 | 3.7 | 11.3 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 16 | 0.017 | 0.0195 | 29 | 12.5 | 4.1 | 3.4 | 8 |
| Si4650DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.018 | 0.022 | 25.5 | 10.5 | 5 | 2.5 | 8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.018 | 0.022 | | 8.9 | 3.4 | 2.4 | 10.5 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0185 | 0.0225 | | 7.8 | 2.9 | 2.3 | 6.8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.018 | 0.023 | | 6.6 | 2.9 | 2.3 | 10 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.016 | 0.024 | 18 | 8 | 2.55 | 2.45 | 10.7 |
| Si4914BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.02 | 0.025 | | 7 | 2.8 | 2 | 8 |
| Si4636DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | 30 | 16 | 0.0085 | 0.0105 | 40 | 18.8 | 7.1 | 4.7 | 17 |
| Si4396DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0115 | 0.016 | 29.6 | 13.3 | 4.5 | 4.3 | 16 |
| Si4812BDY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.016 | 0.021 | | 8.5 | 3 | 2.6 | 9.5 |
| Part number | Package | Configuration | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |