Searching . . .

MOSFETs - Single - TrenchFET® Gen III P-Channel

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET SINGLE P -20 12 0.02 0.028 0.062 64.0 30.0 6.0 7.0 6.0 6.3 0.6 5.0
info
MICRO FOOT 1.5 x 1 SINGLE P -12 10 0.026 0.035 0.055 0.092 43.0 21.0 2.1 4.8 16.0 13.0 0.4 2.2
info
MICRO FOOT 1.5 x 1 SINGLE P -20 12 0.032 0.046 0.12 14.5 2.0 4.1 16.0 13.0 0.5 7.0
info
MICRO FOOT 1.5 x 1 SINGLE P -30 12 0.053 0.071 32.6 16.3 2.5 4.9 13.0 13.0 0.5 8.0
info
MICRO FOOT 1.6 x 1.6 SINGLE P -30 12 0.031 0.035 0.045 52.0 25.0 4.1 5.7 7.7 2.7 0.6 15.0
info
PowerPAK 1212-8 SINGLE P -20 12 0.0039 0.0055 0.0098 122.0 62.0 9.4 17.2 35.0 52.0 0.4 2.0
info
PowerPAK 1212-8 SINGLE P -20 12 0.0046 0.0062 0.0117 118.0 59.0 9.2 17.1 35.0 52.0 0.4 2.2
info
PowerPAK 1212-8 SINGLE P -30 20 0.0070 0.011 84.5 39.5 11.0 13.5 35.0 52.0 1.0 1.8
info
PowerPAK SC-70 SINGLE P -20 12 0.018 0.026 0.065 20.0 3.3 8.4 12.0 19.0 0.5 1000.0
info
PowerPAK SC-75 SINGLE P -12 10 0.027 0.039 0.069 0.165 11.3 0.9 4.3 9.0 13.0 0.4 1400.0
info
PowerPAK SC-75 SINGLE P -20 8 0.035 0.049 0.072 0.13 22.0 13.0 1.2 3.0 9.0 13.0 0.4 1400.0
info
PowerPAK SO-8 SINGLE P -20 12 0.00195 0.0025 0.0039 390.0 188.0 33.6 46.0 60.0 104.0 0.5 1.8
info
PowerPAK SO-8 SINGLE P -20 20 0.0019 0.0030 265.0 128.0 36.0 42.0 60.0 104.0 1.0 1.7
info
PowerPAK SO-8 SINGLE P -30 20 0.0026 0.00375 275.0 129.0 37.0 40.0 60.0 104.0 1.0 1.6
info
SC70-6 SINGLE P -12 10 0.034 0.046 0.07 0.11 14.1 1.9 4.0 4.0 2.8 0.4 420.0
info
SC70-6 SINGLE P -20 10 0.041 0.054 0.1 12.5 1.8 3.3 4.0 2.8 0.4 430.0
info
SC70-6 SINGLE P -30 12 0.054 0.062 0.085 18.5 8.6 1.7 2.5 4.0 2.8 0.6 450.0
info
SO-8 SINGLE P -30 20 0.0033 0.0046 190.0 90.0 27.5 26.5 36.0 7.8 1.0 2.3
info
TSOP-6 SINGLE P -12 10 0.0175 0.023 0.033 58.0 28.3 4.2 7.8 8.0 4.2 0.4 4.5