May 07, 2012
Next-Generation TrenchFET® Gen IV 30 V N-Channel Power MOSFETs Feature On-Resistance Down to 1.0 mΩ at 10 V and 1.35 mΩ at 4.5 V
March 26, 2012
Vishay Intertechnology Announces “Super 12” Featured Products for 2012
February 28, 2011
Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile
August 14, 2009
Vishay Siliconix Extends Family of N-Channel TrenchFET® Power MOSFETs in Compact PowerPAK® SC-75 Package to Offer 8-V to 30-V VDS Range
October 22, 2008
New Siliconix 25-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.1-mΩ On-Resistance at 4.5 V and 1.7 mΩ at 10 V in PowerPAK® SO-8 Package
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ