Searching . . .

MOSFETs - Single - Medium Voltage/ThunderFET®

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 7.5 V
(Ohms)
rDS(on) @ 6 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK 1212-8 SINGLE N 100 20 0.0235 0.0245 0.0315 19.1 9.5 2.8 4.9 30.0 52.0 1.5 0.9
info
PowerPAK 1212-8 SINGLE N 100 20 0.029 0.042 14.2 6.7 1.6 3.6 30.0 52.0 1.2 5.5
info
PowerPAK 1212-8 SINGLE N 80 20 0.0195 0.021 0.032 18.1 8.7 2.6 3.9 30.0 52.0 1.5 1.0
info
PowerPAK SO-8 SINGLE N 100 20 0.0078 0.0085 0.0095 44.0 26.7 8.2 9.2 60.0 83.0 1.8 1.0
info
PowerPAK SO-8 SINGLE N 100 20 0.0060 0.0064 0.0078 55.7 26.7 8.4 11.7 60.0 104.0 1.2 0.95
info
PowerPAK SO-8 SINGLE N 100 20 0.0072 0.0078 0.0103 50.8 24.8 8.1 10.6 60.0 104.0 1.2 2.0
info
PowerPAK SO-8 SINGLE N 100 20 0.0066 0.0070 0.0105 53.5 25.2 10.0 10.6 60.0 104.0 1.5 1.0
info
PowerPAK SO-8 SINGLE N 100 20 0.0087 0.0094 0.0115 39.5 19.5 5.7 8.3 60.0 83.0 1.2 0.95
info
PowerPAK SO-8 SINGLE N 100 20 0.0087 0.0094 0.0115 38.5 18.3 5.5 7.8 60.0 83.0 1.2 1.9
info
PowerPAK SO-8 SINGLE N 100 20 0.0108 0.0114 0.0145 32.8 16.3 5.0 7.4 40.0 62.5 1.5 0.8
info
PowerPAK SO-8 SINGLE N 100 20 0.014 0.0148 0.018 27.9 13.9 4.2 6.3 40.0 44.5 1.2 1.05
info
PowerPAK SO-8 SINGLE N 100 20 0.014 0.0148 0.019 28.3 13.6 3.7 6.4 40.0 44.5 1.2 2.3
info
PowerPAK SO-8 SINGLE N 40 20 0.0017 0.0022 75.0 34.6 11.0 8.2 60.0 104.0 1.0 1.3
info
PowerPAK SO-8 SINGLE N 60 20 0.0027 0.0035 64.0 30.0 11.6 7.2 60.0 104.0 1.0 1.2
info
PowerPAK SO-8 SINGLE N 80 20 0.0048 0.0052 0.0065 60.0 27.9 8.5 12.0 60.0 104.0 1.2 0.95
info
PowerPAK SO-8 SINGLE N 80 20 0.0059 0.0067 0.0085 49.0 23.0 7.6 9.2 60.0 104.0 1.2 2.1
info
PowerPAK SO-8L SINGLE N 80 20 0.0062 0.0065 0.0095 47.0 24.0 6.6 10.2 60.0 69.4 1.5 1.1
info
SO-8 SINGLE N 100 20 0.0088 0.0094 0.012 44.4 20.7 6.1 9.1 18.4 6.0 1.5 1.1
info
SO-8 SINGLE N 100 20 0.0088 0.012 38.6 18.3 5.4 7.3 20.0 7.8 1.2 2.7