February 13, 2012
New Vishay Siliconix 30 V P-Channel Chipscale MOSFETs Industry’s Lowest On-Resistance for 30 V in 1.6 mm by 1.6 mm Size
October 20, 2011
Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package
July 26, 2010
Vishay Siliconix Releases Industry’s Smallest and Thinnest N-Channel Chipscale Power MOSFET With 0.64-mm2 Area
April 23, 2010
Vishay Siliconix Introduces First P-Channel TrenchFET® Gen III Power MOSFET in Chipscale MICRO FOOT® Package
October 16, 2009
Vishay’s New 1-mm by 1-mm Maximum MICRO FOOT® Devices Are Industry’s Smallest Chipscale MOSFETs; Include First Device Under 1.2 mm2 with 12-V Gate-to-Source Voltage
August 15, 2007
Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage
May 26, 2004
New Chipscale P-Channel MOSFET Sets New Record at 48 Milliohms