Searching . . .

Related press releases

May 07, 2012

Next-Generation TrenchFET® Gen IV 30 V N-Channel Power MOSFETs Feature On-Resistance Down to 1.0 mΩ at 10 V and 1.35 mΩ at 4.5 V

April 30, 2012

Next-Generation 400 V, 500 V, and 600 V Vishay Siliconix N-Channel Power MOSFETs Offer Ultra-Low On-Resistance Down to 0.130 Ω, FOM Down to 7.65 Ω-nC, and Currents From 3 A to 36 A

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

December 19, 2011

Vishay Siliconix TrenchFET® Power MOSFET Wins China Leading Electronic Product Award from AET Magazine

December 05, 2011

Vishay Intertechnology’s SiR870DP Power MOSFET and 34 THE Hall Effect Sensor Win EDN China 2011 Innovation Awards

October 20, 2011

Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package

October 12, 2011

New Vishay Siliconix 600 V and 650 V N-Channel Power MOSFETs Feature Currents From 22 A to 47 A and Ultra-Low Maximum On-Resistance Down to 64 mΩ

October 10, 2011

Vishay Siliconix SiR662DP 60 V N-Channel TrenchFET® Power MOSFET Named as Top-10 DC/DC Power Product by Electronic Products China Magazine

March 31, 2011

New 40 V and 60 V Vishay Siliconix N-Channel TrenchFET® Power MOSFETs Feature Industry-Low On-Resistance and FOMs in PowerPAK SO-8 Package

March 29, 2011

Vishay Intertechnology’s T97 and 597D Solid Tantalum Chip Capacitors and SiR880DP ThunderFET® 80 V N-Channel Power MOSFET Named as Design News Golden Mousetrap Best Product Finalists

March 28, 2011

Vishay Intertechnology VCNL4000 Proximity and Ambient Light Optical Sensor and SiR880DP ThunderFET® 80 V Power MOSFET Honored With EN-Genius Product of the Year Awards

February 28, 2011

Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile

February 24, 2011

New 100 V Vishay Siliconix N-Channel TrenchFET® Power MOSFETs Featuring New ThunderFET® Technology Offer Lowest On-Resistance at 4.5 V VGS Rating in SO-8 and PowerPAK® SO-8 Packages

November 08, 2010

Vishay’s SiR880DP ThunderFET® Power MOSFET Named as Top-10 DC/DC Power Product by Electronic Products China Magazine

October 14, 2010

New 500-V Vishay Siliconix N-Channel Power MOSFETs Feature Low 0.38 Ω On-Resistance and Improved Gate Charge of 68 nC in TO-220AB,TO-220 FULLPAK, D²PAK, and TO-247AC Packages

July 26, 2010

Vishay Siliconix Releases Industry’s Smallest and Thinnest N-Channel Chipscale Power MOSFET With 0.64-mm2 Area

July 12, 2010

New 500-V Vishay Siliconix N-Channel Power MOSFETs Feature Low 0.555-Ω On-Resistance and Improved Gate Charge of 48 nC in TO-220,TO-220 FULLPAK, and D²PAK Packages

July 01, 2010

New Vishay Siliconix ThunderFET™ Power MOSFET is Industry’s First 80-V MOSFET with On-Resistance Specified at 4.5-V Gate Drive, with Value of 8.5 mΩ

April 01, 2010

New 500-V Vishay Siliconix N-Channel Power MOSFET Features Low trr of 63 ns, Qrr of 114 nC, and On-Resistance of 1.0 O at 10 V

August 21, 2009

Vishay Launches 60-V TrenchFET Power MOSFET with Industry-First 6.1 Milliohms On-Resistance in SO-8 Size Package

August 14, 2009

Vishay Siliconix Extends Family of N-Channel TrenchFET® Power MOSFETs in Compact PowerPAK® SC-75 Package to Offer 8-V to 30-V VDS Range

July 29, 2009

New 500-V Vishay Siliconix Power MOSFETs Feature 0.270-Ω On-Resistance in TO-220, TO-220F, and TO-247 Packages

July 24, 2009

New Vishay Siliconix 12-V TrenchFET® Gen III Power MOSFET Features Industry-Best 1.2-mΩ Maximum On-Resistance at 10 V and 1.7 mΩ at 4.5 V

April 01, 2009

Vishay Siliconix TrenchFET® Gen III Power MOSFETs Honored with EN-Genius Product of the Year Award

March 25, 2009

Vishay’s SiR440DP TrenchFET® Gen III Power MOSFET Chosen as Product of the Year by Electronic Products China Magazine

December 03, 2008

Siliconix Releases First 20-V and 30-V N-Channel TrenchFET® Gen III Power MOSFETs With TurboFET™ Technology For Low Switching Losses and Faster Switching

November 19, 2008

New Vishay Siliconix 20-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.0-mΩ On-Resistance at 4.5 V and 1.55 mΩ at 10 V

October 22, 2008

New Siliconix 25-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.1-mΩ On-Resistance at 4.5 V and 1.7 mΩ at 10 V in PowerPAK® SO-8 Package

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

August 15, 2007

Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage

January 22, 2007

Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms

January 15, 2007

New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint

November 21, 2005

New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms

April 07, 2004

Vishay Launches 240-Milliohm, 200-V Switching MOSFET in 3.3-mm by 3.3-mm PowerPAK® 1212-8

January 28, 2004

Vishay's New 250-V N-Channel TrenchFET® Power MOSFETs Offer Up to 50% Improved On-Resistance in SO-8 and D2PAK Footprints

July 16, 2003

Vishay's New 20-V VDS/20-V VGS MOSFETs Provide On-Resistance Down to 3.2 mΩ for Efficient Desktop and Server Core DC-to-DC Converters

March 25, 2002

TrenchFETs® in New Thermally Enhanced D2PAK Package Save Board Space and Lower Costs With Industry's Best Thermal Performance

August 22, 2001

New Siliconix Power MOSFETs for Isolated DC/DC Conversion Meet Higher Voltage Demands in Low-Profile PowerPAK™ Package

May 24, 2001

New TrenchFET® MOSFETs Break Performance Records in Tiny LITTLE FOOT® SC-89 and SC-75 Packages

May 11, 2001

New LITTLE FOOT® Power MOSFETs for Isolated DC-to-DC Converters are PWM Optimized

July 12, 2000

New TrenchFETs® Set To Support 42-V Automotive Systems, Set Records for On-Resistance in TO-220 and D2PAK

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links