- Drain-to-source voltage (VDS)
-
- P-channel
- 5 V to 20 V (84)
- 21 V to 30 V (44)
- 31 V to 80 V (53)
- 81 V and up (58)
- P-channel
- On-resistance (rDS (on))
-
- 10 mOhms and below (30)
- 10 mOhms to 100 mOhms (105)
- 100 mOhms and above (101)
- Package (smallest to largest)
-
- MICRO FOOT® (15)
- SC-89 (7)
- SC-75A (2)
- PowerPAK® SC-75 (5)
- SC-70 (19)
- PowerPAK® SC-70 (10)
- SOT-23 (19)
- TSOP-5 and TSOP-6 (14)
- 1206-8 ChipFET® (6)
- PowerPAK ChipFET (2)
- PowerPAK® 1212-8 (18)
- TSSOP-8 (6)
- SO-8 (20)
- PowerPAK® SO-8 (17)
- SOT-223 (2)
- DPAK (TO-252) (21)
- TO-251 (1)
- D2PAK (TO-263) (18)
- TO-220 and TO-220AB (19)
- TO-220 FullPAK (11)
- TO-247 and TO-247AC (2)
- Special applications
- Latest technology
- Enhanced Process Flows
-
- Automotive MOSFETs (239)
- Hi-Rel Military (239)
- Medical MOSFETs (239)
Latest Press Release
-
- Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package October 20, 2011
- Vishay Siliconix 8 V P-Channel TrenchFET® Power MOSFET Offers Industry’s Lowest On-Resistance Down to 34 mΩ at 4.5 V in the 1.6 mm by 1.6 mm Footprint Area With Sub-0.8-mm Profile August 15, 2011
All MOSFETs press releases
Related Information