Searching . . .

MOSFETs - Single - P-channel - 1206-8 ChipFET package

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET SINGLE P -12 8 0.032 0.04 0.052 20.0 2.5 5.5 6.0 5.7 0.4 4.1
info
1206-8 ChipFET SINGLE P -20 12 0.02 0.028 0.062 64.0 30.0 6.0 7.0 6.0 6.3 0.6 5.0
info
1206-8 ChipFET SINGLE P -20 12 0.036 0.056 25.0 12.5 2.0 4.0 6.0 5.7 0.6 4.6
info
1206-8 ChipFET SINGLE P -20 8 0.037 0.05 0.07 15.0 2.4 3.6 6.7 2.5 0.45 10.0
info
1206-8 ChipFET SINGLE P -30 20 0.03 0.044 28.0 15.0 4.5 7.2 6.0 6.3 1.0 6.0
info
1206-8 ChipFET SINGLE P -30 20 0.045 0.08 16.0 8.0 2.7 4.1 5.9 2.5 1.0 8.5