MOSFETs - Single - P-channel - MICRO FOOT package
Latest Press Release
-
- New Vishay Siliconix 30 V P-Channel Chipscale MOSFETs Industry’s Lowest On-Resistance for 30 V in 1.6 mm by 1.6 mm Size February 13, 2012
- Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package October 20, 2011
All MOSFETs press releases
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
rDS(on) @ 1.5 V
(Ohms) |
rDS(on) @ 1.2 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MICRO FOOT 0.8 x 0.8 | SINGLE | P | -20 | 8 | 0.09 | 0.119 | 0.155 | 6.0 | 0.8 | 1.85 | 2.6 | 0.9 | 0.4 | 10.0 | |||||
| MICRO FOOT 0.8 x 0.8 | SINGLE | P | -8 | 5 | 0.068 | 0.088 | 0.155 | 0.29 | 6.7 | 0.7 | 1.8 | 3.1 | 0.9 | 0.35 | 10.0 | ||||
| MICRO FOOT 1 x 1 | SINGLE | P | -20 | 12 | 0.073 | 0.125 | 14.0 | 6.9 | 1.0 | 2.4 | 3.7 | 1.8 | 0.6 | 6.0 | |||||
| MICRO FOOT 1 x 1 | SINGLE | P | -20 | 8 | 0.1 | 0.118 | 0.14 | 0.205 | 9.5 | 0.9 | 2.6 | 3.7 | 1.8 | 0.4 | 6.5 | ||||
| MICRO FOOT 1 x 1 | SINGLE | P | -8 | 5 | 0.064 | 0.076 | 0.115 | 0.18 | 11.0 | 0.85 | 2.5 | 4.6 | 1.8 | 0.35 | 6.0 | ||||
| MICRO FOOT 1.5 x 1 | SINGLE | P | -12 | 10 | 0.026 | 0.035 | 0.055 | 0.092 | 43.0 | 21.0 | 2.1 | 4.8 | 16.0 | 13.0 | 0.4 | 2.2 | |||
| MICRO FOOT 1.5 x 1 | SINGLE | P | -20 | 12 | 0.032 | 0.046 | 0.12 | 14.5 | 2.0 | 4.1 | 16.0 | 13.0 | 0.5 | 7.0 | |||||
| MICRO FOOT 1.5 x 1 | SINGLE | P | -30 | 12 | 0.053 | 0.071 | 32.6 | 16.3 | 2.5 | 4.9 | 13.0 | 13.0 | 0.5 | 8.0 | |||||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -12 | 8 | 0.037 | 0.046 | 0.06 | 19.0 | 1.9 | 4.8 | 7.3 | 2.77 | 0.4 | 19.0 | |||||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -20 | 12 | 0.041 | 0.055 | 7.1 | 2.7 | 0.6 | 3600.0 | |||||||||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -20 | 12 | 0.048 | 0.063 | 14.0 | 1.7 | 5.1 | 6.5 | 2.77 | 0.6 | 18.0 | ||||||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -30 | 12 | 0.031 | 0.035 | 0.045 | 52.0 | 25.0 | 4.1 | 5.7 | 7.7 | 2.7 | 0.6 | 15.0 | ||||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -30 | 12 | 0.046 | 0.065 | 17.0 | 2.2 | 5.7 | 6.3 | 2.77 | 0.6 | 22.0 | ||||||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -8 | 5 | 0.025 | 0.03 | 0.037 | 0.061 | 0.125 | 33.0 | 3.5 | 7.2 | 9.2 | 2.7 | 0.4 | 27.0 | |||
| MICRO FOOT 1.6 x 1.6 | SINGLE | P | -8 | 5 | 0.035 | 0.042 | 0.052 | 0.069 | 0.098 | 21.0 | 1.8 | 3.7 | 11.7 | 6.25 | 0.35 | 22.0 | |||
| MICRO FOOT 2.4 x 1.6 | SINGLE | P | -20 | 8 | 0.027 | 0.032 | 0.045 | 32.0 | 3.6 | 8.5 | 8.2 | 2.9 | 0.4 |