Searching . . .

MOSFETs - Single - P-channel - PowerPAK ChipFET

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK ChipFET SINGLE P -20 12 0.052 0.082 17.0 8.0 2.0 3.0 8.0 10.9 0.6 6.0
info
PowerPAK ChipFET SINGLE P -30 20 0.015 0.022 42.0 20.0 6.3 6.3 12.0 31.0 1.0 4.2
info
PowerPAK ChipFET SINGLE P -30 20 0.02 0.033 30.0 15.5 4.5 7.5 12.0 31.0 1.2 6.7