Searching . . .

MOSFETs - Single - PolarPAK®

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 6 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PolarPAK SINGLE N 100 20 0.0142 50.0 16.0 13.0 60.0 125.0 2.5 1.0
info
PolarPAK SINGLE N 150 20 0.038 0.04 70.0 46.0 11.0 19.0 37.0 125.0 1.0 2.1
info
PolarPAK SINGLE N 20 12 0.0035 0.0064 95.0 43.0 11.5 10.0 50.0 104.0 0.6 1.0
info
PolarPAK SINGLE N 20 20 0.0034 0.0055 52.0 24.0 13.0 5.0 50.0 104.0 1.5 1.0
info
PolarPAK SINGLE N 200 30 0.13 27.0 7.0 10.0 18.3 104.0 2.5 1.0
info
PolarPAK SINGLE N 25 20 0.0014 0.0018 96.0 46.0 18.0 12.0 60.0 125.0 1.0 1.1
info
PolarPAK SINGLE N 25 20 0.0052 0.0068 24.0 11.2 4.2 3.0 45.0 25.0 1.0 1.2
info
PolarPAK SINGLE N 30 20 0.0016 0.0022 92.0 43.0 17.0 11.0 60.0 125.0 1.0 1.1
info
PolarPAK SINGLE N 30 20 0.0021 0.0028 70.0 34.0 14.0 9.0 60.0 104.0 1.0 0.9
info
PolarPAK SINGLE N 30 20 0.0032 0.0041 48.0 23.0 8.0 6.8 50.0 104.0 1.2 1.4
info
PolarPAK SINGLE N 30 20 0.0070 0.01 29.0 13.1 6.0 3.1 44.5 25.0 1.0 1.2
info
PolarPAK SINGLE N 40 20 0.0023 0.0029 95.0 45.0 17.0 12.0 60.0 125.0 1.0 1.1
info
PolarPAK SINGLE N 40 20 0.0055 0.0070 51.0 25.0 12.0 7.0 50.0 104.0 1.5 1.1
info
PolarPAK SINGLE N 60 20 0.0061 51.0 19.0 15.0 60.0 125.0 2.5 1.1
info
PolarPAK SINGLE N 75 20 0.0095 0.0125 63.0 33.0 11.0 17.0 60.0 125.0 1.5 0.95