February 28, 2011
Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile
January 17, 2011
Vishay Siliconix 8 V P-Channel TrenchFET® Power MOSFET Offers Industry’s Lowest On-Resistance Down to 16 mΩ in PowerPAK® SC-70 2 mm by 2 mm Footprint Area
November 18, 2009
Vishay Siliconix 20-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 18 mΩ at 4.5 V to 65 mΩ at 1.8 V in Compact 2-mm by 2-mm Footprint Area
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
October 10, 2007
Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms