February 28, 2011
Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile
July 24, 2009
New Vishay Siliconix 12-V TrenchFET® Gen III Power MOSFET Features Industry-Best 1.2-mΩ Maximum On-Resistance at 10 V and 1.7 mΩ at 4.5 V
March 25, 2009
Vishay’s SiR440DP TrenchFET® Gen III Power MOSFET Chosen as Product of the Year by Electronic Products China Magazine
November 19, 2008
New Vishay Siliconix 20-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.0-mΩ On-Resistance at 4.5 V and 1.55 mΩ at 10 V
October 22, 2008
New Siliconix 25-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.1-mΩ On-Resistance at 4.5 V and 1.7 mΩ at 10 V in PowerPAK® SO-8 Package