Searching . . .

MOSFETs - Single - TrenchFET® Gen III TurboFET™

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK 1212-8 SINGLE N 20 20 0.0045 0.0058 28.0 13.2 3.8 4.0 35.0 52.0 1.2 0.7
info
PowerPAK 1212-8 SINGLE N 20 20 0.0058 0.0084 16.5 7.7 2.7 3.3 35.0 33.0 1.4 1.4
info
PowerPAK 1212-8 SINGLE N 30 20 0.0056 0.0075 23.0 11.2 3.8 3.6 35.0 52.0 1.2 0.75
info
PowerPAK 1212-8 SINGLE N 30 20 0.0084 0.011 18.0 8.1 3.0 2.4 35.0 33.0 1.2 1.5
info
PowerPAK 1212-8 SINGLE N 30 20 0.0113 0.0146 11.7 5.1 1.7 1.5 20.0 50.0 1.2 1.5
info
PowerPAK SO-8 SINGLE N 20 20 0.0045 0.0058 28.0 13.2 3.8 4.0 35.0 27.7 1.2 0.7
info
PowerPAK SO-8 SINGLE N 25 20 0.0068 0.0093 16.3 7.4 2.7 2.3 30.0 25.0 1.2 0.9
info
PowerPAK SO-8 SINGLE N 30 20 0.0056 0.0075 23.0 11.2 3.8 3.6 35.0 27.7 1.2 0.75
info
PowerPAK SO-8 SINGLE N 30 20 0.0075 0.0095 21.0 9.5 2.8 2.8 30.0 22.7 1.2 0.5