May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
March 26, 2008
New 30-V TrenchFET Power MOSFET with Industry-Best Maximum 2.25-Milliohm On-Resistance at a 4.5-V Gate Drive Voltage is First Device in Vishay Siliconix TrenchFET® Gen III Family
January 22, 2007
Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms
January 15, 2007
New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint
December 12, 2005
New Vishay Siliconix PolarPAK® Power MOSFETs With Double-Sided Cooling Offer On-Resistance Down to 1.9 Milliohms Maximum, Current Handling Up to 60 A in 5-mm by 6-mm Footprint
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms
April 20, 2005
New Vishay Siliconix 40-V and 60-V MOSFETs Feature Industry's First Combination of High 3.4-V Threshold Voltage and Low 2.7-mΩ On-Resistance for High-Temperature Automotive Applications
August 22, 2001
New Siliconix Power MOSFETs for Isolated DC/DC Conversion Meet Higher Voltage Demands in Low-Profile PowerPAK™ Package
May 11, 2001
New LITTLE FOOT® Power MOSFETs for Isolated DC-to-DC Converters are PWM Optimized