February 13, 2012
New Vishay Siliconix 30 V P-Channel Chipscale MOSFETs Industry’s Lowest On-Resistance for 30 V in 1.6 mm by 1.6 mm Size
May 03, 2010
Vishay Siliconix Introduces First 30-V P-Channel TrenchFET® Gen III Power MOSFET in PowerPAK® 1212-8 Package
September 10, 2009
Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75
June 25, 2009
Vishay Siliconix 30-V P-Channel TrenchFET® Gen III Power MOSFET Sets New Industry First with 2.6-mΩ Maximum On-Resistance in SO-8 Footprint Area
December 17, 2008
Vishay Siliconix Releases New 20-V and 30-V P-Channel TrenchFET® Power MOSFETs With Industry’s Lowest On-Resistance in the SO-8 Footprint Down to 3.3 mΩ at 10 V and 5.5 mΩ at 4.5 V
August 20, 2008
New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
October 10, 2007
Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms