Searching . . .

Related press releases

October 20, 2011

Vishay Siliconix MICRO FOOT® N-Channel and P-Channel Power MOSFETs are Industry’s First to Feature On-Resistance Ratings Down to 1.2 V in Industry’s Smallest Chipscale Package

August 15, 2011

Vishay Siliconix 8 V P-Channel TrenchFET® Power MOSFET Offers Industry’s Lowest On-Resistance Down to 34 mΩ at 4.5 V in the 1.6 mm by 1.6 mm Footprint Area With Sub-0.8-mm Profile

February 28, 2011

Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile

January 17, 2011

Vishay Siliconix 8 V P-Channel TrenchFET® Power MOSFET Offers Industry’s Lowest On-Resistance Down to 16 mΩ in PowerPAK® SC-70 2 mm by 2 mm Footprint Area

April 23, 2010

Vishay Siliconix Introduces First P-Channel TrenchFET® Gen III Power MOSFET in Chipscale MICRO FOOT® Package

December 21, 2009

Vishay Siliconix 12-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 27 mΩ at 4.5 V to 130 mΩ at 1.5 V in Ultra-Small 1.6-mm by 1.6-mm Footprint Area

November 18, 2009

Vishay Siliconix 20-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 18 mΩ at 4.5 V to 65 mΩ at 1.8 V in Compact 2-mm by 2-mm Footprint Area

October 16, 2009

Vishay’s New 1-mm by 1-mm Maximum MICRO FOOT® Devices Are Industry’s Smallest Chipscale MOSFETs; Include First Device Under 1.2 mm2 with 12-V Gate-to-Source Voltage

September 10, 2009

Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75

May 11, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for 3.3-mm by 3.3-mm Footprint Area of 3.9 mΩ at 10 V, 5.5 mΩ at 4.5 V, and 9.8 mΩ at 2.5 V

March 04, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for SO-8 Footprint of 1.9 mΩ at 10 V and 2.5 mΩ at 4.5 V

December 17, 2008

Vishay Siliconix Releases New 20-V and 30-V P-Channel TrenchFET® Power MOSFETs With Industry’s Lowest On-Resistance in the SO-8 Footprint Down to 3.3 mΩ at 10 V and 5.5 mΩ at 4.5 V

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

October 10, 2007

Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms

August 15, 2007

Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage

June 15, 2005

New Vishay Siliconix P-Channel Load Switches Are Industry's First Designed for On-Resistance Ratings at 1.5 V

May 26, 2004

New Chipscale P-Channel MOSFET Sets New Record at 48 Milliohms

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links