| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 16 | 0.008 | 0.0095 | 31 | 14.1 | 5 | 3.5 | 20 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 16 | 0.01 | 0.0115 | | 17 | 4.5 | 4.5 | 13.5 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 20 | 0.0094 | 0.0125 | 21 | 9.6 | 4 | 3 | 14.1 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 20 | 0.012 | 0.0175 | | 10 | 3.3 | 3.1 | 9.6 |
| Si4310BDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0085 | 0.0095 | | 19 | 10 | 5 | 14 |
| 0.011 | 0.016 | 25 | 12 | 5.3 | 4.3 | 10 |
| SI4720CY |  | SO-16 | ASM BATTERY DISCONNECT SWITCH | P | -30 | 15 | 0.02 | | | | | | 6 |
| Si4724CY |  | SO-16 | ASM SYNC MOSFETS WITH DRIVERS | N | 30 | | | 0.029 | | | | | 6.5 |
| 0.0375 | 5.1 |
| Part number | Package | Configuration | Channel | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |