| Si4670DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 25 | 16 | 0.023 | 0.028 | | 12 | 5.5 | 2 | 1.5 | 8 |
| Si4618DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.01 | 0.0115 | | 39 | 17 | 5.6 | 4 | 15.2 |
| Si4816BDY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0115 | 0.016 | | | 11.6 | 4.8 | 3.7 | 11.4 |
| Si4388DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 12 | 0.015 | 0.017 | | 41 | 19 | 3.5 | 3.7 | 11.3 |
| Si4618DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.017 | 0.0195 | | 29 | 12.5 | 4.1 | 3.4 | 8 |
| Si4650DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.022 | | 25.5 | 10.5 | 5 | 2.5 | 8 |
| Si4916DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.022 | | | 8.9 | 3.4 | 2.4 | 10.5 |
| Si4816BDY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0185 | 0.0225 | | | 7.8 | 2.9 | 2.3 | 6.8 |
| Si4916DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.023 | | | 6.6 | 2.9 | 2.3 | 10 |
| Si4388DY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.016 | 0.024 | | 18 | 8 | 2.55 | 2.45 | 10.7 |
| Si4914BDY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.02 | 0.025 | | | 7 | 2.8 | 2 | 8 |
| 0.021 | 0.027 | 6.7 | 8.4 |
| Si4830ADY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | 0.03 | | 15 | 7 | 2.9 | 2.5 | 7.5 |
| Si4834BDY |  | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | 0.03 | | 15 | 7 | 2.9 | 2.5 | 7.5 |
| Si4831BDY |  | SINGLE PLUS INTEGRATED SCHOTTKY | P | -30 | 20 | 0.042 | 0.065 | | 17 | 7.8 | 1.6 | 3.5 | 6.6 |
| Si4833ADY |  | SINGLE PLUS INTEGRATED SCHOTTKY | P | -30 | 20 | 0.072 | 0.11 | | 9.8 | 4.6 | 1.4 | 2.4 | 4.6 |
| Si4621DY |  | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 20 | 0.054 | 0.094 | | 8.7 | 4.5 | 1.7 | 1.8 | 6.2 |
| Si4845DY |  | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | | 0.21 | 0.345 | | 2.9 | 0.72 | 0.65 | 2.7 |
| Si4636DY |  | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.0085 | 0.0105 | | 40 | 18.8 | 7.1 | 4.7 | 17 |
| Si4396DY |  | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0115 | 0.016 | | 29.6 | 13.3 | 4.5 | 4.3 | 16 |
| Si4812BDY |  | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.016 | 0.021 | | | 8.5 | 3 | 2.6 | 9.5 |
| Si4620DY |  | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.035 | 0.052 | | 8.6 | 4.2 | 1.8 | 1.5 | 7.5 |
| Part number | Configuration | Channel | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | rDS(on) @ 2.5 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |