English   日本語 (Japanese)   简体中文 (Chinese)   
VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay Products/images/v2/tab-prods.jpgCompany InfoApplicationsCompany Info
Products A-Z:MOSFETs>SOT-23 and smaller packages (175 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices


Related Documents (983):
Markings (3)
Pad Guidlines (14)
Package Drawing (7)
Reliability Data (20)
Reel Info (1)
Technical Note (26)
RC Thermal Models (166)
Tape Info (10)
SPICE (672)
Press Releases
MOSFETs: SOT-23 and smaller packages
BrandVishay Siliconix

All 175 datasheets shown.
SeriesPackageConfigurationChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 6 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VrDS(on) @ 1.2 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)PD Max. (W)VGS(th)RgTyp.
SiA913ADJinfoPowerPAK SC-70DUALP-1280.0610.0810.1158.21.22.84.56.50.410.0
SiA913DJinfoPowerPAK SC-70DUALP-1280.070.10.145.00.81.44.56.50.47.0
SiA921EDJinfoPowerPAK SC-70DUALP-20120.0590.09815.07.11.32.14.57.80.56.3
SiA911EDJinfoPowerPAK SC-70DUALP-2080.1010.1410.1924.20.71.24.57.80.4600.0
SiA917DJinfoPowerPAK SC-70DUALP-20120.110.1856.03.00.70.94.56.50.68.0
SiA911ADJinfoPowerPAK SC-70DUALP-2080.1160.1550.2054.90.751.24.56.50.46.0
SiA910EDJinfoPowerPAK SC-70DUALN1280.0280.0330.0426.20.81.64.57.80.44.0
SiA912DJinfoPowerPAK SC-70DUALN1280.040.0480.0634.50.60.84.56.50.42.5
SiA950DJinfoPowerPAK SC-70DUALN190163.84.217.03.01.40.250.40.957.00.62.3
SiA906EDJinfoPowerPAK SC-70DUALN20120.0460.0637.53.50.950.754.57.80.63.5
SiA914DJinfoPowerPAK SC-70DUALN2080.0530.0630.0774.10.650.84.56.50.42.5
SiA778DJinfoPowerPAK SC-70DUAL NN1280.0290.0340.0440.0655.60.720.744.56.50.43.5
2060.2250.270.3450.961.10.20.11.55.0200.0
SiA777EDJinfoPowerPAK SC-70LEVEL SHIFTP-1280.0570.0770.1150.25.00.61.84.57.80.410.0
N2060.2250.270.3450.961.10.20.11.55.0200.0
SiA533EDJinfoPowerPAK SC-70N&P PAIRP-1280.0590.0810.1150.21513.07.81.32.34.57.80.47.0
SiA517DJinfoPowerPAK SC-70N&P PAIRP-1280.0610.0810.1150.178.21.22.84.56.50.410.0
SiA511DJinfoPowerPAK SC-70N&P PAIRP-1280.070.10.145.00.81.44.56.50.47.0
SiA519EDJinfoPowerPAK SC-70N&P PAIRP-20120.090.13710.55.30.752.04.57.80.510.0
SiA513DJinfoPowerPAK SC-70N&P PAIRP-20120.110.1856.03.00.70.94.56.50.68.0
SiA517DJinfoPowerPAK SC-70N&P PAIRN1280.0290.0340.0440.0655.60.720.744.56.50.43.5
SiA533EDJinfoPowerPAK SC-70N&P PAIRN1280.0340.040.050.0710.05.60.70.854.57.80.43.5
SiA511DJinfoPowerPAK SC-70N&P PAIRN1280.040.0480.0634.50.60.84.56.50.42.5
SiA519EDJinfoPowerPAK SC-70N&P PAIRN20120.040.0657.73.70.850.954.57.80.63.5
SiA513DJinfoPowerPAK SC-70N&P PAIRN20120.060.0927.53.50.90.74.56.50.62.5
SiA413DJinfoPowerPAK SC-70SINGLEP-1280.0290.0340.0440.123.03.06.512.019.00.47.0
SIA433EDJinfoPowerPAK SC-70SINGLEP-20120.0180.0260.06520.03.38.412.019.00.51000.0
SiA431DJinfoPowerPAK SC-70SINGLEP-2080.0250.0310.0410.0724.02.46.512.019.00.46.3
SiA411DJinfoPowerPAK SC-70SINGLEP-2080.030.0410.0560.1515.02.54.012.019.00.45.0
SiA419DJinfoPowerPAK SC-70SINGLEP-2050.030.0390.0510.0660.11317.52.15.212.019.00.359.0
SiA415DJinfoPowerPAK SC-70SINGLEP-20120.0350.05131.015.02.85.012.019.00.67.0
SiA443DJinfoPowerPAK SC-70SINGLEP-2080.0450.0630.0889.01.42.79.015.00.49.0
SIA425EDJinfoPowerPAK SC-70SINGLEP-20120.060.080.124.515.60.46000.0
SiA421DJinfoPowerPAK SC-70SINGLEP-30200.0350.05619.010.03.04.512.019.01.56.5
SiA417DJinfoPowerPAK SC-70SINGLEP-850.0230.0310.040.0580.09519.02.25.012.019.00.358.0
SiA406DJinfoPowerPAK SC-70SINGLEN1280.01980.02220.026413.72.61.14.519.00.42.5
SiA430DJinfoPowerPAK SC-70SINGLEN20200.01350.018512.05.32.01.412.019.21.02.5
SiA426DJinfoPowerPAK SC-70SINGLEN20120.02360.02630.036117.57.92.11.14.519.00.63.0
SiA438EDJinfoPowerPAK SC-70SINGLEN20120.0460.0637.53.50.950.756.011.40.63.5
SiA456DJinfoPowerPAK SC-70SINGLEN200161.381.53.59.55.00.71.72.619.00.62.0
SiA450DJinfoPowerPAK SC-70SINGLEN240202.92.953.54.692.540.581.141.5215.00.87.0
SiA432DJinfoPowerPAK SC-70SINGLEN30200.020.02413.05.62.01.412.019.21.03.0
SiA408DJinfoPowerPAK SC-70SINGLEN30120.0360.0390.05316.07.02.01.74.517.90.63.0
SiA414DJinfoPowerPAK SC-70SINGLEN850.0110.0130.0160.0220.04119.02.56.512.019.00.352.5
SiA850DJinfoPowerPAK SC-70SINGLE PLUS INTEGRATED DIODEN190163.84.217.03.01.40.250.40.957.00.62.3
SiA813DJinfoPowerPAK SC-70SINGLE PLUS INTEGRATED SCHOTTKYP-2080.0940.1310.1854.90.751.24.56.50.48.0
SiA811ADJinfoPowerPAK SC-70SINGLE PLUS INTEGRATED SCHOTTKYP-2080.1160.1550.2054.90.751.24.56.50.46.0
SiA810DJinfoPowerPAK SC-70SINGLE PLUS INTEGRATED SCHOTTKYN2080.0530.0630.0774.10.650.84.56.50.42.5
SiA814DJinfoPowerPAK SC-70SINGLE PLUS INTEGRATED SCHOTTKYN30120.0610.0720.117.03.20.90.84.56.50.62.0
SiB911DKinfoPowerPAK SC-75DUALP-2080.2950.420.561.60.30.52.63.10.47.0
SiB912DKinfoPowerPAK SC-75DUALN2080.2160.2680.3751.20.30.151.53.10.42.5
SiB900EDKinfoPowerPAK SC-75DUALN2060.2250.270.3450.961.10.20.11.53.10.4200.0
SiB914DKinfoPowerPAK SC-75DUALN850.1130.1380.190.280.479999991.50.250.251.53.10.353.5
SiB455EDKinfoPowerPAK SC-75SINGLEP-12100.0270.0390.0690.16511.30.94.39.013.00.41400.0
SiB419DKinfoPowerPAK SC-75SINGLEP-1280.060.0820.1147.150.941.859.013.10.47.5
SiB457EDKinfoPowerPAK SC-75SINGLEP-2080.0350.0490.0720.1322.013.01.23.09.013.00.41400.0
SiB433EDKinfoPowerPAK SC-75SINGLEP-2080.0580.0770.1057.60.83.19.013.00.42000.0
SiB411DKinfoPowerPAK SC-75SINGLEP-2080.0660.0940.136.00.91.49.013.00.47.5
SiB431EDKinfoPowerPAK SC-75SINGLEP-20120.080.1498.03.91.01.169.013.00.67.6
SiB415DKinfoPowerPAK SC-75SINGLEP-30200.0870.1586.73.51.01.789.013.01.09.4
SiB417EDKinfoPowerPAK SC-75SINGLEP-850.0580.080.10.130.257.30.951.359.013.00.359.5
SIB488DKinfoPowerPAK SC-75SINGLEN1280.020.0240.0297.51.10.89.013.00.42.5
SiB452DKinfoPowerPAK SC-75SINGLEN190162.42.66.04.32.30.41.01.513.00.62.2
SiB422EDKinfoPowerPAK SC-75SINGLEN2080.030.0410.0570.0826.00.81.69.013.00.42300.0
SiB412DKinfoPowerPAK SC-75SINGLEN2080.0340.040.0546.140.960.969.013.00.353.6
SiB406EDKinfoPowerPAK SC-75SINGLEN20120.0460.0637.53.50.950.756.010.00.63.5
SiB408DKinfoPowerPAK SC-75SINGLEN30200.040.056.22.91.00.857.013.01.22.5
SiB414DKinfoPowerPAK SC-75SINGLEN850.0260.030.0370.0520.0898.60.532.789.013.00.353.6
SiB800EDKinfoPowerPAK SC-75SINGLE PLUS INTEGRATED SCHOTTKYN2060.2250.270.3450.961.10.20.11.53.10.4200.0
Si1307EDLinfoSC70-3SINGLEP-1280.290.4350.583.20.690.610.910.340.45
Si1303DLinfoSC70-3SINGLEP-20120.430.71.70.380.630.720.340.6
Si1305DLinfoSC70-3SINGLEP-880.280.380.532.60.60.50.920.340.45
Si1305EDLinfoSC70-3SINGLEP-880.280.380.532.60.540.520.920.340.45
Si1300BDLinfoSC70-3SINGLEN2080.851.080.560.0980.0850.40.20.47.0
Si1300DLinfoSC70-3SINGLEN2082.02.50.350.0250.10.250.150.4
Si1304BDLinfoSC70-3SINGLEN30120.290.3851.80.40.60.90.370.61.5
Si1302DLinfoSC70-3SINGLEN30200.480.70.860.450.240.080.640.311.0
Si1330EDLinfoSC70-3SINGLEN60202.53.00.40.110.150.250.311.0173.0
Si1917EDHinfoSC70-6DUALP-12120.370.5750.81.30.310.311.150.730.45
Si1965DHinfoSC70-6DUALP-1280.390.5350.711.70.30.41.31.250.47.5
Si1913EDHinfoSC70-6DUALP-20120.490.751.11.20.30.31.00.740.45
Si1967DHinfoSC70-6DUALP-2080.490.640.791.60.360.331.31.250.47.5
Si1903DLinfoSC70-6DUALP-20120.9951.81.20.450.250.440.30.6
Si1905BDHinfoSC70-6DUALP-880.5420.7981.21.00.190.20.630.3570.356.3
Si1988DHinfoSC70-6DUALN2080.1680.20.251.60.30.251.31.250.44.0
Si1912EDHinfoSC70-6DUALN20120.280.360.450.650.20.231.280.740.45
Si1902DLinfoSC70-6DUALN20120.3850.630.80.060.30.70.30.6
Si1972DHinfoSC70-6DUALN30200.190.3440.910.510.31.31.251.54.5
Si1926DLinfoSC70-6DUALN60201.43.00.90.50.20.150.370.511.0160.0
Si1869DHinfoSC70-6LEVEL SHIFTP-2080.1650.2220.3031.21.0
Si1563DHinfoSC70-6N&P PAIRP-2080.490.751.11.20.30.211.00.30.45
Si1563EDHinfoSC70-6N&P PAIRP-20120.490.751.11.20.30.31.00.30.45
Si1551DLinfoSC70-6N&P PAIRP-20120.9951.80.520.110.140.440.30.6
Si1553DLinfoSC70-6N&P PAIRP-20120.9951.81.20.450.250.440.30.6
Si1501DLinfoSC70-6N&P PAIRP-2082.02.50.30.0250.10.180.20.4
Si1539DLinfoSC70-6N&P PAIRP-30200.941.70.90.450.210.170.450.31.0
Si1555DLinfoSC70-6N&P PAIRP-880.60.851.21.50.170.160.60.30.45
Si1563DHinfoSC70-6N&P PAIRN2080.280.360.451.250.210.31.280.740.45
Si1563EDHinfoSC70-6N&P PAIRN20120.280.360.450.650.20.231.280.740.45
Si1553DLinfoSC70-6N&P PAIRN20120.3850.630.80.060.30.70.30.6
Si1555DLinfoSC70-6N&P PAIRN20120.3850.630.80.060.30.70.30.6
Si1551DLinfoSC70-6N&P PAIRN20121.94.20.720.220.130.30.30.6
Si1501DLinfoSC70-6N&P PAIRN2083.85.00.30.0250.10.250.20.4
Si1539DLinfoSC70-6N&P PAIRN30200.480.70.860.430.240.080.630.31.0
Si1417EDHinfoSC70-6SINGLEP-12120.0850.1150.165.81.31.53.31.560.45
Si1411DHinfoSC70-6SINGLEP-150202.62.74.22.20.91.30.521.562.58.5
Si1467DHinfoSC70-6SINGLEP-2080.090.1150.159.01.02.51.62.780.410.0
Si1469DHinfoSC70-6SINGLEP-20120.080.10.1555.50.81.71.62.780.610.0
Si1413EDHinfoSC70-6SINGLEP-20120.1150.1550.225.61.21.22.91.560.45
Si1403BDLinfoSC70-6SINGLEP-20120.150.2652.90.651.01.50.6250.69.0
Si1419DHinfoSC70-6SINGLEP-200205.05.14.12.10.81.30.381.562.517.0
Si1471DHinfoSC70-6SINGLEP-30120.10.120.1756.51.02.21.62.780.610.0
Si1473DHinfoSC70-6SINGLEP-30200.10.1454.11.21.71.62.781.09.2
Si1499DHinfoSC70-6SINGLEP-850.0780.0950.1150.1530.4239999910.51.31.91.62.780.359.5
Si1405BDHinfoSC70-6SINGLEP-880.1120.160.213.670.610.981.62.270.456.3
Si1488DHinfoSC70-6SINGLEN2080.0490.0560.0656.01.50.96.12.80.457.3
Si1406DHinfoSC70-6SINGLEN2080.0650.0750.0964.91.00.953.91.560.452.0
Si1410EDHinfoSC70-6SINGLEN20120.070.080.15.60.751.03.71.560.45
Si1400DLinfoSC70-6SINGLEN20120.150.2352.10.30.41.70.6250.6
Si1470DHinfoSC70-6SINGLEN30120.0660.0954.851.351.265.12.80.67.3
Si1472DHinfoSC70-6SINGLEN30200.0570.0827.03.31.21.05.62.81.07.1
Si1426DHinfoSC70-6SINGLEN30200.0750.1153.61.90.750.753.61.60.8
Si1450DHinfoSC70-6SINGLEN850.0470.0510.0580.0694.241.20.816.042.780.37.3
Si1013RinfoSC75ASINGLEP-201.21.62.70.370.25
Si1031RinfoSC75ASINGLEP-208.012.015.00.140.25
Si1021RinfoSC75ASINGLEP-605.010.00.170.25
Si1046RinfoSC75ASINGLEN2080.420.5010.660.920.150.30.6060.250.35212.0
Si1012RinfoSC75ASINGLEN200.70.851.250.50.15
Si1032RinfoSC75ASINGLEN205.07.09.00.140.2
Si1022RinfoSC75ASINGLEN601.253.00.330.25
Si1013RinfoSC89-3SINGLEP-201.21.62.70.40.3
Si1031RinfoSC89-3SINGLEP-208.012.015.00.160.3
Si1046XinfoSC89-3SINGLEN2080.420.5010.660.920.150.30.6060.250.35212.0
Si1012RinfoSC89-3SINGLEN200.70.851.250.50.25
Si1032RinfoSC89-3SINGLEN205.07.09.00.140.2
Si1023XinfoSC89-6DUALP-201.21.62.70.40.3
Si1025XinfoSC89-6DUALP-604.08.00.20.28
Si1024XinfoSC89-6DUALN200.70.851.250.50.25
Si1034XinfoSC89-6DUALN205.07.09.00.140.2
Si1026XinfoSC89-6DUALN601.43.00.330.25
Si1040XinfoSC89-6LEVEL SHIFTP-80.6250.891.250.430.174
Si1016XinfoSC89-6N&P PAIRP-201.21.62.70.40.3
Si1035XinfoSC89-6N&P PAIRP-208.012.015.00.160.3
Si1029XinfoSC89-6N&P PAIRP-605.010.00.160.3
Si1016XinfoSC89-6N&P PAIRN200.70.851.250.50.3
Si1035XinfoSC89-6N&P PAIRN205.07.09.00.140.2
Si1029XinfoSC89-6N&P PAIRN601.253.00.330.25
Si1065XinfoSC89-6SINGLEP-1280.130.1580.2056.70.842.71.180.2360.4510.0
Si1067XinfoSC89-6SINGLEP-2080.150.1660.2146.00.762.231.060.2360.458.8
Si1069XinfoSC89-6SINGLEP-20120.1840.2684.230.711.670.940.2360.69.0
Si1071XinfoSC89-6SINGLEP-30120.1670.1880.2448.874.430.831.570.960.2360.79.8
Si1073XinfoSC89-6SINGLEP-30200.1730.2436.33.251.021.470.980.2361.014.0
Si1051XinfoSC89-6SINGLEP-850.1220.1410.1680.1985.911.981.251.20.2360.39.8
Si1054XinfoSC89-6SINGLEN1280.0950.1040.1145.250.831.541.320.2360.43.5
Si1056XinfoSC89-6SINGLEN2080.0890.0980.1215.20.830.711.320.2360.353.8
Si1058XinfoSC89-6SINGLEN20120.0910.1243.510.820.611.30.2360.74.3
Si1070XinfoSC89-6SINGLEN30120.0990.143.51.10.981.20.2360.74.7
Si1072XinfoSC89-6SINGLEN30200.0930.1295.52.71.10.81.30.2361.03.5
Si1050XinfoSC89-6SINGLEN850.0860.0930.1020.127.11.141.691.340.2360.353.5
Si2333CDSinfoSOT-23SINGLEP-1280.0350.0450.05915.01.93.87.12.50.44.0
Si2325DSinfoSOT-23SINGLEP-150201.21.37.71.41.52.50.691.252.59.0
Si2323CDSinfoSOT-23SINGLEP-2080.0390.050.06316.02.53.26.02.50.44.1
Si2323DSinfoSOT-23SINGLEP-2080.0390.0520.06812.51.73.34.71.250.4
Si2377EDSinfoSOT-23SINGLEP-2080.0610.080.110.1657.60.83.14.41.80.42.0
Si2367DSinfoSOT-23SINGLEP-2080.0660.0860.139.01.02.53.81.70.410.0
Si2301CDSinfoSOT-23SINGLEP-2080.1120.1425.50.71.33.11.60.46.0
Si2351DSinfoSOT-23SINGLEP-20120.1150.2053.20.51.42.82.10.68.5
TP0101KinfoSOT-23SINGLEP-2080.650.851.40.30.250.580.350.5150.0
Si2327DSinfoSOT-23SINGLEP-200202.352.458.01.21.32.50.491.252.58.0
Si2343CDSinfoSOT-23SINGLEP-30200.0450.07513.67.02.33.25.92.51.25.0
Si2343DSinfoSOT-23SINGLEP-30200.0530.08614.07.01.93.74.01.251.0
Si2307CDSinfoSOT-23SINGLEP-30200.0880.1384.11.31.83.51.81.010.0
Si2303CDSinfoSOT-23SINGLEP-30200.190.334.02.00.61.02.72.31.08.5
TP0202KinfoSOT-23SINGLEP-30201.43.51.00.55225.0175.00.3850.351.3
Si2319DSinfoSOT-23SINGLEP-40200.0820.1311.36.01.73.33.01.251.0
Si2309CDSinfoSOT-23SINGLEP-60200.3450.452.70.81.21.61.71.07.0
Si2309DSinfoSOT-23SINGLEP-60200.340.555.42.61.150.921.251.251.0
TP0610KinfoSOT-23SINGLEP-60205.010.01.20.260.460.40.251.0
Si2305CDSinfoSOT-23SINGLEP-880.0350.0480.06512.01.53.15.81.70.45.1
Si2305ADSinfoSOT-23SINGLEP-880.040.060.0887.81.21.65.41.70.457.0
Si2337DSinfoSOT-23SINGLEP-80200.270.30311.07.02.13.22.22.52.04.3
Si2328DSinfoSOT-23SINGLEN100200.253.32.00.471.451.51.252.0
Si2312BDSinfoSOT-23SINGLEN2080.0310.0370.0477.51.41.25.01.250.452.2
Si2312DSinfoSOT-23SINGLEN2080.0330.040.05111.21.42.24.91.250.45
Si2302CDSinfoSOT-23SINGLEN2080.0570.0753.50.60.452.90.860.44.0
TN0200KinfoSOT-23SINGLEN2080.40.51.40.190.30.730.350.45105.0
TN0201KinfoSOT-23SINGLEN20201.01.41.00.50.2050.20.420.351.048.0
BS107KLinfoSOT-23SINGLEN240204.04.06.04.872.80.561.530.20.360.8
Si2306BDSinfoSOT-23SINGLEN30200.0470.0655.73.01.60.64.01.251.05.0
Si2300DSinfoSOT-23SINGLEN30120.0680.0856.53.00.80.53.61.70.63.2
Si2304DDSinfoSOT-23SINGLEN30200.060.0754.52.10.850.653.61.71.24.4
Si2304BDSinfoSOT-23SINGLEN30200.070.1054.52.60.81.153.21.081.53.0
Si2318DSinfoSOT-23SINGLEN40200.0450.05810.05.01.62.13.91.251.0
Si2308BDSinfoSOT-23SINGLEN60200.1560.1924.52.30.81.02.31.661.02.8
2N7002EinfoSOT-23SINGLEN60203.04.00.40.250.060.060.250.351.0
2N7002KinfoSOT-23SINGLEN60202.04.00.40.30.351.0
SeriesPackageConfigurationChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 6 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VrDS(on) @ 1.2 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)PD Max. (W)VGS(th)RgTyp.
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account