August 20, 2008
New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
May 24, 2001
New TrenchFET® MOSFETs Break Performance Records in Tiny LITTLE FOOT® SC-89 and SC-75 Packages