MOSFETs - SOT-23 to TSSOP-8 packages
|
Series
|
Package
|
Configuration
|
CH_ID
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 6 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
rDS(on) @ 1.5 V
(Ohms) |
rDS(on) @ 1.2 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1206-8 ChipFET | DUAL | P | -20 | 8 | 0.1 | 0.12 | 0.156 | 6.2 | 0.85 | 1.75 | 4.0 | 3.1 | 0.4 | 6.1 | |||||||
| 1206-8 ChipFET | DUAL | P | -20 | 8 | 0.144 | 0.18 | 0.222 | 4.1 | 0.6 | 1.0 | 3.7 | 2.8 | 0.45 | 5.5 | |||||||
| 1206-8 ChipFET | DUAL | N | 20 | 8 | 0.04 | 0.045 | 0.052 | 5.0 | 0.85 | 1.0 | 5.9 | 2.1 | 0.4 | 1.9 | |||||||
| 1206-8 ChipFET | DUAL | N | 20 | 12 | 0.075 | 0.134 | 4.0 | 0.6 | 1.3 | 4.2 | 2.1 | 0.6 | |||||||||
| 1206-8 ChipFET | DUAL | N | 30 | 20 | 0.065 | 0.1 | 4.5 | 2.0 | 0.7 | 0.7 | 4.0 | 3.12 | 1.5 | 3.0 | |||||||
| 1206-8 ChipFET | N&P PAIR | P | -20 | 8 | 0.1 | 0.12 | 0.156 | 6.2 | 0.85 | 1.75 | 4.0 | 3.1 | 0.4 | 6.1 | |||||||
| 1206-8 ChipFET | N&P PAIR | P | -20 | 12 | 0.15 | 0.255 | 3.6 | 0.6 | 1.2 | 3.7 | 3.1 | 0.6 | 6.5 | ||||||||
| 1206-8 ChipFET | N&P PAIR | P | -30 | 20 | 0.14 | 0.235 | 4.5 | 2.2 | 0.7 | 1.0 | 3.7 | 3.1 | 1.5 | 13.0 | |||||||
| 1206-8 ChipFET | N&P PAIR | N | 20 | 8 | 0.036 | 0.041 | 0.05 | 6.5 | 1.1 | 0.9 | 4.0 | 3.1 | 0.4 | 3.3 | |||||||
| 1206-8 ChipFET | N&P PAIR | N | 20 | 12 | 0.055 | 0.085 | 2.6 | 0.7 | 0.5 | 4.0 | 3.1 | 0.6 | 3.0 | ||||||||
| 1206-8 ChipFET | N&P PAIR | N | 30 | 20 | 0.065 | 0.1 | 4.5 | 2.0 | 0.7 | 0.7 | 4.0 | 3.12 | 1.5 | 3.0 | |||||||
| 1206-8 ChipFET | SINGLE | P | -12 | 8 | 0.032 | 0.04 | 0.052 | 20.0 | 2.5 | 5.5 | 6.0 | 5.7 | 0.4 | 4.1 | |||||||
| 1206-8 ChipFET | SINGLE | P | -20 | 12 | 0.02 | 0.028 | 0.062 | 64.0 | 30.0 | 6.0 | 7.0 | 6.0 | 6.3 | 0.6 | 5.0 | ||||||
| 1206-8 ChipFET | SINGLE | P | -20 | 12 | 0.036 | 0.056 | 25.0 | 12.5 | 2.0 | 4.0 | 6.0 | 5.7 | 0.6 | 4.6 | |||||||
| 1206-8 ChipFET | SINGLE | P | -20 | 8 | 0.037 | 0.05 | 0.07 | 15.0 | 2.4 | 3.6 | 6.7 | 2.5 | 0.45 | 10.0 | |||||||
| 1206-8 ChipFET | SINGLE | P | -30 | 20 | 0.03 | 0.044 | 28.0 | 15.0 | 4.5 | 7.2 | 6.0 | 6.3 | 1.0 | 6.0 | |||||||
| 1206-8 ChipFET | SINGLE | P | -30 | 20 | 0.045 | 0.08 | 16.0 | 8.0 | 2.7 | 4.1 | 5.9 | 2.5 | 1.0 | 8.5 | |||||||
| 1206-8 ChipFET | SINGLE | N | 12 | 8 | 0.02 | 0.023 | 0.027 | 11.5 | 1.0 | 2.0 | 6.0 | 5.7 | 0.4 | 2.2 | |||||||
| 1206-8 ChipFET | SINGLE | N | 20 | 12 | 0.02 | 0.025 | 22.0 | 10.0 | 2.5 | 1.7 | 6.0 | 6.3 | 0.6 | 2.4 | |||||||
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.019 | 0.024 | 19.0 | 9.0 | 3.5 | 2.3 | 6.0 | 6.3 | 1.2 | 3.0 | |||||||
| 1206-8 ChipFET | SINGLE | N | 30 | 25 | 0.024 | 0.03 | 21.0 | 11.0 | 3.2 | 4.2 | 6.0 | 9.0 | 1.1 | 2.2 | |||||||
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.028 | 0.034 | 8.0 | 3.8 | 1.4 | 1.1 | 6.0 | 5.7 | 1.0 | 3.2 | |||||||
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.035 | 0.042 | 10.0 | 4.5 | 1.9 | 1.6 | 6.7 | 2.5 | 1.0 | 14.0 | |||||||
| 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | 0.105 | 0.143 | 0.188 | 4.7 | 0.65 | 1.35 | 4.0 | 3.1 | 0.4 | 6.5 | |||||||
| 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | 0.084 | 0.108 | 0.175 | 8.0 | 4.0 | 0.8 | 1.4 | 4.0 | 3.1 | 0.6 | 6.0 | ||||||
| 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | 0.144 | 0.18 | 0.222 | 4.5 | 4.1 | 0.6 | 1.0 | 3.7 | 2.8 | 0.45 | 5.5 | ||||||
| PowerPAK 1212-8 | COMMON DRAIN | N | 20 | 12 | 0.026 | 0.03 | 0.036 | 10.5 | 1.9 | 1.8 | 8.5 | 3.1 | 0.4 | ||||||||
| PowerPAK 1212-8 | DUAL | P | -20 | 8 | 0.037 | 0.048 | 0.066 | 15.3 | 2.0 | 3.9 | 7.4 | 2.8 | 0.4 | 7.0 | |||||||
| PowerPAK 1212-8 | DUAL | P | -20 | 8 | 0.051 | 0.067 | 0.094 | 9.5 | 1.6 | 2.5 | 5.7 | 2.5 | 0.4 | 7.2 | |||||||
| PowerPAK 1212-8 | DUAL | P | -30 | 20 | 0.047 | 0.075 | 14.0 | 7.5 | 2.4 | 3.8 | 6.4 | 2.8 | 1.0 | 8.5 | |||||||
| PowerPAK 1212-8 | DUAL | P | -40 | 20 | 0.06 | 0.089 | 20.0 | 11.0 | 3.0 | 5.0 | 6.0 | 20.8 | 1.0 | 5.7 | |||||||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.195 | 0.23 | 5.2 | 1.2 | 1.1 | 1.9 | 2.5 | 2.6 | 2.5 | 1.7 | |||||||
| PowerPAK 1212-8 | DUAL | N | 20 | 8 | 0.0164 | 0.02 | 0.024 | 12.0 | 2.0 | 1.3 | 25.0 | 23.0 | 0.4 | 1.8 | |||||||
| PowerPAK 1212-8 | DUAL | N | 20 | 8 | 0.03 | 0.036 | 0.045 | 9.0 | 1.4 | 1.4 | 6.0 | 17.8 | 0.45 | 3.2 | |||||||
| PowerPAK 1212-8 | DUAL | N | 30 | 20 | 0.02 | 0.025 | 8.5 | 4.1 | 1.5 | 1.3 | 26.0 | 23.0 | 1.0 | 3.2 | |||||||
| PowerPAK 1212-8 | DUAL | N | 30 | 12 | 0.036 | 0.039 | 15.0 | 7.0 | 2.0 | 1.7 | 6.8 | 2.6 | 0.6 | 3.0 | |||||||
| PowerPAK 1212-8 | DUAL | N | 40 | 20 | 0.032 | 0.039 | 12.5 | 5.5 | 2.0 | 2.0 | 6.0 | 20.8 | 1.0 | 3.4 | |||||||
| PowerPAK 1212-8 | DUAL | N | 40 | 12 | 0.042 | 0.047 | 19.0 | 8.0 | 1.5 | 2.4 | 6.0 | 17.8 | 0.6 | 1.9 | |||||||
| PowerPAK 1212-8 | DUAL | N | 60 | 20 | 0.06 | 0.075 | 13.0 | 6.0 | 2.3 | 2.6 | 4.8 | 2.6 | 1.0 | 2.0 | |||||||
| PowerPAK 1212-8 | DUAL | N | 75 | 20 | 0.186 | 0.228 | 3.9 | 2.1 | 0.8 | 0.6 | 4.0 | 15.4 | 1.2 | 2.0 | |||||||
| PowerPAK 1212-8 | DUAL N | 2 | N | 30 | 20 | 0.028 | 0.035 | 12.0 | 5.5 | 2.5 | 1.7 | 6.0 | 23.0 | 1.5 | 2.7 | ||||||
| PowerPAK 1212-8 | DUAL N | 1 | N | 30 | 16 | 0.035 | 0.042 | 9.5 | 4.5 | 1.5 | 1.2 | 6.0 | 17.8 | 1.0 | 3.3 | ||||||
| PowerPAK 1212-8 | SINGLE | P | -100 | 20 | 0.113 | 0.145 | 35.0 | 16.5 | 4.7 | 8.0 | 13.2 | 52.0 | 1.0 | 5.3 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -12 | 8 | 0.013 | 0.017 | 0.024 | 46.0 | 4.5 | 14.0 | 16.0 | 33.0 | 0.4 | 3.0 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -150 | 20 | 0.295 | 0.315 | 27.5 | 23.2 | 5.4 | 8.4 | 8.9 | 52.0 | 2.0 | 6.1 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.5 | 2.5 | 2.17 | 12.5 | 2.5 | 9.0 | ||||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 12 | 0.0039 | 0.0055 | 0.0098 | 122.0 | 62.0 | 9.4 | 17.2 | 35.0 | 52.0 | 0.4 | 2.0 | ||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 12 | 0.0046 | 0.0062 | 0.0117 | 118.0 | 59.0 | 9.2 | 17.1 | 35.0 | 52.0 | 0.4 | 2.2 | ||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 8 | 0.0095 | 0.0138 | 0.0195 | 38.0 | 4.0 | 10.0 | 25.0 | 33.0 | 0.4 | 4.4 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 16 | 0.0087 | 0.014 | 58.0 | 28.1 | 8.8 | 7.6 | 35.0 | 52.1 | 1.0 | 1.9 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 8 | 0.019 | 0.025 | 0.034 | 27.0 | 3.9 | 7.0 | 11.4 | 3.6 | 0.4 | 5.0 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 8 | 0.074 | 0.11 | 5.6 | 0.95 | 1.4 | 8.0 | 9.6 | 0.45 | 10.0 | ||||||||
| PowerPAK 1212-8 | SINGLE | P | -20 | 12 | 0.09 | 0.18 | 3.9 | 0.7 | 1.25 | 4.0 | 12.5 | 0.7 | 8.0 | ||||||||
| PowerPAK 1212-8 | SINGLE | P | -200 | 20 | 1.05 | 1.1 | 16.2 | 10.6 | 2.5 | 4.9 | 3.8 | 52.0 | 2.0 | 5.3 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -30 | 20 | 0.0070 | 0.011 | 84.5 | 39.5 | 11.0 | 13.5 | 35.0 | 52.0 | 1.0 | 1.8 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -30 | 20 | 0.0114 | 0.02 | 47.5 | 24.6 | 7.7 | 12.0 | 35.0 | 52.1 | 1.5 | 1.8 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -30 | 25 | 0.0123 | 0.0222 | 39.0 | 20.5 | 6.0 | 11.0 | 35.0 | 52.0 | 1.2 | 2.0 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -30 | 25 | 0.018 | 0.0305 | 43.0 | 22.0 | 6.0 | 11.0 | 16.0 | 52.0 | 1.0 | 1.3 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -30 | 20 | 0.021 | 0.034 | 32.0 | 15.0 | 4.0 | 7.5 | 24.0 | 27.8 | 1.0 | 5.8 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -40 | 20 | 0.025 | 0.033 | 41.0 | 21.0 | 7.0 | 10.0 | 18.0 | 39.0 | 1.0 | 1.9 | |||||||
| PowerPAK 1212-8 | SINGLE | P | -60 | 20 | 0.065 | 0.11 | 15.0 | 7.5 | 4.0 | 3.2 | 5.7 | 3.8 | 1.0 | ||||||||
| PowerPAK 1212-8 | SINGLE | P | -60 | 20 | 0.115 | 0.146 | 14.5 | 7.5 | 2.2 | 3.7 | 8.0 | 19.8 | 1.0 | 14.0 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.058 | 13.0 | 3.7 | 3.0 | 18.0 | 52.0 | 2.5 | 1.3 | |||||||||
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.062 | 0.084 | 13.0 | 7.8 | 3.0 | 4.6 | 5.4 | 3.8 | 2.0 | ||||||||
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.029 | 0.042 | 14.2 | 6.7 | 1.6 | 3.6 | 30.0 | 52.0 | 1.2 | 5.5 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 12 | 8 | 0.0038 | 0.0047 | 41.0 | 4.5 | 8.5 | 35.0 | 52.0 | 0.4 | 1.4 | ||||||||
| PowerPAK 1212-8 | SINGLE | N | 150 | 20 | 0.135 | 0.142 | 20.0 | 10.0 | 2.7 | 4.7 | 3.4 | 3.8 | 2.0 | 1.7 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 20 | 20 | 0.0037 | 0.0054 | 35.0 | 18.5 | 5.2 | 7.4 | 35.0 | 52.0 | 1.0 | 0.9 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 20 | 20 | 0.0045 | 0.0058 | 28.0 | 13.2 | 3.8 | 4.0 | 35.0 | 52.0 | 1.2 | 0.7 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 20 | 12 | 0.0062 | 0.0098 | 17.5 | 6.6 | 2.8 | 19.5 | 3.8 | 0.6 | 1.4 | ||||||||
| PowerPAK 1212-8 | SINGLE | N | 20 | 20 | 0.0048 | 0.0063 | 27.0 | 16.7 | 4.5 | 3.5 | 35.0 | 5.2 | 1.2 | 1.3 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 20 | 20 | 0.0064 | 0.0089 | 20.0 | 9.5 | 3.6 | 2.4 | 35.0 | 39.0 | 1.0 | 1.4 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 20 | 20 | 0.0095 | 0.0125 | 15.0 | 7.3 | 2.2 | 2.1 | 16.0 | 27.7 | 1.0 | 0.9 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 200 | 20 | 0.24 | 0.25 | 12.1 | 7.0 | 2.5 | 4.1 | 2.6 | 3.8 | 2.0 | 2.3 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 25 | 20 | 0.0051 | 0.0069 | 26.5 | 13.0 | 4.6 | 4.1 | 35.0 | 52.0 | 1.2 | 1.5 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 25 | 20 | 0.0105 | 0.013 | 14.3 | 6.7 | 2.0 | 1.8 | 16.0 | 27.7 | 1.0 | 0.9 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 250 | 20 | 0.435 | 0.445 | 14.0 | 7.5 | 2.8 | 4.4 | 1.95 | 3.8 | 2.4 | 1.6 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0033 | 0.0043 | 68.0 | 33.5 | 7.7 | 13.8 | 35.0 | 52.0 | 1.2 | 0.7 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0051 | 0.0068 | 36.0 | 18.5 | 4.7 | 7.5 | 35.0 | 52.0 | 1.0 | 0.9 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0056 | 0.0075 | 23.0 | 11.2 | 3.8 | 3.6 | 35.0 | 52.0 | 1.2 | 0.75 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0060 | 0.0080 | 28.0 | 12.0 | 5.4 | 4.6 | 50.0 | 5.2 | 1.0 | 1.2 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0075 | 0.0098 | 21.0 | 10.2 | 3.9 | 3.2 | 35.0 | 39.0 | 1.2 | 1.6 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0084 | 0.011 | 18.0 | 8.1 | 3.0 | 2.4 | 35.0 | 33.0 | 1.2 | 1.5 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0089 | 0.0124 | 19.5 | 9.8 | 3.7 | 3.7 | 20.0 | 28.0 | 1.2 | 1.2 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 25 | 0.011 | 0.0145 | 18.2 | 8.4 | 2.9 | 2.4 | 14.0 | 3.7 | 1.0 | 2.2 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 12 | 0.016 | 0.02 | 22.0 | 8.2 | 1.3 | 1.9 | 20.0 | 31.0 | 0.6 | 2.7 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.0135 | 0.0165 | 15.4 | 7.3 | 2.3 | 2.2 | 16.0 | 27.7 | 1.2 | 0.8 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 20 | 0.024 | 0.03 | 8.0 | 3.8 | 1.4 | 1.1 | 12.0 | 15.6 | 1.0 | 3.2 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 30 | 25 | 0.02 | 0.03 | 7.0 | 3.6 | 1.1 | 1.4 | 12.0 | 15.6 | 1.2 | 2.4 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 40 | 20 | 0.0076 | 0.0092 | 25.0 | 12.5 | 3.9 | 3.9 | 35.0 | 52.0 | 1.2 | 1.3 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 60 | 20 | 0.021 | 0.031 | 30.0 | 6.9 | 5.8 | 9.5 | 3.8 | 1.5 | 1.3 | ||||||||
| PowerPAK 1212-8 | SINGLE | N | 60 | 20 | 0.025 | 0.036 | 16.0 | 8.0 | 2.7 | 4.4 | 8.7 | 3.8 | 1.0 | 1.0 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 60 | 20 | 0.058 | 0.072 | 13.0 | 6.0 | 2.3 | 2.6 | 6.0 | 19.8 | 1.0 | 2.0 | |||||||
| PowerPAK 1212-8 | SINGLE | N | 75 | 20 | 0.037 | 0.046 | 16.0 | 8.0 | 2.8 | 3.6 | 16.0 | 52.0 | 1.0 | 1.0 | |||||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | 0.048 | 0.068 | 0.09 | 26.0 | 12.0 | 2.5 | 2.9 | 6.3 | 2.8 | 0.45 | |||||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0062 | 0.0087 | 24.0 | 11.6 | 3.5 | 3.6 | 35.0 | 52.0 | 1.0 | 1.5 | |||||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0095 | 0.012 | 20.3 | 9.5 | 2.8 | 3.2 | 16.0 | 41.0 | 1.0 | 0.9 | |||||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0095 | 0.0125 | 28.5 | 12.5 | 4.8 | 3.2 | 35.0 | 52.0 | 1.4 | 1.25 | |||||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0125 | 0.015 | 30.0 | 13.7 | 5.0 | 4.0 | 12.0 | 52.0 | 1.2 | 1.2 | |||||||
| PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0135 | 0.0175 | 16.3 | 7.3 | 2.2 | 2.0 | 18.0 | 27.7 | 1.0 | 1.1 | |||||||
| PowerPAK ChipFET | DUAL | P | -20 | 12 | 0.059 | 0.096 | 13.2 | 6.9 | 1.6 | 1.8 | 6.0 | 10.4 | 0.6 | 8.0 | |||||||
| PowerPAK ChipFET | DUAL | P | -30 | 20 | 0.054 | 0.088 | 9.5 | 4.8 | 1.6 | 2.2 | 6.0 | 10.4 | 1.2 | 8.0 | |||||||
| PowerPAK ChipFET | DUAL | N | 100 | 20 | 0.567 | 2.2 | 1.0 | 0.4 | 2.5 | 7.8 | 2.0 | 2.4 | |||||||||
| PowerPAK ChipFET | DUAL | N | 30 | 20 | 0.031 | 0.04 | 5.7 | 2.9 | 1.0 | 1.1 | 6.0 | 10.4 | 1.2 | 1.8 | |||||||
| PowerPAK ChipFET | DUAL | N | 40 | 20 | 0.112 | 0.171 | 4.4 | 2.2 | 1.2 | 0.8 | 6.0 | 10.0 | 1.0 | 2.7 | |||||||
| PowerPAK ChipFET | N&P PAIR | P | -20 | 8 | 0.072 | 0.1 | 0.131 | 5.5 | 0.75 | 1.5 | 6.0 | 8.3 | 0.4 | 8.0 | |||||||
| PowerPAK ChipFET | N&P PAIR | N | 20 | 8 | 0.039 | 0.045 | 0.055 | 6.0 | 0.91 | 0.7 | 6.0 | 8.3 | 0.4 | 1.9 | |||||||
| PowerPAK ChipFET | SINGLE | P | -20 | 12 | 0.052 | 0.082 | 17.0 | 8.0 | 2.0 | 3.0 | 8.0 | 10.9 | 0.6 | 6.0 | |||||||
| PowerPAK ChipFET | SINGLE | P | -30 | 20 | 0.02 | 0.033 | 30.0 | 15.5 | 4.5 | 7.5 | 12.0 | 31.0 | 1.2 | 6.7 | |||||||
| PowerPAK ChipFET | SINGLE | N | 20 | 20 | 0.01 | 0.0135 | 20.0 | 9.8 | 3.2 | 3.2 | 12.0 | 31.0 | 1.0 | 1.1 | |||||||
| PowerPAK ChipFET | SINGLE | N | 20 | 8 | 0.015 | 0.017 | 0.021 | 21.0 | 3.3 | 3.1 | 12.0 | 31.0 | 0.4 | 5.0 | |||||||
| PowerPAK ChipFET | SINGLE | N | 30 | 20 | 0.0145 | 0.0185 | 20.0 | 9.5 | 4.5 | 2.7 | 12.0 | 31.0 | 1.2 | 3.5 | |||||||
| PowerPAK ChipFET | SINGLE | N | 30 | 20 | 0.041 | 0.051 | 6.0 | 2.8 | 1.1 | 0.8 | 6.0 | 10.4 | 1.2 | 2.8 | |||||||
| PowerPAK ChipFET | SINGLE | N | 40 | 20 | 0.018 | 0.021 | 21.0 | 10.0 | 4.5 | 3.1 | 12.0 | 31.0 | 1.2 | 3.5 | |||||||
| PowerPAK ChipFET | SINGLE | N | 60 | 20 | 0.034 | 0.041 | 21.0 | 10.5 | 3.5 | 4.2 | 12.0 | 31.0 | 1.0 | 3.3 | |||||||
| SOT-23 | SINGLE | P | -12 | 8 | 0.035 | 0.045 | 0.059 | 15.0 | 1.9 | 3.8 | 7.1 | 2.5 | 0.4 | 4.0 | |||||||
| SOT-23 | SINGLE | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.4 | 1.5 | 2.5 | 0.69 | 1.25 | 2.5 | 9.0 | |||||||
| SOT-23 | SINGLE | P | -20 | 8 | 0.039 | 0.05 | 0.063 | 16.0 | 2.5 | 3.2 | 6.0 | 2.5 | 0.4 | 4.1 | |||||||
| SOT-23 | SINGLE | P | -20 | 12 | 0.034 | 0.045 | 0.067 | 10.0 | 1.7 | 3.4 | 6.0 | 2.5 | 0.6 | 4.4 | |||||||
| SOT-23 | SINGLE | P | -20 | 8 | 0.061 | 0.08 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | 4.4 | 1.8 | 0.4 | 2.0 | ||||||
| SOT-23 | SINGLE | P | -20 | 8 | 0.066 | 0.086 | 0.13 | 9.0 | 1.0 | 2.5 | 3.8 | 1.7 | 0.4 | 10.0 | |||||||
| SOT-23 | SINGLE | P | -20 | 8 | 0.112 | 0.142 | 5.5 | 0.7 | 1.3 | 3.1 | 1.6 | 0.4 | 6.0 | ||||||||
| SOT-23 | SINGLE | P | -20 | 8 | 0.65 | 0.85 | 1.4 | 0.3 | 0.25 | 0.58 | 0.35 | 0.5 | 150.0 | ||||||||
| SOT-23 | SINGLE | P | -200 | 20 | 2.35 | 2.45 | 8.0 | 1.2 | 1.3 | 2.5 | 0.49 | 1.25 | 2.5 | 8.0 | |||||||
| SOT-23 | SINGLE | P | -30 | 20 | 0.045 | 0.075 | 13.6 | 7.0 | 2.3 | 3.2 | 5.9 | 2.5 | 1.2 | 5.0 | |||||||
| SOT-23 | SINGLE | P | -30 | 20 | 0.088 | 0.138 | 4.1 | 1.3 | 1.8 | 3.5 | 1.8 | 1.0 | 10.0 | ||||||||
| SOT-23 | SINGLE | P | -30 | 20 | 0.19 | 0.33 | 4.0 | 2.0 | 0.6 | 1.0 | 2.7 | 2.3 | 1.0 | 8.5 | |||||||
| SOT-23 | SINGLE | P | -30 | 20 | 1.4 | 3.5 | 1.0 | 0.55 | 225.0 | 175.0 | 0.385 | 0.35 | 1.3 | ||||||||
| SOT-23 | SINGLE | P | -40 | 20 | 0.077 | 0.108 | 13.6 | 7.0 | 2.5 | 3.2 | 4.4 | 2.5 | 1.2 | 4.3 | |||||||
| SOT-23 | SINGLE | P | -60 | 20 | 0.345 | 0.45 | 2.7 | 0.8 | 1.2 | 1.6 | 1.7 | 1.0 | 7.0 | ||||||||
| SOT-23 | SINGLE | P | -60 | 20 | 5.0 | 10.0 | 1.2 | 0.26 | 0.46 | 0.4 | 0.25 | 1.0 | |||||||||
| SOT-23 | SINGLE | P | -8 | 5 | 0.03 | 0.036 | 0.048 | 0.068 | 0.12 | 19.3 | 1.7 | 6.2 | 6.0 | 2.5 | 0.35 | 4.2 | |||||
| SOT-23 | SINGLE | P | -8 | 8 | 0.035 | 0.048 | 0.065 | 12.0 | 1.5 | 3.1 | 5.8 | 1.7 | 0.4 | 5.1 | |||||||
| SOT-23 | SINGLE | P | -80 | 20 | 0.27 | 0.303 | 11.0 | 7.0 | 2.1 | 3.2 | 2.2 | 2.5 | 2.0 | 4.3 | |||||||
| SOT-23 | SINGLE | N | 100 | 20 | 0.25 | 3.3 | 2.0 | 0.47 | 1.45 | 1.5 | 1.25 | 2.0 | |||||||||
| SOT-23 | SINGLE | N | 100 | 20 | 0.234 | 0.267 | 0.278 | 5.2 | 2.9 | 0.75 | 1.4 | 2.3 | 2.5 | 1.2 | 1.4 | ||||||
| SOT-23 | SINGLE | N | 20 | 8 | 0.0318 | 0.0356 | 0.0414 | 8.8 | 1.1 | 0.7 | 6.0 | 2.1 | 0.45 | 2.4 | |||||||
| SOT-23 | SINGLE | N | 20 | 8 | 0.057 | 0.075 | 3.5 | 0.6 | 0.45 | 2.9 | 0.86 | 0.4 | 4.0 | ||||||||
| SOT-23 | SINGLE | N | 20 | 8 | 0.4 | 0.5 | 1.4 | 0.19 | 0.3 | 0.73 | 0.35 | 0.45 | 105.0 | ||||||||
| SOT-23 | SINGLE | N | 20 | 20 | 1.0 | 1.4 | 1.0 | 0.5 | 0.205 | 0.2 | 0.42 | 0.35 | 1.0 | 48.0 | |||||||
| SOT-23 | SINGLE | N | 240 | 20 | 4.0 | 4.0 | 6.0 | 4.87 | 2.8 | 0.56 | 1.53 | 0.2 | 0.36 | 0.8 | |||||||
| SOT-23 | SINGLE | N | 30 | 20 | 0.028 | 0.033 | 8.2 | 4.2 | 1.4 | 1.4 | 6.0 | 2.5 | 1.2 | 12.6 | |||||||
| SOT-23 | SINGLE | N | 30 | 8 | 0.042 | 0.046 | 0.052 | 10.0 | 5.7 | 0.85 | 0.75 | 5.2 | 1.8 | 0.4 | 3.0 | ||||||
| SOT-23 | SINGLE | N | 30 | 20 | 0.036 | 0.042 | 6.4 | 3.2 | 1.1 | 1.3 | 5.8 | 2.1 | 1.2 | 3.5 | |||||||
| SOT-23 | SINGLE | N | 30 | 12 | 0.068 | 0.085 | 6.5 | 3.0 | 0.8 | 0.5 | 3.6 | 1.7 | 0.6 | 3.2 | |||||||
| SOT-23 | SINGLE | N | 30 | 20 | 0.06 | 0.075 | 4.5 | 2.1 | 0.85 | 0.65 | 3.6 | 1.7 | 1.2 | 4.4 | |||||||
| SOT-23 | SINGLE | N | 40 | 20 | 0.042 | 0.051 | 5.8 | 2.9 | 1.1 | 0.9 | 5.6 | 2.1 | 1.2 | 3.3 | |||||||
| SOT-23 | SINGLE | N | 60 | 20 | 0.156 | 0.192 | 4.5 | 2.3 | 0.8 | 1.0 | 2.3 | 1.66 | 1.0 | 2.8 | |||||||
| SOT-23 | SINGLE | N | 60 | 20 | 2.0 | 4.0 | 0.4 | 0.3 | 0.35 | 1.0 | |||||||||||
| SOT-23 | SINGLE | N | 8 | 5 | 0.017 | 0.02 | 0.022 | 0.03 | 0.075 | 10.5 | 1.6 | 1.0 | 6.0 | 2.5 | 0.35 | 12.0 | |||||
| TSOP-6 | DUAL | P | -20 | 8 | 0.185 | 0.26 | 0.385 | 3.2 | 0.42 | 0.84 | 1.9 | 1.08 | 0.4 | 6.0 | |||||||
| TSOP-6 | DUAL | P | -30 | 20 | 0.111 | 0.188 | 5.2 | 2.7 | 0.94 | 1.3 | 2.9 | 1.4 | 1.2 | 7.0 | |||||||
| TSOP-6 | DUAL | P | -30 | 20 | 0.133 | 0.245 | 6.0 | 3.1 | 1.0 | 1.6 | 2.2 | 1.15 | 1.0 | ||||||||
| TSOP-6 | DUAL | N | 20 | 12 | 0.125 | 0.2 | 2.1 | 0.3 | 0.4 | 2.4 | 1.15 | 0.6 | |||||||||
| TSOP-6 | DUAL | N | 30 | 20 | 0.058 | 0.073 | 3.7 | 1.8 | 0.74 | 0.42 | 3.7 | 1.4 | 1.2 | 5.0 | |||||||
| TSOP-6 | LEVEL SHIFT | P | -12 | 0.054 | 0.077 | 0.106 | 0.165 | 2.8 | |||||||||||||
| TSOP-6 | LEVEL SHIFT | P | -12 | 0.06 | 0.095 | 0.13 | 2.8 | 0.83 | 0.4 | ||||||||||||
| TSOP-6 | LEVEL SHIFT | P | -20 | 8 | 0.075 | 0.145 | 2.3 | 0.83 | |||||||||||||
| TSOP-6 | N&P PAIR | P | -20 | 8 | 0.11 | 0.145 | 0.22 | 5.0 | 0.68 | 1.3 | 2.5 | 1.15 | 0.4 | 9.8 | |||||||
| TSOP-6 | N&P PAIR | P | -20 | 12 | 0.125 | 0.2 | 2.7 | 0.4 | 0.6 | 1.8 | 1.15 | 0.5 | |||||||||
| TSOP-6 | N&P PAIR | P | -20 | 8 | 0.145 | 0.2 | 0.3 | 5.0 | 1.0 | 0.9 | 2.2 | 1.15 | 0.45 | ||||||||
| TSOP-6 | N&P PAIR | P | -20 | 12 | 0.195 | 0.316 | 2.9 | 0.6 | 0.9 | 2.1 | 1.3 | 0.6 | 6.2 | ||||||||
| TSOP-6 | N&P PAIR | P | -20 | 12 | 0.64 | 0.98 | 1.1 | 0.28 | 0.26 | 0.96 | 1.08 | 0.6 | 10.5 | ||||||||
| TSOP-6 | N&P PAIR | P | -30 | 12 | 0.17 | 0.3 | 3.8 | 0.6 | 1.5 | 2.0 | 1.15 | 0.6 | |||||||||
| TSOP-6 | N&P PAIR | P | -30 | 20 | 0.2 | 0.36 | 4.2 | 2.4 | 0.9 | 0.8 | 1.8 | 1.15 | 1.0 | ||||||||
| TSOP-6 | N&P PAIR | N | 20 | 12 | 0.058 | 0.078 | 1.6 | 0.3 | 0.4 | 3.9 | 1.4 | 0.6 | 4.8 | ||||||||
| TSOP-6 | N&P PAIR | N | 20 | 8 | 0.06 | 0.07 | 0.1 | 4.1 | 0.65 | 0.8 | 3.4 | 1.15 | 0.4 | 2.6 | |||||||
| TSOP-6 | N&P PAIR | N | 20 | 8 | 0.08 | 0.1 | 0.128 | 5.0 | 0.65 | 0.9 | 3.0 | 1.15 | 0.45 | ||||||||
| TSOP-6 | N&P PAIR | N | 20 | 12 | 0.2 | 0.34 | 2.1 | 0.3 | 0.4 | 2.4 | 1.15 | 0.6 | |||||||||
| TSOP-6 | N&P PAIR | N | 20 | 12 | 0.3 | 0.41 | 0.95 | 0.22 | 0.24 | 1.4 | 1.08 | 0.6 | 3.5 | ||||||||
| TSOP-6 | N&P PAIR | N | 30 | 12 | 0.077 | 0.12 | 3.0 | 0.6 | 1.0 | 3.0 | 1.15 | 0.6 | |||||||||
| TSOP-6 | N&P PAIR | N | 30 | 20 | 0.105 | 0.175 | 3.7 | 2.1 | 0.7 | 0.7 | 2.5 | 1.15 | 1.0 | ||||||||
| TSOP-6 | SINGLE | P | -12 | 10 | 0.0175 | 0.023 | 0.033 | 58.0 | 28.3 | 4.2 | 7.8 | 8.0 | 4.2 | 0.4 | 4.5 | ||||||
| TSOP-6 | SINGLE | P | -12 | 8 | 0.022 | 0.028 | 0.036 | 26.0 | 3.3 | 7.5 | 8.0 | 4.2 | 0.4 | 4.8 | |||||||
| TSOP-6 | SINGLE | P | -12 | 8 | 0.036 | 0.05 | 0.068 | 12.0 | 1.6 | 3.4 | 7.8 | 3.0 | 0.4 | 6.0 | |||||||
| TSOP-6 | SINGLE | P | -150 | 20 | 0.75 | 0.79 | 12.2 | 8.0 | 2.1 | 3.9 | 1.4 | 3.2 | 2.0 | 8.5 | |||||||
| TSOP-6 | SINGLE | P | -20 | 12 | 0.024 | 0.0372 | 42.0 | 21.0 | 6.0 | 5.0 | 8.0 | 4.2 | 0.65 | 6.5 | |||||||
| TSOP-6 | SINGLE | P | -20 | 8 | 0.0275 | 0.034 | 0.045 | 26.2 | 1.45 | 7.14 | 8.0 | 2.97 | 0.4 | 6.5 | |||||||
| TSOP-6 | SINGLE | P | -20 | 8 | 0.038 | 0.046 | 0.06 | 18.0 | 2.1 | 4.8 | 6.0 | 3.3 | 0.4 | 6.0 | |||||||
| TSOP-6 | SINGLE | P | -20 | 12 | 0.06 | 0.1 | 7.53 | 1.53 | 2.37 | 5.97 | 3.2 | 0.6 | 8.5 | ||||||||
| TSOP-6 | SINGLE | P | -200 | 20 | 1.61 | 1.65 | 11.7 | 7.8 | 2.0 | 3.7 | 0.95 | 3.2 | 2.0 | 9.0 | |||||||
| TSOP-6 | SINGLE | P | -30 | 20 | 0.034 | 0.053 | 22.0 | 11.5 | 3.4 | 5.7 | 8.0 | 4.2 | 1.0 | 5.6 | |||||||
| TSOP-6 | SINGLE | P | -30 | 20 | 0.074 | 0.113 | 10.0 | 5.1 | 1.8 | 2.5 | 5.1 | 3.0 | 1.0 | 7.0 | |||||||
| TSOP-6 | SINGLE | P | -60 | 20 | 0.216 | 0.288 | 7.7 | 4.4 | 1.3 | 2.5 | 2.9 | 3.3 | 1.0 | 10.0 | |||||||
| TSOP-6 | SINGLE | P | -8 | 5 | 0.023 | 0.029 | 0.036 | 0.045 | 28.0 | 2.9 | 5.8 | 7.0 | 2.0 | 0.35 | 8.5 | ||||||
| TSOP-6 | SINGLE | N | 100 | 20 | 0.17 | 0.185 | 5.5 | 3.0 | 1.5 | 1.4 | 2.4 | 2.0 | 2.0 | ||||||||
| TSOP-6 | SINGLE | N | 150 | 20 | 0.375 | 0.4 | 5.4 | 3.1 | 1.1 | 1.9 | 1.5 | 2.0 | 2.0 | 9.0 | |||||||
| TSOP-6 | SINGLE | N | 20 | 8 | 0.024 | 0.028 | 0.03 | 11.0 | 1.8 | 1.1 | 8.0 | 3.6 | 0.45 | 2.2 | |||||||
| TSOP-6 | SINGLE | N | 20 | 8 | 0.028 | 0.032 | 0.038 | 6.7 | 0.95 | 0.5 | 7.9 | 2.7 | 0.4 | 2.1 | |||||||
| TSOP-6 | SINGLE | N | 20 | 12 | 0.057 | 0.09 | 3.0 | 0.65 | 0.95 | 4.2 | 1.67 | 0.6 | 2.7 | ||||||||
| TSOP-6 | SINGLE | N | 30 | 20 | 0.0195 | 0.023 | 21.8 | 9.2 | 3.8 | 2.5 | 8.0 | 4.1 | 1.0 | 2.4 | |||||||
| TSOP-6 | SINGLE | N | 30 | 20 | 0.026 | 0.032 | 8.3 | 4.2 | 1.2 | 1.6 | 8.0 | 3.6 | 1.0 | 3.0 | |||||||
| TSOP-6 | SINGLE | N | 30 | 20 | 0.04 | 0.05 | 6.0 | 2.8 | 1.1 | 0.8 | 6.3 | 2.7 | 1.2 | 2.8 | |||||||
| TSOP-6 | SINGLE | N | 40 | 20 | 0.0355 | 0.0425 | 11.7 | 5.3 | 1.9 | 1.7 | 7.4 | 3.5 | 1.4 | 2.2 | |||||||
| TSOP-6 | SINGLE | N | 60 | 20 | 0.1 | 0.128 | 7.1 | 3.5 | 1.1 | 0.95 | 4.1 | 3.3 | 1.5 | 2.3 | |||||||
| TSOP-6 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | 0.084 | 0.108 | 0.175 | 8.0 | 4.0 | 0.8 | 1.4 | 3.3 | 1.4 | 0.6 | 6.0 | ||||||
| TSSOP-8 | COMMON DRAIN | N | 20 | 12 | 0.022 | 0.03 | 12.0 | 2.2 | 3.6 | 6.5 | 1.5 | 0.6 | |||||||||
| TSSOP-8 | COMMON DRAIN | N | 28 | 14 | 0.033 | 0.042 | 6.5 | 1.2 | 1.5 | 4.6 | 1.3 | 0.6 | |||||||||
| TSSOP-8 | DUAL | P | -12 | 8 | 0.021 | 0.028 | 0.037 | 18.5 | 2.7 | 5.0 | 5.8 | 1.14 | 0.4 | 4.6 | |||||||
| TSSOP-8 | DUAL | P | -12 | 8 | 0.08 | 0.105 | 5.7 | 0.8 | 1.6 | 2.5 | 1.1 | 0.45 | |||||||||
| TSSOP-8 | DUAL | P | -20 | 8 | 0.031 | 0.041 | 0.058 | 15.0 | 2.4 | 3.8 | 4.8 | 1.14 | 0.4 | ||||||||
| TSSOP-8 | DUAL | P | -20 | 12 | 0.045 | 0.08 | 16.5 | 8.6 | 1.2 | 2.8 | 3.9 | 1.13 | 0.6 | 7.0 | |||||||
| TSSOP-8 | DUAL | P | -30 | 20 | 0.031 | 0.048 | 13.0 | 3.0 | 5.8 | 4.7 | 1.14 | 1.0 | 4.6 | ||||||||
| TSSOP-8 | DUAL | N | 20 | 8 | 0.03 | 0.035 | 0.043 | 7.5 | 1.2 | 1.2 | 4.5 | 1.0 | 0.4 | 1.9 | |||||||
| TSSOP-8 | DUAL | N | 20 | 12 | 0.045 | 0.065 | 4.0 | 0.9 | 1.0 | 3.9 | 1.13 | 0.6 | 1.9 | ||||||||
| TSSOP-8 | DUAL | N | 30 | 20 | 0.035 | 0.05 | 17.5 | 9.0 | 4.0 | 2.5 | 4.0 | 1.0 | 1.0 | ||||||||
| TSSOP-8 | DUAL | N | 30 | 20 | 0.053 | 0.075 | 8.0 | 3.5 | 1.4 | 1.2 | 3.4 | 1.0 | 1.0 | ||||||||
| TSSOP-8 | N&P PAIR | P | -20 | 12 | 0.03 | 0.045 | 34.0 | 17.0 | 3.0 | 5.5 | 6.1 | 1.7 | 0.6 | 6.0 | |||||||
| TSSOP-8 | N&P PAIR | P | -30 | 20 | 0.043 | 0.073 | 16.0 | 8.0 | 2.3 | 4.5 | 3.8 | 1.14 | 1.0 | 8.8 | |||||||
| TSSOP-8 | N&P PAIR | N | 20 | 12 | 0.022 | 0.036 | 15.0 | 6.7 | 1.8 | 0.9 | 6.7 | 1.6 | 0.6 | 2.0 | |||||||
| TSSOP-8 | N&P PAIR | N | 30 | 20 | 0.032 | 0.046 | 9.5 | 4.5 | 1.8 | 1.55 | 4.3 | 1.14 | 1.0 | 0.45 | |||||||
| TSSOP-8 | SINGLE | P | -12 | 8 | 0.0085 | 0.0106 | 0.014 | 74.0 | 9.0 | 19.0 | 9.5 | 1.5 | 0.4 | ||||||||
| TSSOP-8 | SINGLE | P | -12 | 8 | 0.0125 | 0.0155 | 0.02 | 46.0 | 5.0 | 15.5 | 8.0 | 1.5 | 0.45 | ||||||||
| TSSOP-8 | SINGLE | P | -12 | 8 | 0.04 | 0.07 | 10.0 | 1.8 | 3.0 | 4.8 | 1.5 | 0.6 | 7.7 | ||||||||
| TSSOP-8 | SINGLE | P | -20 | 8 | 0.015 | 0.02 | 0.027 | 40.0 | 5.2 | 8.0 | 7.4 | 1.5 | 0.45 | ||||||||
| TSSOP-8 | SINGLE | P | -30 | 20 | 0.019 | 0.03 | 47.0 | 23.0 | 9.5 | 8.0 | 6.5 | 1.5 | -1.0 | ||||||||
| TSSOP-8 | SINGLE | P | -30 | 20 | 0.03 | 0.055 | 26.5 | 15.0 | 5.7 | 5.0 | 5.5 | 1.5 | 1.0 | ||||||||
| TSSOP-8 | SINGLE | N | 20 | 8 | 0.014 | 0.02 | 18.0 | 3.2 | 4.0 | 8.1 | 1.5 | 0.45 | |||||||||
| TSSOP-8 | SINGLE | N | 30 | 20 | 0.014 | 0.021 | 40.0 | 22.5 | 9.0 | 7.0 | 7.8 | 1.5 | 1.0 |






