November 14, 2007
New Vishay Siliconix AEC-Q101-Qualified TrenchFET® Power MOSFETs With 175 °C Junction Temperature Rating Are Industry-First for Automotive in 3-mm by 3-mm PowerPAK® Package
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms
April 07, 2004
Vishay Launches 240-Milliohm, 200-V Switching MOSFET in 3.3-mm by 3.3-mm PowerPAK® 1212-8