November 14, 2007
New Vishay Siliconix AEC-Q101-Qualified TrenchFET® Power MOSFETs With 175 °C Junction Temperature Rating Are Industry-First for Automotive in 3-mm by 3-mm PowerPAK® Package
July 16, 2007
New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint
January 15, 2007
New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms
June 15, 2005
New Vishay Siliconix P-Channel Load Switches Are Industry's First Designed for On-Resistance Ratings at 1.5 V
April 27, 2005
New Vishay Siliconix -150-V and -200-V P-Channel Power MOSFETs Save Space for Active Clamp Configurations
April 07, 2004
Vishay Launches 240-Milliohm, 200-V Switching MOSFET in 3.3-mm by 3.3-mm PowerPAK® 1212-8
November 03, 2003
Siliconix's 7-nC P-Channel MOSFET Enables Design of Simplified, High-Efficiency Synchronous Buck DC/DC Converters for Handheld Electronics
August 10, 2001
New P-Channel ChipFETs Are First in Lead-Less Package with ESD Protection:New Power MOSFETs Aimed At Portable Designs with Plug-In Accessories