MOSFETs - Super-247 package
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
Qg @ 10 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Super-247 | SINGLE | N | 500 | 30 | 0.09 | 350.0 | 85.0 | 180.0 | 47.0 | 540.0 | 3.0 | ||
| Super-247 | SINGLE | N | 500 | 30 | 0.1 | 380.0 | 80.0 | 190.0 | 46.0 | 540.0 | 3.0 | 0.9 | |
| Super-247 | SINGLE | N | 500 | 30 | 0.13 | 180.0 | 46.0 | 71.0 | 36.0 | 446.0 | 2.0 | ||
| Super-247 | SINGLE | N | 500 | 30 | 0.27 | 76.0 | 20.0 | 3.0 | 1.1 | ||||
| Super-247 | SINGLE | N | 600 | 30 | 0.13 | 330.0 | 84.0 | 150.0 | 40.0 | 570.0 | 3.0 | ||
| Super-247 | SINGLE | N | 600 | 30 | 0.15 | 320.0 | 85.0 | 160.0 | 38.0 | 540.0 | 3.0 | 1.2 |






