MOSFETs
Vishay is one of the world's foremost manufacturers of power MOSFETs. The Vishay Siliconix MOSFET product line includes a diverse range of advanced technologies in more than 30 package types, from the chipscale MICRO FOOT® and thermally advanced PowerPAK® families to the classic “TO” transistor outline. Single- and multi-die MOSFETs are available with integrated features such as Schottky body diodes and ESD protection, while our unique PowerPAIR® devices combine optimized combinations of MOSFETs for synchronous buck converters and other applications in a single package.
- Drain-to-Source Voltage (VDS)
- On-resistance (RDS(on))
- Special Applications
- Type and Configuration
- Enhanced Process Flows
- Package (smallest to largest)
- PowerPAK® 0806
- MICRO FOOT® package
- SC-89
- SC-75A
- PowerPAK® SC-75 package
- SC-70
- PowerPAK® SC-70
- SOT-23
- TSOP-5 and TSOP-6
- 1206-8 ChipFET®
- PowerPAK® ChipFET®
- PowerPAIR®
- PowerPAIR® 3 x 3
- PowerPAK® 1212-8 package
- PowerPAIR® 6 x 3.7
- TSSOP-8
- SO-8
- PowerPAK® SO-8DC
- PowerPAK® SO-8
- PowerPAK® SO-8L
- PolarPAK®
- PowerPAIR® 6 x 5
- SOT-223
- PowerPAK® 8 x 8
- PowerPAK® 8 x 8L
- PowerPAK® 10 x 12
- DPAK (TO-252)
- IPAK (TO-251)
- HVMDIP
- D2PAK (TO-263)
- I2PAK (TO-262)
- TO-220 and TO-220AB
- Thin-Lead TO-220 FULLPAK
- TO-220 FullPAK
- TO-247AD and TO-247AC