|
ThermaSim™ Thermal Simulation Tool
Vishay's new ThermaSim™ is a free tool that helps you speed time to
market by allowing detailed thermal simulations of Vishay Siliconix power
MOSFETs to be performed before prototyping. Applicable to any power MOSFET
application, ThermaSim will be especially useful in high-current,
high-temperature applications such as automotive, fixed telecom, desktop and
laptop computers, and industrial systems.
In order to use ThermaSim, you must first register on the Vishay Website. If you
want to register, or if you have already registered and want to use ThermaSim,
click here.
More About ThermaSim
In a first for on-line MOSFET simulation, ThermaSim™ uses structurally
detailed models of Vishay Siliconix power MOSFETs created using finite element
analysis (FEA) techniques to increase the simulation's accuracy. The tool also
allows you to define other heat-dissipating components and simulate their
effect on the MOSFET's thermal operation. Simulating these components ensures
optimum device selection for application specifications.
The tool is rich in features and the set-up is comprehensive. Use ThermaSim to
construct the PCB size, layers, material, and copper spreading; set pad size
and solder quality; define the heat sink size, material, and attachment
methodology; select the power dissipation profile, system temperature, air
flow, and assembly orientation with respect to gravity to correctly account
for the effect of convection. You also have a choice between steady-state and
transient simulation.
Simulation results are emailed to you directly and can be downloaded into
Microsoft® Excel®. Multiple results with varying product, package, or
other input data can be merged within Microsoft® Excel® to compare and
examine trends. Thermal images are provided, and an MPEG video clip of the
thermal image with transient simulation is also available. Simulations can be
saved for modifications at a later date.
More info
|